XMLA, XMLB, XMLC, XMLD Industrial Pressure Switches
Refer to Catalog 9012CT9701
XML Industrial Pressure Switches
XML industrial pressure switches meet IEC, Cenelec, UL, and CSA standards. They are CE marked.
-
Fixed differential (XMLA), adjustable differential single-pole (XMLB) or double-pole (XMLC), and dual stage (XMLD)
-
Range listed is on increasing pressure (psi, bar, kPa)
-
External pressure setting window available
-
1 N.O.–1 N.C. snap acting contacts standard
-
Temperature range: –13 to +158 °F (–25 to +70 °C)
-
Enclosure rating: IP65 with plug-in connector, IP66 with terminal connections
-
Operating rate: up to 120 operations / min. for diaphragm and 60 / min. for piston
-
Media connection: 1/4" NPT
-
Conduit connection: 1/2" NPT
Specifications
Enclosure Rating |
Screw terminal models: IP66 conforming to IEC/EN 60529; Connector models: IP65 conforming to IEC/EN 60529 |
|
Ambient Temperature |
Operation |
–25 to +70 °C (–13 to +158 °F) |
Storage |
–40 to +70 °C (–40 to 158 °F) |
|
Repeat Accuracy |
< 2% |
|
Fluids Controlled |
Hydraulic oils, air, fresh water, 32 to 320 °F (0 to +160 °C), depending on the model Steam, corrosive fluids, viscous products, 32 to 320 °F (0 to +160 °C), depending on the model |
|
Operating Rate (operating cycles/minute) |
Piston version switches: up to 60 cycles/minute for temperatures above 32 °F (0 °C) Diaphragm version switches: up to 120 cycles/minute for temperatures above 32 °F (0 °C) |
|
Operational Characteristics |
AC-15; B300 (Ue = 240 V, Ie = 1.5 A; Ue = 120 V, Ie = 3 A) DC-13; R300 (Ue = 250 V, Ie = 0.1) conforming to IEC 947-5-1 Appendix A, EN 60 947-5-1 |
|
Type of Contacts |
Silver tipped contacts XMLA & XMLB: 1 C/O single-pole contact (4 terminal), snap action XMLC: 2 C/O single-pole contacts (8 terminals), simultaneous snap action XMLD: 2 C/O single-pole contacts (8 terminals), staggered snap action |
|
Resistance Across Terminals |
< 25 mW conforming to NF C 93-050 method A or IEC 255-7 category 3 |
|
Terminal Referencing |
Conforming to CENELEC EN 50013 |
|
Short-Circuit Protections |
10 A cartridge fuse type gG (gI) recommended |
|
Connection |
Screw clamp terminals; Clamping capacity, min: 1 x 0.2 mm2, max: 2 x 2.5 mm2 |
Component Materials in Contact with Fluid
Pressure Switch Catalog Number |
Zinc Alloy |
Stainless Steel |
Brass |
Steel |
Nitrile |
PTFE |
FPM, FKM |
Aluminum |
---|---|---|---|---|---|---|---|---|
XMLAM01V••••• / XML•M02V•••• |
X |
X [1] |
— | — |
X |
— | — | — |
XMLBM03S•••• |
— |
X [1] |
— | — | — |
X |
— | — |
XML•M05A•••• |
X |
X [1] |
— | — |
X |
— | — | — |
XMLBL05S•••• |
— |
X [2] |
— | — | — |
X |
— | — |
XML•L35R•••• |
— |
X [2] |
— |
X |
— | — |
X |
— |
XML•L35S•••• / XML•001S•••• |
— |
X [2] |
— | — | — |
X |
— | — |
XML•002A•••• |
X |
— | — | — |
X |
— | — | — |
XML•002B•••• |
— | — | — |
X |
— | — |
X |
— |
XMLA004A•••• / XMLB004A•••• |
X |
— | — | — |
X |
— | — | — |
XML•004B•••• |
— | — | — |
X |
— | — |
X |
— |
XML•010A•••• |
X |
— | — | — |
X |
— | — | — |
XML•010B•••• |
— | — |
X |
— | — | — |
X |
— |
XML•020A•••• / XML•035A•••• |
X |
— | — | — |
X |
— | — |
X |
XML•020B•••• / XML•035B•••• |
— | — |
X |
— | — | — |
X |
— |
XML•070D•••• / XML•160D•••• / XML•300D•••• |
— | — |
X |
X |
— |
X |
X |
— |
XML•500D•••• |
— | — |
X1 |
X |
— |
X |
X |
— |
Interpretation of the Catalog Number (example: XMLD070D1S13)
(XML) D |
070 |
D |
1 |
S |
1 |
3 |
|||||||||
Contacts |
Rated Pressure |
Actuator |
Scale |
Electrical Connection |
Output |
Fluid Connection |
|||||||||
A |
Fixed differential, |
Code |
psi |
bar |
Diaphragm |
1 |
Without |
S |
Without
connector |
1 |
Contacts |
Fluid |
Electrical |
||
L05 |
0 to 0.725 |
0 to 0.05 |
A |
Hydraulic oil, air, fresh water, sea water (0 to 70 °C) |
|||||||||||
L35 |
0 to 5.075 |
0 to 0.35 |
2 |
With |
1 |
1/4 Gas |
Type 13 |
||||||||
B |
Adjustable differential, single-pole contact |
M01 |
-14.5 to -4.06 |
-1 to -0.28 |
B |
Hydraulic oil, air, fresh water, sea water (0 to 160 °C) |
C |
Square / DIN 43650 |
|||||||
M02 |
-14.5 to -2.03 |
-1 to -0.14 |
D |
M12 Micro connector |
|||||||||||
M03 |
-2.9 to -.029 |
-0.2 to -0.02 |
C |
Corrosive fluids |
2 |
1/4 Gas |
ISO M20 |
||||||||
C |
2 adjustable differential, single-pole contacts, simultaneous |
M05 |
-7.25 to 72.5 |
-0.5 to 5 |
P |
Viscous fluids |
|||||||||
001 |
0 to 14.5 |
0 to 1 |
R |
Hydraulic oil, air (0 to 160 °C) |
3 |
1/4 in. NPTF |
1/2 in. NPT |
||||||||
002 |
0 to 36.25 |
0 to 2.5 |
S |
Fresh/sea water, corrosive fluids (0 to 160 °C) |
|||||||||||
004 |
0 to 58 |
0 to 4 |
4 |
PT 1/4 |
1/2 in. PF (JIS B0202) |
||||||||||
D |
2 fixed differential, |
010 |
0 to 145 |
0 to 10 |
Vacuum |
||||||||||
020 |
0 to 290 |
0 to 20 |
V |
Hydraulic oil, air, fresh water, sea water (0 to 70 °C) |
|||||||||||
035 |
0 to 507.5 |
0 to 35 |
|||||||||||||
040 |
0 to 580 |
0 to 40 |
T |
Hydraulic oil, air, fresh water, sea water (0 to 160 °C) |
|||||||||||
070 |
0 to 1015 |
0 to 70 |
|||||||||||||
160 |
0 to 2320 |
0 to 160 |
Piston |
||||||||||||
300 |
0 to 4350 |
0 to 300 |
D |
Hydraulic oil |
|||||||||||
500 |
0 to 7250 |
0 to 500 |
E |
Fresh / sea water |
|||||||||||
noteUse this table
only to interpret the catalog number. Some conbinations are not available
|
Class 9049 / Refer to Catalog 9012CT9701
XML Catalog Numbers and Accessories
Fixed Differential Catalog Numbers
Range on Increasing Pressure (psi) |
Approximate Differential Across Range |
Maximum Allowable Pressure |
Catalog Number |
---|---|---|---|
Fixed, 1 Single-Pole Contact (XMLA) |
|||
-4.06 to -14.5 |
3.5 |
130.5 |
|
0.435 to 14.5 |
0.29 low / 0.58 high |
32.62 |
|
2.17 to 36.25 |
1.88 |
130.5 |
|
5.8 to 58 |
5.07 |
130.5 |
|
8.7 to 145 |
7.25 |
326.25 |
|
10.2 to 290 |
5.8 low / 14.5 high |
652.5 |
|
21.75 to 507.5 |
18.12 |
1160 |
|
72.5 to 1015 |
43.5 low / 108.75 high |
2320 |
|
145 to 2320 |
79.75 low / 261 high |
5220 |
|
290 to 4350 |
239.25 low / 507.5 high |
9787.5 |
|
435 to 7250 |
290 low / 652.5 high |
16312.5 |
|
Fixed, 2 Single-Pole Contacts, Staggered (XMLD) |
|||
0.84 to 5.07 |
0.44 |
32.62 |
|
-1.74 to -14.5 |
1.45 |
130.5 |
|
1.74 to 14.5 |
0.44 low / 1.02 high |
32.62 |
|
4.93 to 36.25 |
2.03 low / 2.76 high |
130.5 |
|
5.8 to 58 |
2.18 low / 2.76 high |
130.5 |
|
17.4 to 145 |
6.53 low / 8.7 high |
326.25 |
|
2.14 to 20 |
10.15 low / 18.85 high |
652.5 |
|
63.8 to 507.5 |
21.75 low / 37.7 high |
1160 |
|
136.3 to 1015 |
72.5 low / 137.75 high |
2320 |
|
239.25 to 2320 |
127.6 low / 290 high |
5220 |
|
522 to 4350 |
246.5 low / 609 high |
9787.5 |
|
594.5 to 7250 |
304.5 low / 942.5 high |
16312.5 |
Adjustable Differential Catalog Numbers
Range on Increasing Pressure (psi) |
Approximate Differential Across Range |
Maximum Allowable Pressure |
Catalog Number |
---|---|---|---|
Adjustable, 1 Single-Pole Contact (XMLB) |
|||
0.038 to 0.72 |
0.02 low / 0.06 high |
1.63 |
|
0.65 to 5.07 |
0.6 low / 0.72 high |
32.62 |
|
-2 to -14.5 |
1.9 |
130.5 |
|
-0.29 to -2.9 |
0.26 |
29 |
|
-7.25 to 72.5 |
7.25 |
163.12 |
|
0.72 to 14.5 |
0.58 low / 0.87 high |
32.62 |
|
4.35 to 36.25 |
2.32 low / 3.04 high |
130.5 |
|
3.62 to 58 |
2.9 low / 3.62 high |
130.5 |
|
10.15 to 145 |
8.26 low / 12.32 high |
326.25 |
|
18.9 to 290 |
14.5 low / 23.2 high |
652.5 |
|
50.75 to 507.5 |
24.65 low / 36.97 high |
1160 |
|
101.5 to 1015 |
68.15 low / 127.6 high |
2320 |
|
145 to 2320 |
134.85 low / 301.6 high |
5220 |
|
319 to 4350 |
281.3 low / 536.5 |
9787.5 |
|
435 to 7250 |
333.5 low / 762.7 high |
16312.5 |
|
Adjustable, 2 Single-Pole Contacts, Simultaneous (XMLC) |
|||
0.65 to 5.07 |
0.29 low / 0.51 high |
32.62 |
|
-2 to -14.5 |
1.89 low / 2.03 high |
130.5 |
|
-7.97 to 72.5 |
6.52 |
163.12 |
|
0.725 to 14.5 |
0.43 low / 0.58 high |
32.62 |
|
4.35 to 36.25 |
1.89 low / 2.47 high |
130.5 |
|
4.35 to 58 |
2.18 low / 2.47 high |
130.5 |
|
10.15 to 145 |
6.53 low / 10.15 high |
326.25 |
|
18.85 to 290 |
10.15 low / 14.5 high |
652.5 |
|
50.75 to 507.5 |
14.5 low / 21.75 high |
1160 |
|
101.5 to 1015 |
65.25 low / 129.05 high |
2320 |
|
174 to 2320 |
130.5 low / 304.5 high |
5220 |
|
319 to 4350 |
232 low / 507.5 high |
9787.5 |
|
435 to 7250 |
275.5 low / 754 high |
16312.5 |
Accessories for XML Pressure and Vacuum Switches
Description |
For Use with Switches |
Catalog Number |
---|---|---|
Rear mounting bracket For vibrations > 2 gn |
XML•L35 XML•001 |
|
Additional top support bracket For vibrations > 4 gn |
XMLAM01 XML•M05 XMLA004 XML•010 … XML•500 |
|
Lead sealable protective cover To prevent unauthorized access to the adjustment screws and the switch cover mounting screw |
XMLA XMLB |
|
Lead sealable protective cover To prevent unauthorized access to adjustment screws |
All models |