Industrial, Type G

Class 9012 / Refer to Catalog 9012CT9701

Class 9012 Type G Pressure Switches

NEMA 1

Open Type

Fixed Differential, Open Type or NEMA 1 Enclosure

Range On
Decreasing Pressure
psig

Approximate Differential
at Mid-Range
psig [1]

Maximum Allowable Pressure
psig

Open Type

NEMA 1

Catalog No.

Catalog No.

Diaphragm Actuated—Nitrile (Buna-N) Diaphragm, Zinc Plated Steel Housing

0.2–10

0.4 ±0.1

100

9012GRO1

9012GRG1

1–40

1.2 ±0.3

100

9012GRO3

9012GRG3

1.5–75

2.2 ±0.4

240

9012GRO4

9012GRG4

3–150

4.2 ±1

475

9012GRO5

9012GRG5

5–250

7.4 ±2

750

9012GRO6

9012GRG6

13–425

13 ±3

850

9012GSG1

20–675

19 ±5

2000

9012GSG2

Piston Actuated—#440 Stainless Steel Piston. #303 Stainless Steel Housing,
Viton® Fluorocarbon Diaphragm and O-Ring, Teflon® Retaining Ring

20–1000

49 ±10

10000

9012GTG1

90–2900

141 ±15

15000

9012GTO2

9012GTG2

170–5600

200 ±40

20000

9012GTO3

9012GTG3

270–9000

350 ±45

25000

9012GTG4

Adjustable Differential, Open Type or NEMA 1 Enclosure

Range On
Decreasing Pressure
psig

Approximate Mid-Range Differential
Adds to Decreasing
Set Point [1]

Maximum Allowable Pressure
psig

Open Type

NEMA 1

Catalog No.

Catalog No.

Diaphragm Actuated—Nitrile (Buna-N) Diaphragm, Zinc Plated Steel Housing

0.2–10

0.4–0.9

100

9012GNO1

9012GNG1

1–40

1.2–3.6

100

9012GNO3

9012GNG3

1.5–75

2.2–6.6

240

9012GNO4

9012GNG4

3–150

4.2–13.2

475

9012GNO5

9012GNG5

5–250

7.4–33.6

750

9012GNO6

9012GNG6

13–425

13–37.2

850

9012GPO1

9012GPG1

20–675

19–58.8

2000

9012GPO2

9012GPG2

Piston Actuated—#440 Stainless Steel Piston. #303 Stainless Steel Housing,
Viton Fluorocarbon Diaphragm and O-Ring, Teflon Retaining Ring

20–1000

49–150

10000

9012GQG1

90–2900

141–455

15000

9012GQO2

9012GQG2

170–5600

200–950

20000

9012GQO3

9012GQG3

270–9000

350–1400

25000

9012GQG4

Available Modifications [2]

Modification

Applies to

Form

Standard Nitrile (Buna-N) diaphragm in #316 stainless steel housing

Not available on GNG1, GNO1, GRG1, or GRO1.

Available on all other GNG, GNO, GPG, GPO, GRG, GRO, GSG, and GSO switches.

Q1

Viton fluorocarbon diaphragm in #316 stainless steel housing

Not available on GNG1, GNO1, GRG1, or GRO1.

Available on all other GNG, GNO, GPG, GPO, GRG, GRO, GSG, and GSO switches.

Q4

1/4–18 NPT external thread pressure connection

GNG, GNO, GRG, GRO

Z

1/2–14 NPT external thread, 1/4–18 NPTF internal thread pressure connection. Standard actuator only.

GNG, GNO, GRG, GRO

Z16

7/16–20 UNF-2B internal thread pressure connection

GNG, GNO, GPG, GPO, GQG, GQO, GRG, GRO, GSG, GSO, GTG, GTO

Z18

Class 9049 Accessories for Class 9012 Pressure Switches

Description

Applies to Class

Catalog No.

Stainless steel surge reducer for use on oils, coolants, and hydraulic fluids (not recommended for air or water)

9012G

9049A26S

Acceptable Wire Sizes 12-22 AWG

Recommended Terminal Clamp Torque 7 lb-in

Electrical Rating Electrical Ratings

Temperature Rating Electrical Ratings

Renewal Parts Kits Renewal Parts for Class 9012–9038 Devices

              

File E12158

 

File LR25490

 

CCN NKPZ

 

Class 3211-03

 
           

Footnotes

  1. Determines operating point on rising pressure.
  2. Some product configurations are not available—contact your Schneider Electric representative for details.

Was this helpful?