Machine Tool, Type G
Class 9012 / Refer to Catalog 9012CT9701
Control Circuit Rated Type G Pressure Switches
Fixed Differential [1]
NEMA 4, 4X, 13 Enclosure
UL Listed and CSA Certified As Industrial Control
Equipment
Range on |
[2]Approximate |
Maximum |
Single Pole |
Double Pole |
---|---|---|---|---|
Catalog No. |
Catalog No. |
|||
Diaphragm Actuated—Nitrile (Buna-N) Diaphragm, Zinc Plated Steel Housing |
||||
.2–10 |
0.6 ±0.1 |
100 |
||
1–40 |
1.6 ±0.4 |
100 |
||
1.5–75 |
3.0 ±0.5 |
240 |
||
3–150 |
6.0 ±0.8 |
475 |
||
5–250 |
10.0 ±1.5 |
750 |
||
13–425 |
16 ±3.5 |
850 |
||
20–675 |
27 ±5 |
2000 |
||
Piston Actuated—#440 Stainless Steel Piston. #303 Stainless Steel Housing, Viton® Fluorocarbon Diaphragm and O-ring, Teflon® Retaining Ring |
||||
20–1000 |
59 ±9 |
10000 |
||
90–2900 |
170 ±15 |
15000 |
||
170–5600 |
289 ±55 |
20000 |
||
270–9000 |
495 ±70 |
25000 |
||
Adjustable Differential [1]
NEMA 4, 4X, 13 EnclosureUL Listed and CSA Certified As Industrial Control Equipment
Range on |
[2]Adjustable |
Maximum |
Single Pole |
Double Pole |
---|---|---|---|---|
Catalog No. |
Catalog No. |
|||
Diaphragm Actuated—Nitrile (Buna-N) Diaphragm, Zinc Plated Steel Housing |
||||
.2–10 |
0.6–2 |
100 |
||
1–40 |
1.6–8 |
100 |
||
1.5–75 |
3.5–15 |
240 |
||
3–150 |
6.0–30 |
475 |
||
5–250 |
10.0–49 |
750 |
||
13–425 |
16–90 |
850 |
||
20–675 |
27–130 |
2000 |
||
Piston Actuated—#440 Stainless Steel Piston. #303 Stainless Steel Housing, Viton Fluorocarbon Diaphragm and O-ring, Teflon® Retaining Ring |
||||
20–1000 |
59–200 |
10000 |
||
90–2900 |
170–560 |
15000 |
||
170–5600 |
289–1260 |
20000 |
||
270–9000 |
495–1900 |
25000 |
Fixed Differential
NEMA 7 & 9 Enclosure
Class I & II, Division 1 & 2, Groups C, D, E, F,
G
Range on |
[2]Approximate |
Maximum |
Single Pole |
Double Pole |
---|---|---|---|---|
Catalog No. |
Catalog No. |
|||
Diaphragm Actuated—Nitrile (Buna-N) Diaphragm, Zinc Plated Steel Housing |
||||
0.2–10 |
1.0 ±0.1 |
100 |
— |
|
1–40 |
2.4 ±0.8 |
100 |
||
1.5–75 |
4.5 ±1 |
240 |
||
3–150 |
9 ±1.5 |
475 |
||
5–250 |
15 ±3 |
750 |
||
13–425 |
25 ±7 |
850 |
||
Piston Actuated—#440 Stainless Steel Piston. #303 Stainless Steel Housing, Viton Fluorocarbon Diaphragm and O-ring, Teflon® Retaining Ring |
||||
20–1000 |
89 ±18 |
10000 |
||
90–2900 |
255 ±30 |
15000 |
||
170–5600 |
578 ±110 |
20000 |
— |
|
Acceptable Wire Sizes: 12–22 AWG Recommended
Terminal Clamp Torque: 7 lb-in Electrical Rating: see Electrical Ratings Temperature Rating: see Electrical Ratings Modifications: see Factory Modifications and Accessories Accessories: see Factory Modifications and Accessories Renewal Parts Kits: see Renewal Parts for Class 9012–9038 Devices Dimensions: see Dimensions |
Adjustable Differential
NEMA 7 & 9 Enclosure
Class I & II, Division 1 & 2, Groups C, D, E, F,
G
Range on |
[2]Adjustable |
Maximum |
Single Pole |
Double Pole |
---|---|---|---|---|
Catalog No. |
Catalog No. |
|||
Diaphragm Actuated—Nitrile (Buna-N) Diaphragm, Zinc Plated Steel Housing |
||||
0.2–10 |
1.0–2 |
100 |
||
1–40 |
2.4–8 |
100 |
||
1.5–75 |
4.5–15 |
240 |
||
3–150 |
9–35 |
475 |
||
5–250 |
15–49 |
750 |
||
13–425 |
25–90 |
850 |
||
20–675 |
41–130 |
2000 |
||
Piston Actuated—#440 Stainless
Steel Piston. #303 Stainless Steel Housing, |
||||
20–1000 |
89–200 |
10000 |
||
90–2900 |
255–560 |
15000 |
— |
|
170–5600 |
578–1260 |
20000 |
||
270–9000 |
788–1900 |
25000 |
— |
Differential/Dual Stage, Type G
Differential-Pressure Operation
Pressure switches for differential-pressure operation monitor the change in the difference between two pressures. Type G differential-pressure switches are used in applications to signal that a predetermined pressure difference has been reached as a result of a widening or increasing difference between the two pressures. They can also signal that a predetermined pressure difference has been reached as a result of a narrowing or decreasing difference between the two pressures.
Differential-Pressure Switches
NEMA 4, 4X, 13
Enclosures
UL Listed and CSA Certified As Industrial
Control Equipment [3]
Working Pressure Range on Decreasing X (upper) Actuator |
Adjustable Difference |
Adjustable Differential |
Maximum |
Single Pole |
Double Pole |
---|---|---|---|---|---|
Cat. No. |
Cat. No. |
||||
Diaphragm Actuated—Nitrile (Buna-N) Diaphragm, Zinc Plated Steel Housing |
|||||
0–75 |
0.25–10 |
0.8–2 |
100 |
||
0–175 |
0.5–36 |
5–15 |
240 |
||
0–500 |
3–175 |
22–90 |
850 |
||
Piston Actuated—#440 Stainless Steel Piston. #303 Stainless Steel Housing, Viton® Fluorocarbon Diaphragm and O-ring, Teflon® Retaining Ring |
|||||
0–5000 |
15–825 |
80–200 |
7500 |
Dual-Stage Operation
Type G dual stage pressure switches are designed for use in applications where two separate pressure operations must be controlled by a single pressure monitoring device. These controls are most commonly used where dual functions are required or in sequencing applications such as alarm, followed by shutdown.
Dual-Stage Pressure Switch
NEMA 4, 4X, 13 Enclosure
UL Listed and CSA Certified As Industrial Control Equipment [3]
Ordering Dual-Stage Pressure Switches |
|||
1. |
Specify Class 9012 Type..., and indicate the high or low operating point for each stage within the limits shown in the above table. |
||
Example: |
|||
Class 9012 Type GKW4 |
|||
Set: |
Stage 1 at 30 psi decreasing pressure |
||
Stage 2 at 50 psi decreasing pressure |
|||
(20 psi spread) |
|||
Differential of each stage will be approximately as shown in the table above. |
|||
2. |
For available modifications see Factory Modifications and Accessories. If one or more of these modifications are desired, add the appropriate Form to the Class and Type. Arrange form letters in alphabetical order when ordering more than one modification. |
||
Acceptable Wire Sizes 12-22 AWG Recommended Terminal Clamp Torque 7 lb-in Electrical Rating Electrical Ratings Temperature Rating Electrical Ratings Modifications Factory Modifications and Accessories Accessories Factory Modifications and Accessories Renewal Parts Kits Renewal Parts for Class 9012–9038 Devices Dimensions Dimensions |