Class 9012 and 9016 Electrical Ratings and Dimensions
Refer to Catalog 9012CT9701
Electrical Ratings
Control Duty Circuit Ratings
Contacts |
AC—50 or 60 Hz |
DC |
AC or DC |
|||||||
---|---|---|---|---|---|---|---|---|---|---|
V |
Inductive, 35% Power Factor |
Resistive |
V |
Inductive and Resistive |
Continuous Carrying Amperes |
|||||
Make |
Break |
Make and Break Amperes |
||||||||
A |
VA |
A |
VA |
Make and Break Amperes |
Single Throw |
Double Throw |
||||
SPDT |
120 |
60 |
7200 |
6 |
720 |
6 |
120 |
0.55 |
0.22 |
10 |
240 |
30 |
7200 |
3 |
720 |
3 |
250 |
0.27 |
0.11 |
10 |
|
480 |
15 |
7200 |
1.5 |
720 |
1.5 |
600 |
0.10 |
— |
10 |
|
600 |
12 |
7200 |
1.2 |
720 |
1.2 |
— |
— |
— |
— |
|
DPDT |
120 |
60 |
7200 |
6 |
720 |
6 |
125 |
0.22 |
0.22 |
10 |
240 |
30 |
7200 |
3 |
720 |
3 |
250 |
0.11 |
0.11 |
10 |
|
480 |
15 |
7200 |
1.5 |
720 |
1.5 |
600 |
— |
— |
10 |
|
600 |
12 |
7200 |
1.2 |
720 |
1.2 |
— |
— |
— |
— |
Type G Machine Tool and Vacuum (except GVG)
Type G Industrial
Temperature Ratings
Actuator |
Minimum |
Maximum |
|
---|---|---|---|
Ambient |
All |
-23 °C (-10 °F) |
+85 °C (+185 °F) |
Media |
Diaphragm |
-40 °C (-40 °F) |
+120 °C (+250 °F) |
Piston |
-26 °C (-15 °F) |
||
All with Forms Q4 and Q14 |
-26 °C (-15 °F) |
Dimension A for G•W Switches
Type |
Dimension A, in. (mm) |
---|---|
GAW, GDW, GKW 2, 4, 5, 6 22, 24, 25, 26, 52, 54, 55, 56 |
2.33 (59) |
GBW, GEW, GLW 1, 2, 21, 22, 51, 52 |
2.23 (57) |
GCW, GFW, GMW 1, 2, 3, 4 21, 22, 23, 24, 51, 52, 53, 54 |
3.15 (80) |
Dimension A for G•R, Switches
Type / Tipo / Type |
Dimension A, in. (mm) |
---|---|
GAR1, 2, 21, 22 |
2.02 (51.3) |
GAR4, 5, 6, 24, 25, 26 |
1.42 (36.1) |
GBR1, 2, 21, 22; GCR1, 21 |
1.32 (33.5) |
GCR2, 3, 4, 22, 23, 24 |
2.24 (56.9) |
GDR1, 2, 21, 22 |
2.02 (51.3) |
GDR4, 5, 6, 24, 25, 26 |
1.42 (36.1) |
GER1, 2, 21, 22; GFR1, 21 |
1.32 (33.5) |
GFR2, 3, 4, 22, 23, 24 |
2.24 (56.9) |