Types GAW and GVG
Class 9016 / Refer to Catalog 9012CT9701
Type GAW—Sensitive Control Applications
9016GAW vacuum switches are provided with double throw contacts; normally open and normally closed circuits allow these controls to be used for standard or reverse action applications.
Standard devices can be mounted from the front with the bracket provided. Two mounting screws are required for a firm attachment to any smooth, flat surface. Allowance must be made for flange projection. Controls with Form F modification include two mounting feet with 9/32" mounting holes on 3-3/4" centers. Range and Differential adjustments are internal and exposed by removal of the front cover.
Maximum allowable positive pressure: 100 psig.
Diaphragms
are oil resistant, nitrile butadiene (Buna N) rubber.
Electrical Ratings and Temperature Limitations—See Control Circuit Rated Type G Pressure Switches for Type G
machine tool.
Dimensions—See Dimensions.
Class 9016, Diaphragm Actuated
Range on Decreasing
Vacuum |
Adjustable Differential
Adds to Range[1] |
Contact Arrangement |
Pipe Tap |
Enclosure |
|
---|---|---|---|---|---|
NEMA 4, 4X & 13 |
NEMA 7 & 9 [2] |
||||
Catalog No. |
Catalog No. |
||||
0–28.7 |
At Minimum Range: 0.8–9 At Mid-Range: 1.3–7.4 |
1 N.O., 1 N.C. |
1/4"-18 |
||
0–25 |
5–20 |
1 N.O., 1 N.C. |
1/4"-18 |
N/A |
|
0–28.3 |
At Minimum Range: 1–9 At Mid-Range: 1.7–7.4 |
2 N.O., 2 N.C. |
1/4"-18 |
||
0–25 |
5–20 |
2 N.O., 2 N.C. |
1/4"-18 |
N/A |
Available Modifications
Description |
Form |
---|---|
Range scale window |
V1 |
1/4"-18 NPT external thread pressure connection |
Z |
1/2"-14 NPT external thread, 1/4"-18 NPTF internal thread pressure connection (standard actuator only) |
Z16 |
Type GVG—Power Circuit Applications
The 9016GVG1 vacuum switch is a companion to the 9036GG and 9037GG float switches commonly used on vacuum heating pumps. Electrical ratings of float and vacuum switch types are equal.
Class 9016, Contacts Open on Increasing Vacuum
Cut-out Range |
Approximate Adjustable
Differential |
Cut-in Range |
Poles |
Pressure Connection |
NEMA 1 Enclosure |
---|---|---|---|---|---|
Catalog No. |
|||||
5–25 |
5–10 |
0–20 |
2 |
1/4"-18 NPSF |
|
noteMaximum allowable positive pressure: 150 psig. |
Available Modifications
Description |
Form |
---|---|
3-way lever—nameplate marked: Float only—Vacuum and Float—Continuous (factory modification only) |
E |
Mounting bracket (for retrofit, order 9049A53 bracket kit) |
F |
Reverse action—normally open contacts |
R |
1/4" male pipe connection (1/4"-18 NPT, external thread) (for retrofit, use 1/4" pipe nipple) |
Z |
Electrical Ratings—9016GVG
Voltage |
AC |
DC |
|
---|---|---|---|
Single Phase |
Polyphase |
||
110 V |
2 hp |
3 hp |
1 hp |
220 V |
3 hp |
5 hp |
1 hp |
440–550 V |
5 hp |
5 hp |
— |
32 V |
— |
— |
1/2 hp |
noteControl Circuit Rating: A600 |
Vacuum Codes
Settings (In. of Hg) |
Code |
---|---|
3–8 |
J09 |
16.5–25 |
J10 |
17–22 |
J11 |
18–23 |
J12 |
20–25 |
J13 |
Specify other setting (minimum order quantity is 4 pieces) |
J99 |
Ordering Information: Specify Class 9016 Type G. Give vacuum settings within the limits of the listings above. For Setting Codes, see the table entitled Vacuum Codes above. If special features are desired, add the appropriate Form letter to the Class and Type. Arrange the Form letters in alphabetical order when ordering more than one special feature. |
File E12158 CCN NKPZ |
File LR25490 |
||
Dimensions Electrical Ratings |