Type FHG—Pumptrol™ Compressor Pressure Switch

Class 9013 / Refer to Catalog 9034CT9701

FHG Pressure Switch Selection and Features

Class 9013 Type FHG pressure switches are designed for the control of small electrically driven air compressors.

Dimensions, Type F (Net Weight, 1-1/8 lb)

Switch Type

A

in.

mm

FHG2, 12, 22, 32, 42, 52 / FRG2, FSG2, FYG2

2-29/32

23

FHG3, 13, 33 / FRG3, FSG3, FYG3

1-9/32

33

FHG9, 19, 29, 39, 49, 59 / FSG9, FYG9

1-3/32

28

Special Features and Modifications for Type FHG[1]

Description

Form

Bulk pack

[2]

Addition of a second ground screw

G4[3]

Maintained manual cut-out lever (Auto-Off)

M1

Pulsation plug—factory order only (available only on 1/4-inch fittings, not to include 4-way)

P

Slip-on connectors (load side terminals only)

U

Slip-on connectors (line and load terminals)

U2

Two-way pressure release valve

X

Quick connect two-way pressure release valve (for use with Polyflow® tubing)

X1

Black cover

Z22

Selection Table

Description

NEMA 1 Enclosure

Adjustable Cut-out Range Increasing
Pressure (psig)

ApproximateDifferential
Fixed (psig)

Poles

PressureConnection

Lower hp

Higher hp

Catalog No.

Catalog No.

 40-100

20

2

1/4" NPSF internal

9013FHG2

9013FHG22

3/8" NPSF internal

9013FHG3

1/4" four way

9013FHG4

9013FHG24

1/4" NPT external

9013FHG9

9013FHG29

 70-150

30

2

1/4" NPSF internal

9013FHG12

9013FHG32

3/8" NPSF internal

9013FHG13

9013FHG33

1/4" four way

9013FHG14

9013FHG34

1/4" NPT external

9013FHG19

9013FHG39

100-200

40

2

1/4" NPSF internal

9013FHG42

9013FHG52

1/4" four way

9013FHG44

9013FHG54

1/4" NPT external

9013FHG49

9013FHG59

Pressure Code (fixed differential)[1]

Off at…

Code A

80 psi

J43

100 psi

J27

110 psi

J37

115 psi

J38

120 psi

J69

125 psi

J52

135 psi

J39

140 psi

J68

155 psi

J40

150 psi

J55

175 psi

J59

Specify other pressure (minimum order quantity is 4 pieces)

J99


note

The existence of a code does not imply that the code is available for any or all devices.

Electrical Ratings For All 9013 Switches

Switch Type

Voltage

Single Phase AC

Polyphase AC [4]

DC

Control Circuit Rating

FHG2, 9, 12, 13, 14, 19, 42, 43, 44, 49

FSG, FSW

115

1-1/2 hp

2 hp

1/4 hp[5]

A600

230

2 hp

3 hp

1/4 hp[5]

460/575

1 hp

FHG22, 29, 32, 33, 34, 39, 52, 54, 59

FYG, FYW

115

2 hp

3 hp

1/2 hp[6]

A600

230

3 hp

5 hp

1/2 hp[6]

460/575

1 hp

FRG One Pole (All Form H)

32

A300

115

1 hp

1/4 hp

230

1 hp

1/4 hp

FRG Two Pole

32

1/4 hp

A300

115

1 hp

1 hp

1/4 hp

230

1 hp

1 hp

1/4 hp

All 9013G Form H

115

1 hp

1/2 hp

A600

230

2 hp

1/2 hp

460/575

2 hp

All 9013G, except Form H

115

2 hp

3 hp

1 hp

A600

230

3 hp

5 hp

1 hp

460/575

1 hp

1 hp

File E12158 
CCN NKPZ


File LR25490

note

If conduit or pressure line is rigid, UL; if both are flexible, UR.

Ordering Information

  • Specify Class 9013 Type FHG.

  • Select pressure code from the table entitled Pressure Code (fixed differential) on the left side of the page, and add the code designation to end of the Type number. Ensure that the pressure rating of the code falls within the limits of the device as shown in Selection Table, Selection Table.

  • To order special features as shown in Special Features and Modifications for Type FHG, add the appropriate Form designation to the Class and Type. Arrange Forms in alphabetical order when specifying more than one feature or modification.


    Accessories: Type G Pressure Switch Selection and Features

Footnotes

  1. Some product configurations are not available—contact your Schneider Electric representative for details.
  2. For bulk package quantities and Form numbers, see Bulk Package Form Numbers for 9013F Pressure Switches on Type F Pressure Switch Selection and Features. If a Form is not specified, devices will be shipped individually packaged.
  3. Can be field installed. Nameplate should then be marked with the Form letter and maintenance and ordering records corrected.
  4. See 1993 NEC Article 430-84
  5. DC rating does not apply to Form M4.
  6. 1/4 hp with Form MI.

Was this helpful?