Type F—Pumptrol™ Water Pump Pressure Switches
Class 9013 / Refer to Catalog 9034CT9701
Type F Pressure Switch Selection and Features
-
Designed for the control of electrically driven water pumps. Diaphragm actuated.
-
Type FSG is the standard water pump switch, suitable for all types of pumps: jets, submersible, reciprocating, etc.
-
Type FYG is designed to meet higher horsepower and pressure requirements.
-
Type FRG is reverse acting: contacts open on falling pressure.
Pressure Codes [1]
Standard Action Devices |
Reverse Action Devices |
|||
---|---|---|---|---|
Settings |
Code |
Settings |
Code |
|
5–21 psi |
J15 |
10–5 psi |
J36 |
|
8–20 psi |
J16 |
22–12 psi |
J22 |
|
20–40 psi |
J20 |
22–16 psi |
J19 |
|
20–50 psi |
J18 |
35–20 psi |
J70 |
|
30–50 psi |
J21 |
40–20 psi |
J23 |
|
40–60 psi |
J24 |
50–30 psi |
J35 |
|
50–70 psi |
J33 |
150–120 psi |
J64[2] |
|
60–80 psi |
J25 |
|||
Specify other pressure |
J99[2] |
Specify other pressure |
J99[2] |
Standard Action: Contacts Open On Rising Pressure
Cut-out |
Approximate |
Cut-in Range (psig) |
Pressure Connection |
2 Pole |
|
---|---|---|---|---|---|
NEMA 1 |
NEMA 3R[3] |
||||
Catalog No. |
Catalog No. |
||||
20–65 |
15–30 |
5–45 |
1/4" NPSF internal |
9013FSG2 |
9013FSW2 |
1/4" NPT external |
9013FSG9 |
9013FSW9 |
|||
1/4" bayonet (barbed) |
9013FSG10 |
9013FSW10 |
|||
20–50 |
10–30 |
10–30 |
1/4" NPSF internal |
9013FSG22 |
9013FSW22 |
20–60 |
10–30 |
10–45 |
1/4" NPT external |
9013FSG29 |
9013FSW29 |
9–30 |
6–20 |
3–10 |
1/4" NPSF internal |
9013FSG42 |
9013FSW42 |
9–30 |
6–20 |
3–10 |
1/4" NPT external |
9013FSG49 |
9013FSW49 |
25–80 |
20–30 |
5–60 |
1/4" NPSF internal |
9013FSG52 |
— |
1/4" NPT external |
9013FSG59 |
— |
|||
34–65 |
15–30 |
19–45 |
(FSG1 through 20 with Form M4 is only available in this range) |
||
25–80 |
20–30 |
5–60 |
1/4" NPSF internal |
9013FYG2 |
9013FYW2 |
1/4" NPT external |
9013FYG9 |
9013FYW9 |
|||
1/4" bayonet (barbed) |
9013FYG10 |
9013FYW10 |
|||
39–80 |
20–30 |
19–60 |
(FYG1 through 20 with Form M4 is only available in this range) |
||
20–50 |
10–30 |
10–30 |
1/4" NPSF internal |
9013FYG22 |
9013FYW22 |
20–60 |
10–30 |
10–45 |
1/4" NPT external |
9013FYG29 |
9013FYW29 |
9–40 |
6–30 |
3–10 |
1/4" NPSF internal |
9013FYG42 |
9013FYW42 |
9–40 |
6–30 |
3–10 |
1/4" NPT external |
9013FYG49 |
9013FYW49 |
Maximum Allowable Pressure
for All 9013 Switches
Type |
Pressure |
|
---|---|---|
FHG, FSG, FYG, FSW, FYW, FRG |
220 psig |
Temperature Limitations
for All 9013 Switches
Operation (Media) |
Storage |
|
---|---|---|
–36 to +125 °C (–33 °F to +257 °F) |
–36 to +125 °C (–33 to +257 °F) |
Reverse Action: Contacts Open On Falling Pressure
Cut-in Range (psig) |
Approximate Adjustable Differential (psig) |
Cut-out Range (psig) |
Pressure Connection |
Catalog Number |
|
---|---|---|---|---|---|
1-Pole |
2-Pole |
||||
23–65 |
15–30 |
8–45 |
1/4" NPSF internal |
9013FRG12 |
9013FRG2 |
3/8" NPSF internal |
9013FRG13 |
9013FRG3 |
|||
1/4" NPT external |
9013FRG19 |
9013FRG9 |
|||
10–45 |
6–20 |
4–25 |
1/4" NPSF internal |
9013FRG32 |
9013FRG22 |
3/8" NPSF internal |
9013FRG33 |
9013FRG23 |
|||
1/4" NPT external |
9013FRG39 |
9013FRG29 |
|||
6–14 |
5, Fixed |
1–9 |
1/4" NPSF internal |
9013FRG52 |
9013FRG42 |
3/8" NPSF internal |
9013FRG53 |
9013FRG43 |
|||
1/4" NPT external |
9013FRG59 |
9013FRG49 |
|||
40–100 |
20–30 |
20–80 |
1/4" NPSF internal |
9013FRG72 |
9013FRG62 |
3/8" NPSF internal |
9013FRG73 |
9013FRG63 |
|||
65–150 |
30–45 |
35–120 |
1/4" NPSF internal |
9013FRG92 |
9013FRG82 |
3/8" NPSF internal |
9013FRG93 |
9013FRG83 |
|||
1/4" NPT external |
9013FRG99 |
9013FRG89 |
Ordering Information
|
See also: |
Special Features and Modifications for Type FSG, FYG & FRG Devices [4]
Description |
Applies to Types |
Form |
---|---|---|
Bulk package |
All Type F |
|
One normally open—one normally closed contact |
FRG 2-Pole only |
H |
Maintained manual cut-out lever (Auto-Off) |
FSG, FYG |
M1 |
Momentary manual cut-in lever (Auto-Start) |
FRG2-59 only |
M3 |
Low pressure cut-off (Auto-Start-Off) – Operates at approximately 10 psig below cut-in and will turn off the pump |
FSG, FYG |
M4 |
Maintained manual cut-in lever (Auto-On) |
FRG2-59 only |
M5 |
Pulsation plug (Type 2 & 9 only) |
FRG, FSG, FYG |
P[6] |
Plastic flange (max. temp. 120 °F) (max. pressure 80 psi) Available only on Types FSG2, FYG2, FRG2, FSG•2, FYG•2, FRG•2 |
FSG•, FYG•, FRG• |
Q8 |
1/4" NPSF internal only |
||
1/2" conduit bushing, 1/2" long thread—on left |
All Type F |
T |
Slip-on connectors (load side terminals only) |
FSG, FYG |
U |
Slip-on connectors (line and load terminals) |
FSG, FYG |
U2 |
Black cover |
FSG, FYG |
Z22 |
Bulk Package Form Numbers for 9013F Pressure Switches
Description |
Bulk Package Quantity |
||||||
---|---|---|---|---|---|---|---|
16 |
20 |
40 |
50 |
400 |
500 |
||
Product without Forms M1, M3, M4, M5, T, X1 |
9013FHG (without 1/4" four-way) |
— |
C20 |
C50 |
— |
— |
|
9013FHG4, 14, 24, 34, 44, 54 (with 1/4" four-way) |
— |
C20 |
— |
C50 |
C400 |
— |
|
9013FRG |
— |
C20 |
— |
C50 |
— |
— |
|
9013FSG |
— |
C20 |
— |
C50 |
— |
— |
|
9013FYG |
— |
C20 |
— |
C50 |
— |
— |
|
Product with Forms M1, M3, M4, M5 |
9013FHG (without 1/4" four-way) |
— |
C20 |
C40 |
— |
— |
— |
9013FHG4, 14, 24, 34, 44, 54 (with 1/4" four-way) |
— |
C20 |
C40 |
— |
— |
— |
|
9013FRG |
— |
C20 |
C40 |
— |
— |
— |
|
9013FSG |
— |
C20 |
C40 |
— |
— |
— |
|
9013FYG |
— |
C20 |
C40 |
— |
— |
— |
|
Product with Forms T, X1 |
9013FHG (without 1/4" four-way) |
C16 |
— |
C40 |
— |
— |
— |
9013FHG4, 14, 24, 34, 44, 54 (with 1/4" four-way) |
C16 |
— |
C40 |
— |
— |
— |
|
9013FRG |
C16 |
— |
C40 |
— |
— |
— |
|
9013FSG |
C16 |
— |
C40 |
— |
— |
— |
|
9013FYG |
C16 |
— |
C40 |
— |
— |
— |
|
9013FHG9 Special with Extended Flange |
C16 |
— |
— |
— |
— |
C500 |