Type G—Pumptrol Pressure Switch

Class 9013 / Refer to Catalog 9034CT9701

Type G Pressure Switch Selection and Features


Shown with Form X

File E12158
CCN NKPZ

 

File 25490

File 26817

Haz. Loc.

File E12443 Haz Loc
CCN NOWT

 

Pressure Codes

Code

Pressure Setting (Close-Open), psi

J20

20–40

J21

30–50

J23

40–20 (reverse action)

J24

40–60

J25

60–80

J26

70–90

J28

70–100

J29

75–100

J30

80–100

J31

90–120

J50

135–175

J51

100–80 (reverse action)

J53

100–125

J54

110–125

J56

110–150

J57

120–150

J58

125–150

J60

125–175

J61

130–175

J62

140–175

J63

145–175

J64

150–120 (reverse action)

J65

215–250

J99

Specify the required setting

Special Features and Modifications

Description

Form

3-Way Lever (On-Auto-Off)

E

One Normally Open / One Normally Closed Contact

H

Pulsation Plug

P

Reverse Action

R

Slip-On Connectors (Load Side Terminals Only)

U

Slip-On Connectors (Line and Load Terminals)

U2

Two-Way Pressure Release Valve

X

¼" Male Pipe Thread on Pressure Connection

Z

½"-14 NPT External, ¼"-18 NPT Internal

Z16

Class 9013 Type G Pumptrol pressure switches are designed to control electrically driven water pumps and air compressors. These devices cover higher electrical ratings for directly controlling motors in pump and compressor applications.

Selection Tables

Cut-out Range (psig)

Approximate Adjustable Differential (psig)

Cut-in Range (psig)

Enclosure

Poles

NPSF Internal Pressure Connection

Catalog No.

10–35

4–8

5.5–30.5

NEMA 1 (General Purpose)

2

1/4

9013GMG2

20–80

15–30

5–60

NEMA 3R [1] (Rainproof)

2

1/4

9013GSB2

20–80

15–30

5–60

NEMA 1 (General Purpose)

2

1/8

9013GSG1

1/4

9013GSG2

3/8

9013GSG3

20–80

20–40

5–50

NEMA 7 & 9
(Hazardous Locations)

2

1/8

9013GSR1

1/4

9013GSR2

3/8

9013GSR3

NEMA 4 (Watertight)

1/8

9013GSW1

1/4

9013GSW2

3/8

9013GSW3

65–200

20–40

40–170

NEMA 3R [1] (Rainproof)

2

1/4

9013GHB2

65–200

20–40

40–170

NEMA 1 (General Purpose)

2

1/8

9013GHG1

1/4

9013GHG2

3/8

9013GHG3

65–200

30–50

35–150

NEMA 7 & 9
(Hazardous Locations)

2

1/8

9013GHR1

1/4

9013GHR2

3/8

9013GHR3

NEMA 4 (Watertight)

1/8

9013GHW1

1/4

9013GHW2

3/8

9013GHW3

80–250

25–45

32–215

NEMA 3R [1] (Rainproof)

2

1/4

9013GHB5

80–250

24–45

32–215

NEMA 1 (General Purpose)

2

1/8

9013GHG4

1/4

9013GHG5

3/8

9013GHG6

80–250

40–60

30–190

NEMA 7 & 9
(Hazardous Locations)

2

1/8

9013GHR4

1/4

9013GHR5

3/8

9013GHR6

NEMA 4 (Watertight)

1/8

9013GHW4

1/4

9013GHW5

3/8

9013GHW6

note

Some product configurations are not available. Contact your Schneider Electric representative for details.


Ordering Information

  • Specify Class 9013 Type G.

  • Select the pressure code from Pressure Codes, and add the code to the end of the Type number. Ensure that the pressure rating of the code falls within the limits of the device. See Selection Tables.

  • To order special features, add the appropriate Form letter to the Class and Type. Arrange Form letters in alphabetical order when ordering more than one special feature.

Special Features and Modifications for Type G Devices [2]

Description

Applies to

Form

Standard pack of 10 switches[3]

All Type G

C10

3-way lever (On-Auto-Off) (not compatible with Form X)

GHG, GMG, GSG

E

1 N.O., 1 N.C. contact

All Type G

H

Pulsation plug (not field replaceable.)

All Type G

P

Reverse action
(Select pressure code from Reverse Action: Contacts Open On Falling Pressure)

All Type G

R

Slip-on connectors (load side terminals only)

All Type G

U

Slip-on connectors (line and load terminals)

All Type G

U2

Two-way pressure release valve

(Not compatible with Form E)

GHB, GMG, GSB, GHG, GSG

X

GHR, GHW, GSR, GSW

X

1/4" male pipe thread on pressure connection

All Type G

Z

1/2"-14 NPT external
1/4"-18 NPT internal[4]

All Type G

Z16

Class 9049 Accessories for Class 9013 Pressure Switches

Description

Applies to Class

Catalog No.

Two-way pressure release valve, replacement only.
Cannot be added to switch that originally had no valve.

9013GHG, GSG, Form X only

9049A12

Mtg. bracket—replacing obsolete 9013A with 9013G

9013GHG, GSG

9049A52

Mtg. bracket—replacing obsolete 9013A with 9013G,
or for current 9016GVG

9013GMG, 9016GVG

9049A53

Two-way pressure release valve. Replacement only.
Cannot be added to switch that originally had no valve.

9013FHG, Form X only

9049A56

Footnotes

  1. Must be mounted in vertical position to maintain enclosure rating.
  2. Some product configurations are not available—contact your Schneider Electric representative for details.
  3. Available on GHB, GHG, GSB, and GSG.
    If Form C10 is not speciied, devices will be shipped individually packaged
  4. UL Listed industrial control equipment.

Was this helpful?