Open Tank, Types D and G
Class 9036 / Refer to Catalog 9034CT9701
Open Tank or Sump Applications
Ambient temperature ratings: Min. -30 °C (-22 °F); Max. +105 °C (+220 °F).
For accessories, refer to Accessories for Float Switches.
Class 9036, 2-Pole, Single Lever Operated
Contact Operation |
NEMA 1 |
NEMA 4 |
NEMA 7, 9 |
---|---|---|---|
Catalog No. |
Catalog No. |
Catalog No. |
|
Close on liquid rise |
|||
Open on liquid rise |
|||
Close on liquid rise |
|||
Open on liquid rise |
|||
Order the universal mounting bracket and float accessory kits separately from the Class 9049 Accessories section on Accessories for Float Switches. Types GW and GR use a center-hole float. Devices with Form C use a center-hole float. All others use a tapped-at-top float. |
Modifications [1]
Description |
Factory Installed |
Field Installed |
---|---|---|
Form |
Class 9049 Kit |
|
Types DG, DW, DR |
||
Reverse action (Type DG) |
R |
|
Compensating spring (Type DG) |
C |
|
Compensating spring (Type DR, DW) |
C |
|
Compensating spring and reverse action |
CR |
Not available |
Types GG, GW, GR |
||
Compensating spring for Type GG2 |
C |
|
Combination of compensating spring and reverse action (Type GG2) |
CR |
|
1 N.O., 1 N.C. contact configuration |
H |
Not available |
Combination of comp. spring & 1 N.O., 1 N.C. contact for Type GG2 |
CH |
Not available |
Reverse action (Type GR, GW) |
R |
Not available |
Class 9049 Float Accessory Specifications (oz)
Item |
Type A6 |
Type A6S |
Type A6C |
Type A6CS |
Type A6A |
Type A6CA |
---|---|---|---|---|---|---|
Net buoyancy[2] (in water) 7" float |
60[3] |
60[3] |
70[3] |
70[3] |
60[3] |
70[3] |
Weight of 5 ft rod |
18.5 |
16.9 |
18.5 |
16.9 |
6 |
6 |
Weight of extra ft of rod (per ft) |
3.7 |
3.4 |
3.7 |
3.4 |
1.2 |
1.2 |
Total weight of stops |
3 (2 stops) |
3 (2 stops) |
6 (4 stops) |
6 (4 stops) |
3 (2 stops) |
6 (4 stops) |
Maximum Forces at Which Switches Are Tested (oz)
Type |
Force Up To Trip |
Force Down To Trip |
Weight Supported with Compensating Spring |
Type (with or without Form H) |
Lever Length Position |
Force Up |
Force Down |
Weight Supported with Compensating Spring at Max. Adjustment (oz) |
|
---|---|---|---|---|---|---|---|---|---|
DG2 |
9 |
8 |
60 |
GG2 |
Short |
33 |
39 |
||
DG2 Form R |
8 |
8 |
60 |
GG2 |
Long |
21 |
27 |
100 |
|
DW31 |
8 |
8 |
66 |
GG2 Form R |
Short |
30 |
24 |
||
DW31 Form R |
8 |
8 |
66 |
GG2 Form R |
Long |
22 |
16 |
150 |
|
DR31 |
8 |
8 |
66 |
GR1, GW1 |
Short |
24 |
31 |
80 |
|
DR31 Form R |
8 |
8 |
66 |
GR1, GW1 |
Medium |
22 |
29 |
72 |
|
GR1, GW1 |
Long |
20 |
27 |
64 |
|||||
Electrical Ratings for All Float Switches
Applies to Class and Type |
Control Circuit |
Single Phase AC |
Polyphase AC [5] |
DC |
||||||
---|---|---|---|---|---|---|---|---|---|---|
115 V |
230 V |
460/ 575 V |
115 V |
230 V |
460/ 575 V |
32 V |
115 V |
230 V |
||
9036DG, DR, DW (2-pole), FG |
A600 |
2 hp |
3 hp |
— |
3 hp |
5 hp |
1 hp |
1/4 hp |
1/2 hp |
1/2 hp |
9036GG, GR, GW (2-pole) |
A600 |
2 hp |
3 hp |
5 hp |
3 hp |
5 hp |
5 hp |
1/2 hp |
1 hp |
1 hp |
9036G Form H (1 N.O., 1 N.C.) |
A300 |
1 hp |
2 hp |
2 hp |
— |
— |
— |
— |
1/2 hp |
1/2 hp |
9037EG, ER, EW; HG, HR, HW (2-pole) |
A600 |
2 hp |
3 hp |
— |
3 hp |
5 hp |
1 hp |
1/4 hp |
1/2 hp |
1/2 hp |
9038 All Devices (2-pole) |
A600 |
2 hp |
3 hp |
— |
3 hp |
5 hp |
1 hp |
1/4 hp |
1/2 hp |
1/2 hp |