Open Tank, 9036FG, and Closed Tank, 9037E
Refer to Catalog 9034CT9701
Open Tank or Sump Applications, Float Switch, Class 9036 Type FG
The Class 9036 Type FG30 pedestal style float switch is designed for liquid level control with electric motor operated pumps either directly or through a magnetic starter. It can also be used to activate alarms in liquid level control systems. The upward or downward movement of the lever arm of the Class 9036 Type FG30 float switch controls the On and Off positions corresponding to the water level changes required to turn the pump or alarm on and off.
Ambient temperature ratings: Min. -30 °C (-22 °F); Max. +105 °C (+220 °F)
Closed Tank, Class 9037 Type E
Type E switches are flange mounted and float movement is transmitted through a Quad-Ring® seal.
Build up the switch to meet your exact requirements from the basic switch, float rod, and float groups below. Switch may be assembled in the field to give contacts that open on liquid rise or close on liquid rise. Consult Schneider Electric for use in media with a different specific gravity than water.
Ambient temperature ratings: Min. -30 °C (-22 °F); Max. +105 °C (+220 °F)
Class 9037 Type E
Application |
Post Length |
NEMA 1 |
NEMA 4 |
NEMA 7 & 9 |
---|---|---|---|---|
Catalog No. |
Catalog No. |
Catalog No. |
||
For minimum water level change |
2-5/8 |
|||
4-11/16 |
— |
— |
||
For maximum water level change |
2-5/8 |
|||
4-11/16 |
— |
|||
Class 9049 Floats for Type E Switches
Description |
Catalog No. |
---|---|
#304 stainless steel |
|
#316 stainless steel |
Class 9049 Float Rod Kits
Catalog No. |
A (in.) |
F (in.) |
R (in.) |
H (in.) |
---|---|---|---|---|
1.00 |
4.75 |
1.75 |
8.25 |
|
1.00 |
4.75 |
2.5 |
9.00 |
|
1.00 |
4.75 |
3.50 |
9.50 |
|
1.00 |
4.75 |
5.25 |
11.75 |
|
1.00 |
5.00 |
7.25 |
13.75 |
|
1.00 |
5.75 |
12.25 |
18.75 |