Closed Tank, Type H
Class 9037 / Refer to Catalog 9034CT9701
Type H Switches
Type HG35 |
|||
File No. E12158 and |
File
LR25490, |
Class 9037 Type H Contacts Close On Liquid Rise
Float Position (viewed from front of switch, facing indicator scale) |
Float Rod |
Approximate |
NEMA 1 |
NEMA 4 |
NEMA 7 & 9 |
|
---|---|---|---|---|---|---|
Min. (in.) |
Max. (in.) |
Catalog No. |
Catalog No. |
Catalog No. |
||
Right |
45° |
2 |
5 |
|||
90° Offset |
2 |
5 |
||||
7 |
||||||
8-1/4 |
— |
|||||
11-1/2 |
||||||
Left |
45° |
2 |
5 |
|||
90° Offset |
2 |
5 |
||||
7 |
— |
|||||
8-1/4 |
||||||
11-1/2 |
||||||
noteFor replacement floats, see Class 9049 Type H on Accessories for Float Switches. Types shaded
in gray are available with Form Z19; see Available Modifications For Class 9037
Type H on Available Modifications For Class 9037
Type H. |
Type H Float Travel Distances
Float Rod Angle |
R |
H [1] |
f1 |
f2 |
F |
|||
---|---|---|---|---|---|---|---|---|
Minimum |
Maximum |
Minimum |
Maximum |
Minimum |
Maximum |
|||
45° |
— |
6.22 (158) |
2.25 (57) |
4.50 (114) |
2.00 (52) |
4.50 (110) |
4.25 (108) |
9.00 (229) |
90° offset |
3.00 (76) |
4.25 (108) |
2.75 (70) |
4.25 (108) |
2.25 (57) |
4.25 (108) |
5.00 (127) |
7.50 (191) |
4.25 (108) |
5.50 (140) |
3.50 (89) |
5.50 (140) |
2.75 (70) |
4.00 (102) |
6.25 (159) |
9.50 (241) |
|
5.00 (127) |
6.25 (159) |
3.75 (95) |
6.25 (159) |
3.00 (76) |
4.50 (110) |
6.75 (171) |
10.75 (273) |
|
7.00 (178) |
8.25 (210) |
4.75 (121) |
8.25 (210) |
3.75 (95) |
5.75 (146) |
8.50 (216) |
14.00 (356) |
Available Modifications For Class 9037 Type H [2]
Description |
Form |
---|---|
Omit 2-1/2" tank connecting bushing |
F3 |
Omit float |
L |
Reverse action, contacts open on rise |
R |
Viton® packing: 5 oz. float (diesel fuel) for Types shaded in gray in Class 9037 Type H Contacts Close On Liquid Rise above. |
Z19 |
Viton packing (suitable for applications up to +250 °F) |
Z20 |
#316 stainless steel float and Viton packing |
Z21 |