Mechanical Alternators, Types A and C

Class 9038 / Refer to Catalog 9034CT9701

Type A, Open Tank

Type AG1

Mechanical Alternator, Float Operated

Type A Dimensions, in. (mm)

File No. E12158
excludes NEMA 7 & 9 products (9038AR, CR, and DR)

File LR25490
excludes NEMA 7 & 9 products (9038AR, CR, and DR)

Alternators are designed to provide motor alternation in the operation of two motors.

Class 9038 Type A

Application

Description

NEMA 1

NEMA 4

NEMA 7 and 9

Catalog No.

Catalog No.

Catalog No.

For open tank or sump systems
using duplex pumps

Mechanical
alternator
float operated

9038AG1

9038AW1

9038AR1

note

For use with Class 9049 float accessories listed on Accessories for Float Switches.
Type AW and AR alternators must use center hole floats.

Operating Forces—Types AG, AR and AW

Type

Without Compensating Spring
(No Form C)

With Compensating Spring (Form C)

Maximum Weight of Rod and Stops Supported

Length of Rod Supported at the Maximum Adjustment

Force
Up[1]

Force
Down

Note: AW1 and AR1 have
compensating spring standard.

Brass [2]

Stainless
Steel [2]

Aluminum
[2]

AG1 (min. lever ext.)

18 oz

20 oz

47 oz.

10 ft

12 ft

25 ft

AG1 (max. lever ext.)

16

17

41

8 

10

21

AG1 Form R (min. lever ext.)

14

16

33

7 

8 

17

AG1 Form R (max. lever ext.)

11

12

30

6 

7 

15

AR1, AW1 (standard lever)

74

16

20

41

AR1, Form R, AW1 Form R (std. lever)

85

19

23

47


Type C, Closed Tank, with Bushing

Type CG36
Float on left

Flange mounted with bushing for control of liquid level within a closed tank. Build up the switch to meet your requirements from the basic switch, rod kit, and float kit groups below.

Type C switches are attached to the tank by means of a 2-1/2 in. screw-in bushing. An external pointer indicates the float position within the tank when the unit is mounted. Switches come complete with screw-in connector, stainless steel float and rod.

Class 9038 Type C

Float Position Viewed from Front of Switch Facing Indicator Scale

R
in. (mm)

Approx. Water
Level Change

NEMA
Type 1

NEMA
Type 4

NEMA
Type 7, 9

Min. (in.)

Max. (in.)

Catalog No.

Catalog No.

Catalog No.

Right

7 (178)

6.5 (165)

13 (330)

9038CG31

9038CW31

9038CR31

Left

7 (178)

6.5 (165)

13 (330)

9038CG32

9038CW32

9038CR32

Right

4.25 (108)

4 (102)

7.75 (197)

9038CG33

9038CW33

9038CR33

Left

4.25 (108)

4 (102)

7.75 (197)

9038CG34

9038CW34

9038CR34

Right

5 (127)

4.75 (121)

9.25 (235)

9038CG35

Left

5 (127)

4.75 (121)

9.25 (235)

9038CG36

9038CW36

9038CR36

Type C Float Travel Adjustments

R
in. (mm)

A
in. (mm)

B

in. (mm)

C

in. (mm)

D

in. (mm)

F

in. (mm)

Min.

Max.

Min.

Max.

Min.

Max.

Min.

Max.

Min.

Max.

7 (178) [3]

2.5 (64)

5 (127)

5 (127)

7 (178)

2 (51)

4 (102)

5 (152)

7 (178)

10 (254)

14 (495)

5 (127) [4]

2.25 (57)

3.75 (95)

4 (102)

5.25 (133)

2.75 (70)

3 (76)

4 (102)

5.25 (133)

8 (203)

10.5 (267)

4.25 (108) [5]

2 (51)

3.5 (89)

3.5 (89)

4.75 (121)

2.5 (64)

3.75 (95)

3.5 (89)

4.75 (121)

7 (178)

9.5 (241)

Type A Dimensions, in. (mm)

Type CG Dimensions

Replacement Float: 9049HF page 22-28

 

Footnotes

  1. Add 2 oz for Form N5 High Water alarm.
  2. Rod length has been determined using the weight of the rod material furnished on Class 9049 accessories (3/8" O.D. tubing).
    Other types of rod should be weighed and compared to the Maximum Weight of Rod column in Operating Forces—Types AG, AR and AW.
  3. CG31, CG32, CW31, CW32, CR31, CR32
  4. CG35, CG36, CW35, CW36, CR35, CR36
  5. CG33, CG34, CW33, CW34, CR33, CR34

Was this helpful?