Mechanical Alternators, Closed Tank, Type D

Class 9038 / Refer to Catalog 9034CT9701

Type D, Closed Tank, Top Mounted

Type DG Shown with

Rod Kit 9049ER5 and

Float Kit 9049HF3 Installed.

File No. E12158,
excludes NEMA 7 & 9 products
(9038AR, CR, and DR)


File LR25490,
excludes NEMA 7 & 9 products
(9038AR, CR, and DR)

 

Designed for applications where mounting is to be made at the top of a closed tank.

Class 9038 Type D Contacts Close On Liquid Rise

Water Level Change

Hinge Post Dimension
“V” (in.)

NEMA 1

NEMA 4

NEMA 7 and 9

Cat. No.

Cat. No.

Catalog No.

Min.

2-5/8

9038DG7

9038DW7

Max.

9038DG8

9038DW8

9038DR8

Min.

4-11/16

9038DG9

Max.

9038DG10

Float Kits, For Use with Type D Switches

Float Rod Kit, Class 9049

Size and Material

Diameter x Length (in.)

Catalog No.

 

Catalog No.

R (in.)

H (in.)

G (in.)

F (in.)

 

9049ER1

1.75

8.25

3.25

8.75

 

9049ER2

2.50

9.00

3.50

10.50

3.625 x 4.50, #304 stainless steel

9049EF1

 

9049ER3

3.25

9.50

3.50

11.00

3.625 x 4.50, #316 stainless steel

9049EF2

 

9049ER5

5.25

11.75

3.75

12.75

2.50 x 7, #304 stainless steel

9049HF3

 

9049ER7

7.25

13.75

4.00

14.50

2.50 x 7, #316 stainless steel

9049HF4

 

9049ER12

12.25

18.75

4.75

19.00

Available Modifications for All Mechanical Alternators [1]

Description

Form

Compensating spring (Type AG)

C

Omit 2-1/2 in. connecting bushing (Type CG, CR, CW)

F3

Omit float (Type CG, CR, CW)

L

Two-level non-alternating unit

N4

Addition of a third, high-water alarm circuit (Type AG, AR, AW, CG, DG only)

N5

High-water alarm circuit, 2-pole (Type CG only)

N25

Reverse action (contacts open on Rise)

R

Viton® packing, 5 oz. float (diesel fuel) (Type CG)

Z19

Viton packing (Type CG, CR, CW)

Z20

#316 stainless steel float and Viton packing (Type CG, CR, CW)

Z21

Type DG Dimensions, in. (mm)

Temperature Ratings for Class 9038

Description

Rating

Ambient Temperature

-22 to 200 °F (-30 to 93 °C)

Media

Buna-N Seal

Up to 215 °F (102 °C)

Viton® Seal

Up to 250 °F (121 °C

Footnotes

  1. Some product configurations are not available—contact your Schneider Electric representative for details.

Was this helpful?