Kits for Class 9012–9038 Devices

Class 9998 / Refer to Catalog 9012CT9701

Accessories for Float Switches

Class 9049 Accessories for Float Switches

Description

Applies to Class

Catalog Number

Compensating Spring

9036GG

9049A13

9038AG

9049A15

9036DR, DW

9049A20

Float

Dia. 3.62 in. (92 mm), length 4.5 in. (114 mm)

#304 stainless steel

9037E, 9038D

9049EF1

#316 stainless steel

9037E, 9038D

9049EF2

Dia. 2.5 in. (64 mm), length 7 in. (178 mm)

#304 stainless steel

9037H, 9038C

9049HF3

#316 stainless steel

9037H, 9038C

9049HF4

Float
Kit

7 in. tapped-at-top #304 stainless steel float, 5 ft rod, 2 stops

Brass rod

All 9036, 9038A

9049A6

Aluminum rod

All 9036, 9038A

9049A6A

7 in. center-hole #304 stainless steel float, 5 ft rod, 4 stops

Brass rod

All 9036, 9038A

9049A6C

Aluminum rod

All 9036, 9038A

9049A6CA

7 in. center-hole #316 stainless steel float, 5 ft stainless steel rod, 4 stainless steel stops

All 9036, 9038A

9049A6CS

7 in. tapped-at-top #316 stainless steel float, 5 ft stainless steel rod, 2 stainless steel stops

All 9036, 9038A

9049A6S

Replacement float—7 in. round center-hole #304 stainless steel

9049A6C, A6CA

9049AF1

Lever

Form R

 

9036DG

9049A58

Mounting Bracket

Replacing obsolete 9036A with 9036G

 

9036GG

9049A54

Replacing 9036A (S or F1) with 9036G

 

9036GG

9049A55

Universal

 

All 9036, 9038AG, AR, AW

9049UMS1

Rod

Stainless steel

1-3/4 in. long

9037E, 9038D

9049ER1

2-1/2 in. long

9037E, 9038D

9049ER2

3-1/4 in. long

9037E, 9038D

9049ER3

5-1/4 in. long

9037E, 9038D

9049ER5

7-1/4 in. long

9037E, 9038D

9049ER7

12-1/4 in. long

9037E, 9038D

9049ER12

Rod Kit

Additional 2-1/2 ft section with connector

Brass rod

9049A6, A6C

9049T1

Aluminum rod

9049A6A, A6CA

9049T1A

Stainless steel rod

9049A6S, A6CS

9049T1S


Renewal Parts for Class 9012–9038 Devices

Renewal parts are generally available for Pump Control Products with a numerical date code—for example, 172 (first quarter, 1972)—or a current date code. Parts are no longer available for devices manufactured before 1965.

Class 9998 Renewal Parts Kits for Class 9012–9038 Devices

Description / Equipment To Be Serviced9thl

Catalog Number

Actuator Assembly

9012GA, GD, GG, GK, GN, GR 5, 25, 55 Series C only

9998PC268[1]

9012GA, GD, GG, GK, GN, GR 6, 26, 36, 46, 56 Series C only

9998PC269

9012GB, GE, GH1, 21, 31, 41, 51; GL, GP, GS1

9998PC177[1]

9012GB, GE, GH2, 22, 32, 42, 52; GL, GP, GS2

9998PC178[1]

Contact Kit
(2-Pole Contacts)

9013FHG22, 29, 32, 39, 52, 59; 9013 FYG; 9036DG, DR, DW; 9037EG, ER, EW, HG, HR, HW30–39;
9038 All Types (2 Kits Required); obsolete 9013HHGY, HSGY; HSWY; 9037HEG, HSG3, 4; 9035DG10, DW10 (This kit also contains a replacement diaphragm for pressure switches. The diaphragm fits pressure switch only.)

9998PC242

9013GHG, GSG, GHR, GSR, GMG; 9036GG, GR, GW; 9037GG Series C All except Forms H & R; 9016GVG, Form R

9998PC205

9013GHG, GSG, GSR, GMG; 9036GG, GR, GW; 9037GG, GR, GW Series C Form H only; 9016GVG, Form H

9998PC206

9013GHG, GSG, GHR, GSR, GMG; 9036GR, GW: Series C Form R only; 9016GVG

9998PC207

Contact Replacement Kit

9013FHG2 thru 19, 42 thru 49, all FSG (Complete contact replacement kit—includes new diaphragm)

9998PC241

Diaphragm Assembly

9012GA, GD, GN, GR1, 21 Series C only

9998PC265

9012GA, GD, GG, GK, GN, GR 2, 3, 22, 52 Series C only

9998PC266[1]

9012GA, GD, GG, GK, GN, GR4, 24, 54 Series C only

9998PC267[1]

Convoluted diaphragm assembly for 9013GHG, GSG: Series C

9998PC208

9013GHW, GSW; and GSW, GHR: Series C

9998PC211

9016 GAW-1, 21

9998PC233

Gasket Kit

Contains all replaceable gaskets for all 9012 open, NEMA 1, 4, 4X, 13 devices

9998PC184

Pilot Light, 24 Vdc

9012, 9016G Forms G7, G8, G9, G10, G21, G22

9998PC305

Piston Assembly

9012GC, GF, GJ, GQ, GT1, 21, 31, 41, 51 Series C only

9998PC270[1]

9012GC, GF, GJ, GQ, GT2, 22, 32, 42, 52 Series C only

9998PC271[1]

9012GC, GF, GQ, GT4, 24, 34, 44, 54 Series C only

9998PC273

Seal Kit

Buna N, for Series A devices: 9037HG/HW/HR30–39; 9038CG/CW/CR31–36

9998PC337

Fluorocarbon, for Series A devices with Form Z19 or Z20: 9037HG/HW/HR30–39; 9038CG/CW/CR31–36

9998PC338

Fluorocarbon, for 9037E and 9038D

9998PC341

Seal Tube Kit

Buna N Quad-Ring®, for Series C devices: 9037HG/HW/HR3–12; 9038CG/CW/CR1–6

9998PC282

Fluorocarbon Quad-Ring, for Series C devices: 9 037HG/HW/HR3–12; 9038CG/CW/CR1–6

9998PC333

Snap Switch

SPDT, for 9012GA, GB, GC, GD, GE, GF, GG, GH, GJ single pole; except Forms E2, E3, E4, H3: Series C only

9998PC313

DPDT, for 9012GA, GB, GC, GD, GE, GF, GG, GH, GJ double pole; except Forms E2, E3, H6, H7: Series C only

9998PC314

Switch Mechanism

9036DR1, DW1 Series B

9998PC285

Footnotes

  1. If one of these Form designations appears on the pressure switch nameplate, complete the 9998 PC number by adding that same Form suffix from Factory Modifications and Accessories, and add the Form price to the kit price.

Was this helpful?