ABL8, ABL7, ABL1

Refer to Catalog DIA3ED207041EN-US

Phaseo™ DC Power Supply

ABL8MEM12020

ABL8REM24030

Phaseo switch mode power supplies are totally electronic and their output voltage is regulated. They offer:

  • Compact size

  • High degree of output voltage stability

For use with Universal power supplies, see optional function modules in catalog DIA3ED207041EN-US, which offer a set of solutions to meet the needs for continuity of service such as:

  • Immunity to microbreaks

  • Voltage holding during power outages

  • Voltage holding during power supply equipment failure

Modular, Single Phase

Meets all the needs of simple automation systems with power ratings from 7 to 60 W and an output voltage of 5 Vdc, 12 Vdc, or 24 Vdc.

Input
Voltage (Vac)

Output
Voltage (Vdc)

Nominal
Current (I)

Protection Reset

Catalog Number

100–240

 5

4

Auto

ABL8MEM05040

12

2

ABL8MEM12020

24

0.3

ABL8MEM24003

0.6

ABL8MEM24006

1.2

ABL8MEM24012

2.5

ABL7RM24025

Optimum, Single Phase

The low-cost solution for applications supplied at 12 Vdc, 24 Vdc, or 48 Vdc and requiring currents between
3 and 5 A.

Input Voltage (Vac)

Output Voltage (Vdc)

Nominal Current (I)

Protection Reset

Catalog Number

100–240

12

5

Auto

ABL7RP1205

24

3

ABL8REM24030

5

ABL8REM24050

48

2.5

ABL7RP4803

ABL8RPS24100

ABL8WPS24200

   

ABL1RPM24042

ABL1RPM24100

Universal, Single Phase

Adapts to the majority of power distribution systems with power ratings from 72 to 480 W at 24 Vdc. The same power supply can be connected phase-to-neutral (N-L1) or phase-to-phase (L1-L2) for line supplies ranging from 100 to 500 Vac. Energy reserve, diagnostics, and choice of manual or auto reset are integrated into these units.

Input
Voltage (Vac)

Output
Voltage (Vdc)

Nominal Current (I)

Auto-Protection Reset

Catalog Number

100–120 /
200–500

24

 3

Auto/Manual

ABL8RPS24030

 5

ABL8RPS24050

10

ABL8RPS24100

100–120 /
200–240

20

ABL8RPM24200

Universal, Three Phase

This three-phase, 480 to 960 W, 24 Vdc output offering is particularly suited for complex machines and processes. Energy reserve, diagnostics, and choice of manual or auto reset are integrated into these units.

Input Voltage (Vac)

Output Voltage (Vdc)

Nominal Current (I)

Auto-Protection Reset

Catalog Number

380–500

24

20

Auto/Manual

ABL8WPS24200

40

ABL8WPS24400

Dedicated, Single Phase

Designed for integration into repetitive equipment with power ratings from 60 to 240 W and an output voltage of 12 Vdc or 24 Vdc.

Input Voltage (Vac)

Output Voltage (Vdc)

Nominal Current (I)

Protection Reset

Catalog Number

100–240[1]

12

5

Auto

ABL1REM12050

24

2.5

ABL1REM24025

4.2

ABL1REM24042

100–120 / 200–240[2]

24

6.2

ABL1REM24062

10

ABL1REM24100

100–240[1]

12

8.3

Auto

ABL1RPM12083

24

4.2

ABL1RPM24042

100–120 / 200–240[2]

24

6.2

ABL1RPM24062

10

ABL1RPM24100


Approvals for Phaseo DC Power Supply

File: E164867
CCN: NMTR, NMTR7

File: E164867
CCN: NMTR2, NMTR8

File: 238438
Class: 5311-87,
5311-07

RoHS
Compliant

  • SEMI F47 Compliant for most units

  • For additional information, refer to Catalog DIA3ED207041EN-US.

Footnotes

  1. Compatible input voltage 120-370 Vdc not indicated on the product.
  2. Compatible input voltage 180-370 Vdc not indicated on the product.

Was this helpful?