Zelio™ Analog, SSR, and EMR Interface Modules

Refer to Catalog 8501CT0502

Zelio™ Analog Interface Modules

The Zelio Analog range of converters is designed to convert signals emitted by sensors or electrical measurement devices into standard electrical signals that are compatible with automation platforms and controllers. They also allow the connection distance between a sensor and a measurement device to be increased, for example, between a thermocouple and a programmable controller

RMTJ40BD

RMTK90BD

   

RMPT70BD

RMPT13BD

   

RMCN22BD

Converters for Type J and K thermocouples—supply voltage 24 Vdc ± 20%, non-isolated

Type

Temperature Range

Switchable Output Signals

Catalog Number

°F

°C

Type J

32–302

0–150

0–10 V, 0–20 mA, 4–20 mA

RMTJ40BD

32–572

0–300

0–10 V, 0–20 mA, 4–20 mA

RMTJ60BD

32–1112

0–600

0–10 V, 0–20 mA, 4–20 mA

RMTJ80BD

Type K

32–1112

0–600

0–10 V, 0–20 mA, 4–20 mA

RMTK80BD

32–2192

0–1200

0–10 V, 0–20 mA, 4–20 mA

RMTK90BD

Converters for Universal Pt100 probes—supply voltage 24 Vdc ± 20%, non-isolated

Type

Temperature Range

Switchable Output Signals

Catalog Number

°F

°C

Pt100
2-wire, 3-wire, and
4-wire

- 40–104

- 40–40

0–10 V, 0–20 mA, 4–20 mA

RMPT10BD

- 148–212

- 100–100

0–10 V, 0–20 mA, 4–20 mA

RMPT20BD

32–212

0–100

0–10 V, 0–20 mA, 4–20 mA

RMPT30BD

32–482

0–250

0–10 V, 0–20 mA, 4–20 mA

RMPT50BD

32–932

0–500

0–10 V, 0–20 mA, 4–20 mA

RMPT70BD

Converters for Optimum Pt100 probes [1]—supply voltage 24 Vdc ± 20%, non-isolated

Type

Temperature Range

Switchable Output Signals

Catalog Number

°F

°C

Pt100
2-wire, 3-wire, and
4-wire

- 40–104

- 40–40

0–10 V or 4–20 mA

RMPT13BD

- 148–212

- 100–100

0–10 V or 4–20 mA

RMPT23BD

32–212

0–100

0–10 V or 4–20 mA

RMPT33BD

32–482

0–250

0–10 V or 4–20 mA

RMPT53BD

32–932

0–500

0–10 V or 4–20 mA

RMPT73BD

Universal Voltage/Current Converters

Type

Input Signal

Output Signal

Catalog Number

Supply voltage 24 Vdc ± 20%, non-isolated

0–10 V or 4–20 mA

0–10 V or 4–20 mA

RMCN22BD

Supply voltage 24 Vdc ± 20%, isolated

0–10 V, ± 10 V,
0–20 mA, 4–20 mA

Switchable:

0–10 V, ± 10 V,
0–20 mA, 4–20 mA

RMCL55BD

0–50 V, 0–300 V, 0–500 V
DC or AC, 50/60 Hz

Switchable:

0–10 V, 0–20 mA, 4–20 mA

RMCV60BD

0–1.5 A, 0–5 A, 0–15 A
DC or AC, 50/60 Hz

0–10 V, 0–20 mA, 4–20 mA

RMCA61BD


Approvals for Zelio Analog Interface Modules

File: E164353
CCN: NKCR

File: 044087_S_000
Class: 3211 07

IEC
60947-1

RoHS Compliant

How to Order

To Order Specify:

Catalog Number

  • Catalog Number

RMCN22BD

Refer to Catalog DIA3ED2090304EN-US

Solid State Interface Modules

ABS2EA02EM

ABS solid state relay interface modules are for discrete digital input or output control signals exchanged in automated equipment. Features include:

  • High operating rate

  • 5 separate character places for marking

  • Silent operation

  • LED indication of the control signal state

  • 35 mm DIN 3 or 32 mm DIN 1 track mountable

Solid State Interface Input Modules

 

Input Module Catalog Number

Input Module Catalog No.

ABS2EC01EA

ABS2EC01EB

ABS2EC01EE

ABS2EA02EF

ABS2EA02EM

Dimensions (WxDxH)[2]

Inches:  0.37 x 2.78 x 2.91

mm:  9.5 x 70.5 x 74

Control Circuit Characteristics

Rated Voltage US

5 Vdc

24 Vdc

48 Vdc

120/127 60Hz

230/240 60Hz

Maximum Voltage

6 (TTL)

28.8 Vdc

57.6 Vdc

140 Vac

264 Vac

Maximum Current at Us

13.6 mA

12 mA

10.5 mA

17 mA

15 mA

Internal Protection Against Reverse Polarity

Yes

Yes

Yes

N/A

N/A

Output Circuit Characteristics

Rated Operational Voltage Ve

5 to 48 Vdc

5 to 48 Vdc

5 to 48 Vdc

5 to 48 Vdc

5 to 48 Vdc

Min./Max. Voltage

2/60 Vdc

2/60 Vdc

2/60 Vdc

2/60 Vdc

2/60 Vdc

Min./Max. Switching Current

1/50 mA

1/50 mA

1/50 mA

1/50 mA

1/50 mA

Rated Insulation Voltage

Conforming to IEC 60947-1: 300 V
Conforming to IEC 0110: 250 V group C

Approvals

UL E164353, CSA 044087_S_000, IEC 60947-1

ABS2SA01MB

Solid State Interface Output Modules

 

Output Module Catalog Number

 

ABS2SC01EB

ABS2SC02EB

ABS2SA01MB

ABS2SA02MB

Dimensions (W x D x H) [2]

Inches:  0.69 x 2.78 x 2.91

mm:  17.5 x 70.5 x 74

Control Circuit Characteristics

Rated Voltage Us

24 Vdc

24 Vdc

24 Vdc

24 Vdc

Maximum Voltage

28.8 Vdc

28.8 Vdc

28.8 Vdc

28.8 Vdc

Maximum Current at Us

12 mA

12 mA

13.6 mA

13.6 mA

Internal Protection
against reverse polarity

Yes

Yes

Yes

Yes

Output Circuit Characteristics

Rated Operational Voltage Ve

5 to 48 Vdc

5 to 48 Vdc

24 to 240 Vac

24 to 240 Vac

Maximum Voltage

57.6 Vdc

57.6 Vdc

264 Vac

264 Vac

Internal Protection against reverse polarity

Yes

Yes

Yes

Yes

External Protection

3.15 A external fuse fast blow
(Ik <= 1 kA AC and Ik <= 100 A DC)

Rated insulation voltage

Conforming to IEC 60947-1: 300 V
Conforming to VDE 0110: 250 V group C

Approvals

UL E164353, CSA 044087_S_000, IEC 60947-1

How to Order

To Order Specify:

Catalog Number

  • Catalog Number

ABS2EC01EA

Electromechanical Interface Modules

ABR1E411F

 

ABR2E112E

 

ABR1S111F

 

ABR2S102B

ABR electromechanical relay modules are for discrete digital input or output control signals exchanged in automated equipment. Features include:

  • High contact reliability

  • 5 separate character places for marking

  • LED indication of the control signal state

  • 35 mm DIN 3 or 32 mm DIN 1 track mountable

Input Modules

Coil Voltage

Options

1 N.O. Contact

1 C.O. Contact

2 N.O. Contacts

Catalog Number

Catalog Number

Catalog Number

24 Vac/Vdc

Manual Operator and LED Indication

ABR1E118B [3]

ABR1E318B [3]

ABR1E418B [3]

48 Vac/Vdc

ABR1E118E [3]

ABR1E318E [3]

ABR1E418E [3]

110–125 Vdc

ABR1E112F [3]

ABR1E312F [3]

ABR1E412F [3]

110–127 Vac 50/60 Hz

ABR1E111F [3]

ABR1E311F [3]

ABR1E411F [3]

230–240 Vac 50/60 Hz

ABR1E111M [3]

ABR1E311M [3]

ABR1E411M [3]

230–240 Vac 50/60 Hz

Manual Operator

ABR1E101M [3]

ABR1E301M [3]

24 Vdc

LED Indication

ABR2E112B

48 Vdc

ABR2E112E

120–127 Vac 60 Hz

ABR2E116F

230–240 Vac 50/60 Hz

ABR2E111M

24 Vdc

ABR2EB312B

Output Modules

Coil Voltage

Options

1 N.O. Contact

1 C.O. Contact

2 N.O. Contacts

1 N.C. & 1 N.O. Contact

Catalog Number

Catalog Number

Catalog Number

Catalog Number

24 Vdc

Manual Operator

ABR1S102B [3]

ABR1S302B [3]

ABR1S402B [3]

ABR1S602B [3]

24 Vac/Vdc

Manual Operator and
LED Indication

ABR1S118B [3]

ABR1S318B [3]

ABR1S418B [3]

ABR1S618B [3]

48 Vac/Vdc

ABR1S118E [3]

ABR1S318E [3]

ABR1S418E [3]

ABR1S618E [3]

110–127 Vac 50/60 Hz

ABR1S111F [3]

ABR1S311F [3]

ABR1S411F [3]

ABR1S611F

[3]

24 Vdc

LED Indication

ABR2S112B

48 Vdc

ABR2SB312B

24 Vdc

ABR2S102B

Coil Data: ABR1E, ABR2E

Relay

ABR1E

ABR2E

Coil Voltage Ue

V

24
Vac/Vdc

48
Vac/Vdc

127 Vdc

127 Vac

240 Vac

24 Vdc

48 Vdc

127 Vac

240 Vac

Maximum Voltage

V

30

53

137

140

255

28.8

56

140

264

Pick-up Voltage

V

17

38

97

93

195

16.9

37.3

97

186

Minimum Sealed Current

mA

5.2

5.4

1.5

2.4

2

2

2

2.5

2.5

Maximum Sealed Current

mA

62

36

15

8

7

19.5

11

16

15

Coil Data: ABR2EB, ABR1S, ABR2S, ABR2SB

Relay

ABR2EB

ABR1S

ABR2S

ABR2SB

Coil Voltage Ue

V

24 Vdc

24 Vdc

24 Vdc

48 Vac/Vdc

127 Vac

24

24

24

Maximum Voltage

V

28.8

30

30

53

140

28.8

28.8

28.8

Pick-up Voltage

V

16.9

17

17

38

83

16.9

16.9

16.9

Minimum Sealed Current

mA

2

6.6

6.2

5.4

2.4

2

2

2

Maximum Sealed Current

mA

29

62

62

36

8

28

17

29

Contact Ratings

Relay

ABR1E

ABR2E

ABR2EB

ABR1S

ABR2S

ABR2SB

Rated Voltage Ue

Vac

250

115

48

250

230

48

Rated Voltage Ue

Vdc

125

100

48

125

120

48

Thermal Current Ith

A

2

1

0.05

5

5

0.05

Break Rating (AC14)

A

1

0.5

1

1

1

Break Rating (DC13)

A

1

1

1

1

1.5

Dimensions

Modules

Approximate Dimensions (WxDxH)[2]

In.

mm

ABR1E, ABR2EB, ABR2SB

0.69 x 2.91 x 2.78

17.5 x 74 x 70.5

ABR2E

0.37 x 2.91 x 2.78

9.5 x 74 x 70.5

ABR2S1

0.47 x 2.91 x 2.78

12 x 74 x 70.5

Approvals

ABR1E, ABR2E

UL E164353, CSA 044087_S_000, IEC 60947-1

ABR1S, ABR2S

UL E164353, CSA 044087_S_000, IEC 60947-1

  • ABR1 relays are RoHS compliant.

Footnotes

  1. Converters dedicated to Zelio Logic smart relays.
  2. Dimensions mounted on DIN 3 (7.5 mm high) track.
  3. RoHS Compliant

Was this helpful?