SE Legacy 6000 Relays

Refer to Catalog 8501CT1002

6000 Solid-State Relays

 

6000 Series Relays

6000SPST-NO, 10–75 A DPST-NO, 10–25 A

Switching Type Switching Device Input Voltage Range Output Voltage Range Contact Configuration Rated Output Current (A) Standard Part Number
DC Switching MOSFET 3.5–32 Vdc 3–200 Vdc SPST-NO 12

6312AXXMDS-DC3

25

6325AXXMDS-DC3

40

6340AXXMDS-DC3

AC Zero Cross SCR 3–32 Vdc 24–280 Vac SPST-NO 10

6210AXXSZS-DC3

25

6225AXXSZS-DC3

40

6240AXXSZS-DC3

50

6250AXXSZS-DC3

75

6275AXXSZS-DC3

48–480 Vac SPST-NO 25

6425AXXSZS-DC3

40

6440AXXSZS-DC3

50

6450AXXSZS-DC3

75

6475AXXSZS-DC3

90–280 Vac 24–280 Vac SPST-NO 10

6210AXXSZSAC90

25

6225AXXSZSAC90

40

6240AXXSZS-AC90

50

6250AXXSZSAC90

75

6275AXXSZS-AC90

48–480 Vac SPST-NO 10

6410AXXSZS-AC90

25

6425AXXSZS-AC90

40

6440AXXSZS-AC90

50

6450AXXSZS-AC90

75

6475AXXSZS-AC90

TRIAC[1] 3–32 Vdc 24–280 Vac DPST-NO 10

6210BXXTZB-DC3

48–480 Vac SPST-NO 25

6425AXXTZB-DC3

DPST-NO 25

6425BXXTZB-DC3



6000 Specifications (UL 508)

Part Number

64••AXXSZSAC90

64••AXXSZSAC90

62••AXXSZSDC3

64••AXXSZSDC3

Input Characteristics

Control Voltage Range 90–280 Vac (rms) 3–32 Vdc 4–32 Vdc
Maximum Turn-On Voltage 90 Vac (rms) 3 Vdc 4 Vdc
Minimum Turn-Off Voltage 10 Vac (rms) 1 Vdc
Nominal Input Impedance 60 kΩ N/A (active current limiter)
Typical Input Current 2 mA at 120 V (rms); 4 mA at 240 V (rms) 10 mA at 12 Vdc 15 mA DC

Output Characteristics

Switching Device SCR
Switching Type AC Zero Cross
Contact Configuration SPST-NO
Output Current Range 10–75 A 10–25 A 10–50 A 25–50 A
Output Voltage Range (47–63 Hz) 24–280 Vac (rms) 48–530 Vac (rms) 24–280 Vac (rms) 48–530 Vac (rms)
Transient Overvoltage 600 Vpk 1200 Vpk 600 Vpk 1200 Vpk
Maximum Off-State Leakage Current at Rated Voltage 10 mA (rms) 1 mA (rms)
Minimum Off-State dv/dt at Maximum Rated Voltage 500 V/us
Minimum Load Current 40 mA (rms) 150 mA (rms)
Maximum Surge Current (16.6 ms) 10 A: 120 Apk
25 A: 250 Apk
40/50 A: 625 Apk
75 A: 1000 Apk
10 A: 140 Apk
25 A: 250 Apk
10 A: 120 Apk
25 A: 250 Apk
40/50 A: 625 Apk
25 A: 250 Apk
50 A: 625 Apk
Maximum On-State Voltage Drop at Rated Current 1.6 V (rms) 1.7 V (rms) 1.6 V (rms)
Maximum I²T for Fusing (8.3 ms) 10 A: 60 A²sec
25 A: 260 A²sec
40/50A: 1620 A²sec
75A: 4150 A²sec
10 A: 81 A²sec
25 A: 260 A²sec
10 A: 60 A²sec
25 A: 260 A²sec
40/50 A: 1620 A²sec
25 A: 260 A²sec
50 A: 1620 A²sec

6000 Specifications (UL 508) Continued

Part Number

6••••XXTZB-DC3

63••AXXMDS-DC3

Input Characteristics

Control Voltage Range 3–32 Vdc 3.5–32 Vdc
Maximum Turn-On Voltage 3 Vdc 3.5 Vdc
Minimum Turn-Off Voltage 1 Vdc
Nominal Input Impedance Active current limiter 1 kΩ
Typical Input Current 25 A: 16 mA
10 A: 2 mA
10 mA

Output Characteristics

Switching Device TRIAC MOSFET
Switching Type AC Zero Cross DC Switching
Contact Configuration SPST-NO, DPST-NO SPST-NO
Output Current Range 10–25 A 12–40 A
Output Voltage Range 10 A: 24–280 Vac
25 A: 48–480 Vac
3–200 Vdc
Transient Overvoltage 600 Vpk 200 Vpk
Maximum Off-State Leakage Current at Rated Voltage 10 mA < 1 mA
Minimum Off-State dv/dt at Maximum Rated Voltage 250 V/us N/A
Minimum Load Current–Maintain 80 mA N/A
Maximum Surge Current (16.6 ms) 250 A 12 A: 27 A
25 A: 50 A
40 A: 90 A
Maximum On-State Voltage Drop at Rated Current 1.6 Vac (rms) 2.8 Vdc (at 40 A load)
Maximum I²T for Fusing (8.3 ms) 200 A2s N/A
Minimum Power Factor (with Maximum Load) 0.5 0.95

Dimensions, in. (mm)

6000


Wiring Diagram

6000

SSRDIN Solid-State Relays

 

SSRDIN Relay

SSRDINSPST-NO, 10–45 A

Switching Type Switching Device Input Voltage Range Output Voltage Range Contact Configuration Rated Output Current (A) Standard Part Number
DC Switching MOSFET 4–32 Vdc 0–60 Vdc SPST-NO 10

SSR310DIN-DC22

20

SSR320DIN-DC22

30

SSR330DIN-DC22

AC Zero Cross SCR 4–32 Vdc 24–280 Vac SPST-NO 10

SSR210DIN-DC22

20

SSR220DIN-DC22

30

SSR230DIN-DC22

3–32 Vdc 24–280 Vac SPST-NO 45

SSR245DIN-DC45

4–32 Vdc 48–660 Vac SPST-NO 10

SSR610DIN-DC22

20

SSR620DIN-DC22

30

SSR630DIN-DC22

45

SSR645DIN-DC45

65

SSR665DIN-AC-45

90–280 Vac 24–280 Vac SPST-NO 10

SSR210DIN-AC22

20

SSR220DIN-AC22

30

SSR230DIN-AC22

90–140 Vac 24–280 Vac SPST-NO 45

SSR245DIN-AC45

90–280 Vac 48–660 Vac SPST-NO 10

SSR610DIN-AC22

20

SSR620DIN-AC22

30

SSR630DIN-AC22

90–140 Vac 48–660 Vac SPST-NO 45

SSR645DIN-AC45

65

SSR665DIN-AC-45


SSRDIN Specifications (UL 508)

Part Number

SSR2••DIN-DC••

SSR3••DINDC22

SSR6••DINDC••

SSR2••DINAC••

SSR6••DINAC••

Input Characteristics

Input Voltage Range 10/20/30 A: 4–32 Vdc; 45/65 A: 3–32 Vdc 10/20/30 A: 90–280 Vac; 45/65 A: 90–140 Vac
Maximum Turn-On Voltage 4 Vdc 90 Vrms
Minimum Turn-Off Voltage 1 Vdc 10 Vrms
Typical Input Current 8–12 mA 9–11 mA 8–12 mA 2–4 mA

Output Characteristics

Output Type SCR MOSFET SCR
Switching Type AC Zero Cross DC Switching AC Zero Cross
Output Voltage 24–280 Vac 0–60 Vdc 48–660 Vac 24–280 Vac 48–660 Vac
Load Current Range 10–45 A 10–30 A 10–45 A
Transient Overvoltage 600 Vpk N/A 1200 Vpk 600 Vpk 1200 Vpk
Maximum Surge Current 10 A: 120 Apk;
20 A: 250 Apk;
30/45 A: 625 Apk (at 16.6 ms)
10 A: 30 Apk;
20 A: 60 Apk;
30 A: 90 Apk (at 10 ms)
625 Apk (at 16.6 ms) 10 A: 120 Apk;
20 A: 250 Apk;
30/45 A: 625 Apk (at 16.6 ms)
625 Apk (at 16.6 ms)
Maximum On-State Voltage Drop at Rated Current 1.6 Vpk 10 A: 0.2 Vpk;
20 A: 0.4 Vpk;
30 A: 0.5 Vpk
1.6 Vpk 1.6 Vpk 1.6 Vpk
Maximum I²t For Fusing, (8.3 ms) 10 A: 60 A²sec;
20 A: 260 A²sec;
30/45 A: 1620 A²sec
N/A 1620 A²sec 10 A: 60 A²sec;
20 A: 260 A²sec;
30/45 A: 1620 A²sec
1620 A²sec
Maximum Off-State Leakage Current at Rated Voltage 10 mA 0.1 mA 1 mA 10 mA 1 mA
Maximum Rate of Rise Off-State Voltage (dv/dt) 500 V/us N/A 500 V/us
Maximum Response Time (On and Off) 1/2 cycle 1.0 ms 1/2 cycle
Maximum On-State Resistance N/A 10 A: 20 mΩ;
20 A: 18 mΩ;
30 A: 16 mΩ
N/A

Dimensions, in. (mm)

SSRDIN


Wiring Diagram

SSRDIN

861 Solid-State Relays

 

861 Relay

861SPST-NO, 8–15 A SPST-NC, 10 A

Switching Type Switching Device Input Voltage Range Output Voltage Range Contact Configuration Rated Output Current (A) Standard Part Number
DC Switching MOSFET 3.5–32 Vdc 3–50 Vdc SPST-NO 15

861SSR115-DD

3–150 Vdc SPST-NO 8

861SSR208-DD

AC Random Triac 3–32 Vdc 24–280 Vac SPST-NO 8

861SSRA208-DC-2

24–280 Vac SPST-NC 8

861SSRA208-DC-4

48–480 Vac SPST-NO 8

861SSRA408-DC-2

90–280 Vac 24–280 Vac SPST-NO 8

861SSRA208-AC-2

48–480 Vac SPST-NO 8

861SSRA408-AC-2

SCR 3–32 Vdc 24–280 Vac SPST-NO 10

861SSR210-DC-2

24–280 Vac SPST-NC 10

861SSR210-DC-4

48–480 Vac SPST-NO 10

861SSR410-DC-2

48–480 Vac SPST-NO 10

861SSR610-DC-2

90–280 Vac 24–280 Vac SPST-NO 10

861SSR210-AC-2

48–480 Vac SPST-NO 10

861SSR410-AC-2

48–600 Vac SPST-NO 10

861SSR610-AC-2

AC Zero Cross Triac 3–32 Vdc 24–280 Vac SPST-NO 8

861SSRA208-DC-1

48–480 Vac SPST-NO 8

861SSRA408-DC-1

90–280 Vac 24–280 Vac SPST-NO 8

861SSRA208-AC-1

48–480 Vac SPST-NO 8

861SSRA408-AC-1

SCR 3–32 Vdc 24–280 Vac SPST-NO 10

861SSR210-DC-1

48–480 Vac SPST-NO 10

861SSR410-DC-1

48–600 Vac SPST-NO 10

861SSR610-DC-1

90–280 Vac 24–280 Vac SPST-NO 10

861SSR210-AC-1

48–480 Vac SPST-NO 10

861SSR410-AC-1

48–600 Vac SPST-NO 10

861SSR610-AC-1


861 Specifications (UL 508)

Part Number

861SSR•••DD

861SSRA•••DC•

861SSR•••DC•

861SSRA•••AC•

861SSR•••AC•

Input Characteristics

Input Voltage Range 3.5–32 Vdc 3–32 Vdc 90–280 Vac
Must Release Voltage 1 Vdc 10 Vac
Nominal Input Impedance Current regulator 16–25 kW
Typical Input Current at 5 Vdc 12mA 16 mA;
12 mA
(861SSR210-DC-4)
12mA
Reverse Polarity Protection Yes N/A

Output Characteristics

Switching Device MOSFET Triac SCR Triac SCR
Switching Type DC Switching AC Zero Cross; AC Random
Contact Configuration SPST-NO SPST-NO; SPST-NC
Output Voltage Range 3–50 Vdc; 3–150 Vdc 24–280 Vac; 48–480 Vac; 48–600 Vac
Maximum Rate of Rise, Off-State Voltage (dv/dt) N/A 250 V/us 500 V/us;
350 V/us (861SSR410,
861SSR610-DC-1);
200 V/us (861SSR210-DC-4,
861SSR610-DC-2)
250 V/us 500 V/us;
350 V/us (861SSR410);
250 V/us (861SSR610)
Current Ratings Load rating: 8 A rms, 15 A rms Load rating: 8 A (rms)
Incandescent lamp rating: 5 A (rms)
Motor load rating: 3 A (rms)
Load rating: 10 A (rms)
Incandescent lamp rating: 8 A (rms)
Motor load rating: 4.5 A (rms)
Load rating: 8 A (rms)
Incandescent lamp rating: 5 A (rms)
Motor load rating: 3 A (rms)
Load rating: 10 A (rms)
Incandescent lamp rating: 8 A (rms)
Motor load rating: 4.5 A (rms)
Minimum Load Current–Maintain On 20mA 150mA 50 mA 150mA 50 mA
Non-Repetitive Surge Current (1 cycle) 861SSR115-DD: 35 A;
861SSR208-DD: 50 A
200 A 500 A 200 A 500 A
Maximum RMS Overload Current (1 s) 861SSR115-DD: 17 A;
861SSR208-DD: 24 A
24 A
Maximum Off-State Leakage Current 0.25 mA 10 mA (rms)
Typical On-State Voltage Drop N/A 1.25 Vac (rms)
Maximum On-State Voltage Drop 0.5 Vdc 1.6 Vac (rms)
Maximum On-State Resistance 40 mW N/A
Maximum Turn-On Time 5 ms 8.3 ms
Maximum Turn-Off Time 5 ms 8.3 ms
Maximum I² T for Fusing N/A 250 A²sec 1250 A²sec (861SSR210);
850 A²sec (861SSR410);
600 A²sec (861SSR610)
250 A²sec 1250 A²sec (861SSR210);
850 A²sec (861SSR410);
600 A²sec (861SSR610)

Dimensions, in. (mm)

861


Wiring Diagram

861

70S2 Solid-State Relays

       

70S2 (V) Relay

70S2 (F) Relay

70S2 (S) Relay

       

70S2 (M) Relay

70S2 (N) Relay

70S2SPST-NO, 3–25 A

Part Number

70S201A

70S202A

70S203B

70S203C

Input Characteristics

Control Voltage Range 3–15 Vdc 9–30 Vdc 3–30 Vdc
Must Release Voltage 1 Vdc
Typical Input Current 5–40 mA 5–17 mA 7–16 mA 6–10 mA
Maximum Reverse Control Voltage 3 Vdc

Output Characteristics

Switching Device MOSFET TRIAC
Switching Type DC Switching AC Zero Cross
Contact Configuration SPST-NO
Output Voltage Range 3–60 Vdc 24–140 Vac 24–280 Vac
Peak Blocking Voltage 105 Vdc 400 Vac 600 Vac
Maximum Rate of Rise Off-State Voltage (dv/dt) N/A 300 V/us
Output Current Range (rms) 3–5 A 5 A 25 A 25 A
Minimum Load Current–Maintain On N/A 100 mA
Non-Repetitive Surge Current (8.3 ms) 3 A: 5 A (1 s); 5 A: 7 A (1 s) 300 A
Maximum Off-State Leakage Current (rms) 10 mA 6 mA
Typical On-State Voltage Drop (rms) 3 A: 1.2 Vdc; 5 A: 1.85 Vdc 1.7 Vac
Maximum Turn-On Time 75 ms 8.3 ms
Maximum Turn-Off Time 3 A: 500 ms; 5 A: 75 ms 8.3 ms

70S2 Specifications (UL 508)

Part Number

70S201A

70S202A

70S203B

70S203C

Input Characteristics

Control Voltage Range 3–15 Vdc 9–30 Vdc 3–30 Vdc
Must Release Voltage 1 Vdc
Typical Input Current 5–40 mA 5–17 mA 7–16 mA 6–10 mA
Maximum Reverse Control Voltage 3 Vdc

Output Characteristics

Switching Device MOSFET TRIAC
Switching Type DC Switching AC Zero Cross
Contact Configuration SPST-NO
Output Voltage Range 3–60 Vdc 24–140 Vac 24–280 Vac
Peak Blocking Voltage 105 Vdc 400 Vac 600 Vac
Maximum Rate of Rise Off-State Voltage (dv/dt) N/A 300 V/us
Output Current Range (rms) 3–5 A 5 A 25 A 25 A
Minimum Load Current–Maintain On N/A 100 mA
Non-Repetitive Surge Current (8.3 ms) 3 A: 5 A (1 s); 5 A: 7 A (1 s) 300 A
Maximum Off-State Leakage Current (rms) 10 mA 6 mA
Typical On-State Voltage Drop (rms) 3 A: 1.2 Vdc; 5 A: 1.85 Vdc 1.7 Vac
Maximum Turn-On Time 75 ms 8.3 ms
Maximum Turn-Off Time 3 A: 500 ms; 5 A: 75 ms 8.3 ms

70S2 Specifications (UL 508) Continued

Part Number

70S204B

70S204C

70S204D

70S205C

70S206C

Input Characteristics

Control Voltage Range 3 A: 3–32 Vdc; 4/6/10/12 A: 3–30 Vdc 6–30 Vdc 3–30 Vdc
Must Release Voltage 1 Vdc
Typical Input Current 3 A: 1–19 mA; 4/6/10/12 A: 7–16 mA 6–10 mA 1–17 mA
Maximum Reverse Control Voltage 3 Vdc

Output Characteristics

Switching Device TRIAC
Switching Type AC Zero Cross
Contact Configuration SPST-NO
Output Voltage Range 24–140 Vac 24–280 Vac 8–50 Vac 24–280 Vac
Peak Blocking Voltage 400 Vac 600 Vac 200 Vac 600 Vac
Maximum Rate of Rise Off-State Voltage (dv/dt) 300 V/us
Output Current Range (rms) 3–12 A 3–12 A 3 A 12 A
Minimum Load Current–Maintain On 3/4/6 A: 75 mA; 10/12 A: 100 mA
Non-Repetitive Surge Current (8.3 ms) 3/4/6 A: 60 A; 10/12 A: 150 A
Maximum Off-State Leakage Current (rms) 6 mA 10 mA 6 mA
Typical On-State Voltage Drop (rms) 1.6 Vac
Maximum Turn-On Time 8.3 ms
Maximum Turn-Off Time 8.3 ms

Dimensions, in. (mm)

70S2 (F)

70S2 (M)

   

70S2 (N)

70S2 (S)

   

70S2 (V)


Wiring Diagram

70S2

Footnotes

  1. Blade terminals.

Was this helpful?