SE Legacy 750R Universal Relays

Refer to Catalog 8501CT1105

750R Series Universal Relays

UL Listed when used with corresponding sockets
   

750R Clear Cover

750R Full-Feature Cover

DPDT and 3PDT, 10 A

Description

The 750R series octal base, plug-in relays offer clear or full-feature covers with multiple mounting options and accessories.

Feature

Benefit

Octal style mounting Robust and historically proven mounting platform that provides excellent structural support
10 A max . switching current Ideal choice for automation panels and controls
Clear or full-feature cover options Full-feature covers include an LED indicator and a locking test button
DPDT and 3PDT contact configurations Simultaneous control of separate circuits
Socket-mounting option Simplified installation and maintenance; use of protection modules, hold-down clips, and other accessories
Gold-flashed contacts Reduced contact oxidation and increased shelf life
Mechanical flag indicator (standard) Display of the relay status during testing or operation
Contact Rating Contact Configuration Nominal Voltage Coil Resistance (Ω) Standard Part Number
Clear Cover Clear Cover with LED Full-Feature
10 A DPDT 6 Vac, 50/60 Hz 3.9

750XBXRC-6A

12 Vac, 50/60 Hz 16.9

750XBXRC-12A

750XBXRCL-12A

750XBXRM4L-12A

24 Vac, 50/60 Hz 72

750XBXRC-24A

750XBXRCL-24A

750XBXRM4L-24A

48 Vac, 50/60 Hz 290

750XBXRM4L-48A

120 Vac, 50/60 Hz 1700

750XBXRC-120A

750XBXRCL-120A

750XBXRM4L-120A

240 Vac, 50/60 Hz 6800

750XBXRC-240A

750XBXRCL-240A

750XBXRM4L-240A

6 Vdc 3.9

750XBXRC-6D

750XBXRM4L-6D

12 Vdc 120

750XBXRC-12D

750XBXRCL-12D

750XBXRM4L-12D

24 Vdc 470

750XBXRC-24D

750XBXRCL-24D

750XBXRM4L-24D

48 Vdc 1800

750XBXRC-48D

750XBXRCL-48D

750XBXRM4L48D

110 Vdc 7300

750XBXRC-110D

750XBXRCL-110D

750XBXRM4L110D

3PDT 24 Vac, 50/60 Hz 72

750XCXRC-24A

750XCXRCL-24A

750XCXRM4L-24A

48 Vac, 50/60 Hz 290

750XCXRM4L-48A

120 Vac, 50/60 Hz 1700

750XCXRC-120A

750XCXRCL-120A

750XCXRM4L-120A

240 Vac, 50/60 Hz 6800

750XCXRC-240A

750XCXRCL-240A

750XCXRM4L-240A

12 Vdc 120

750XCXRC-12D

750XCXRCL-12D

750XCXRM4L-12D

24 Vdc 470

750XCXRC-24D

750XCXRCL-24D

750XCXRM4L-24D

48 Vdc 1800

750XCXRC-48D

750XCXRCL-48D

750XCXRM4L-48D

110 Vdc 7300

750XCXRC-110D

750XCXRCL-110D

750XCXRM4L-110D


Specifications

Part Number

750XBXR

750XCXR

Contact Characteristics

Terminal Style Octal Octal
Contact Material Silver Alloy Silver Alloy
Contact Configuration DPDT 3PDT
Carrying Current 10 A 10 A
Maximum Switching Voltage IEC: 250 Vac / 28 Vdc IEC: 250 Vac / 28 Vdc
UL/CSA: 300 Vac / 30 Vdc UL/CSA: 300 Vac / 30 Vdc
Rated Switching Current (Conforming to IEC AC-1 and DC-1) N.O.: 10 A at 250 Vac / 28 Vdc N.O.: 10 A at 250 Vac / 28 Vdc
N.C.: 5 A at 250 Vac / 28 Vdc N.C.: 5 A at 250 Vac / 28 Vdc
Rated Switching Current (Conforming to UL) Resistive 10 A at 277 Vac, 50/60 Hz, 200 k cycles 10 A at 277 Vac, 50/60 Hz, 200 k cycles
10 A at 30 Vdc, 200 k cycles 10 A at 30 Vdc, 200 k cycles
Motor 1/3 hp at 120 Vac, 6 k cycles 1/3 hp at 120 Vac, 6 k cycles
1 hp at 277 Vac, 6 k cycles 1 hp at 277 Vac, 6 k cycles
Pilot Duty B300, 6 k cycles B300, 6 k cycles
Minimum Switching Requirement 10 mA at 17 Vdc 10 mA at 17 Vdc  

Coil Characteristics

Maximum Operating Voltage 110% (AC/DC)
Maximum Pickup Voltage 85% (AC); 80% (DC)
Drop-out Voltage Threshold 15% (AC); 10% (DC)
Average Consumption 3 VA (AC); 1.4 W (DC)

Dimensions, in. (mm)

Clear Cover Dimensions

Full-Feature Cover Dimensions


Wiring Diagrams

DPDT

3PDT

1

2

3

4

5

6

7

8

9

 

10

 

Relay Accessories

Description Function For Use with Relays Pkg. Min. Standard Part Number
1 Socket DIN or panel mounting, module compatible 750XBXR 10

70750E81

2 Socket DIN or panel mounting with elevator terminals, module compatible 10

70750EL81

3 Socket DIN or panel mounting, module compatible 10

70-750DL8-1

4 Socket DIN or panel mounting with screw terminals and clamping plates 10

704641

5 Socket Panel mounting with screw terminals and clamping plates 10

701691

6 Socket DIN or panel mounting with elevator terminals, module compatible 750XCXR 10

70750E111

7 Socket DIN or panel mounting with elevator terminals 10

70-750E11-1

8 Socket DIN or panel mounting, module compatible 10

70-750DL11-1

9 Socket DIN or panel mounting with screw terminals and clamping plates 10

704651

10 Socket Panel mounting with screw terminals and clamping plates 10

701701

1

2

3

4

5

6

7

Socket Accessories

Description Function For Use with Sockets Coil Voltage Pkg. Min. Standard Part Number
1 Metal Spring Clip Securing the relay in the socket 70750EL81,
70750E81,
70750E111,
704641
10

161351

2 Metal Spring Clip Securing the relay in the socket 70750E81,
70-750DL8-1,
70750E111,
704641
10

161344

3 Metal Spring Clip Securing the relay in the socket 70-750DL8-1 10

161332

4 Plastic ID Tag Write-on plastic labels 70750E81,
70750EL81,
70-750DL8-1,
70750E111,
70750EL11,
70-750DL11-1
10

16750/788FT1

5 Insulated Coil Bus Jumper System Wireless socket connection 10

16750/788CBJ1

6 Extruded Aluminum DIN Rail, 1 m (39.37 in.) Quick installation and removal of sockets 70750EL81,
70750E81,
70-750DL8-1,
70750E111,
704641,
704651
10

16-700DIN

6 DIN Rail End Clip Plastic end clip with locking screw 10

16-DCLIP-1

Large Socket Modules

  MOV Suppressor Protection from damaging electrical spikes 70750E81,
70750EL81,
70-750DL8-1,
70750E111,
70-750E11-1,
70-750DL11-1
24 Vac/Vdc 10

70-ASMM-24

  Protection Diode Protecting the external drive circuitry from inductive voltages 250 Vdc 10

70-ASMD-250

7 LED Indicator Providing coil status at a glance 110/240 Vac/Vdc 10

70ASMLG110/240

  RC Suppressor Snubbing back the EMF of the relay coil 110/240 Vac 10

70ASMR110/240

note

Using an LED or RC socket module can increase the coil power draw by up to 10%.

Was this helpful?