SE Legacy 781R / 782 / 783 / 784 Plug-in Relays

Refer to Catalog 8501CT1105

781R / 782 / 783 / 784 Plug-in Relays

UL Listed when used with corresponding sockets

   

781R Clear Cover

781R Full-Feature Cover

781R SeriesSPDT 15A

Description

The 781R Series plug-in relays offer clear or full-feature covers with multiple mounting options and accessories.

Feature

Benefit

15 A max . switching current Ideal choice for automation control panels
14 mm width Slim design to save valuable space
Clear or full-feature cover options Full-feature covers include an LED indicator and a locking test button
Socket-mounting option Simplified installation and maintenance; use of protection modules, hold-down clips, and other accessories
Gold-flashed contacts Reduced contact oxidation and increased shelf life
Mechanical flag indicator (standard) Display of the relay status during testing or operation
Contact Rating Contact Configuration Nominal Voltage Coil Resistance (Ω) Standard Part Number
Clear Cover Clear Cover with LED Full-Feature
15 A SPDT 12 Vac, 50/60 Hz 44

781XAXRC-12A

781XAXRCL-12A

781XAXRM4L-12A

24 Vac, 50/60 Hz 177

781XAXRC-24A

781XAXRCL-24A

781XAXRM4L-24A

48 Vac, 50/60 Hz 708

781XAXRC-48A

781XAXRCL-48A

781XAXRM4L-48A

120 Vac, 50/60 Hz 4430

781XAXRC-120A

781XAXRCL-120A

781XAXRM4L-120A

240 Vac, 50/60 Hz 17720

781XAXRC-240A

781XAXRCL-240A

781XAXRM4L-240A

12 Vdc 115

781XAXRC-12D

781XAXRCL-12D

781XAXRM4L-12D

24 Vdc 450

781XAXRC-24D

781XAXRCL-24D

781XAXRM4L-24D

48 Vdc 1800

781XAXRC-48D

781XAXRCL-48D

781XAXRM4L-48D

110 Vdc 9460

781XAXRC-110D

781XAXRCL-110D

781XAXRM4L-110D

Specifications

Part Number 781 / 782 / 783 / 784

Contact Characteristics

Terminal Style Blade
Contact Material Silver Alloy
Contact Configuration 1CO / 2CO / 3CO / 4CO
Carrying Current 15 A
Maximum Switching Voltage IEC: 250 Vac / 28 Vdc
UL/CSA: 300 Vac / 28 Vdc
Rated Switching Current at Voltage (Conforming to IEC AC-1 and DC-1) at 250 Vac N .O .: 15 A; N .C .: 7 .5 A
at 28 Vdc N .O .: 15 A; N .C .: 7 .5 A
Rated Switching Current (Conforming to UL) Resistive 15 A at 277 Vac, 50/60 Hz, 100 k cycles
15 A at 28 Vdc, 100 k cycles
Motor 1/2 hp at 120 Vac, 1 k cycles
1 hp at 277 Vac, 1 k cycles
Pilot Duty B3000
Minimum Switching Requirement 10 mA at 17 Vdc

Coil Characteristics

Maximum Operating Voltage 110% (AC/DC)
Maximum Pickup Voltage 85% (AC/DC)
Drop-out Voltage Threshold 15% (AC); 10% (DC)
Average Consumption Standard: 1 .6 VA (AC); 1 .1 W (DC)
With LED: 1 .9 VA (AC); 1 .4 W (DC)

Dimensions, in. (mm)

Clear Cover Dimensions

 

Full-Feature Cover Dimensions


Wiring Diagram

1

2

3

4

Relay Accessories

Description Function For Use with Relays Pkg. Min. Standard Part Number
1 Socket DIN or panel mounting with screw terminals and clamping plates 781XAXR 10

70-781D5R-1A

2 Socket PCB mounting 10

70-781T-1

3 Adapter Direct DIN rail mounting 10

16-781C

4 Adapter Direct panel mounting 10

16-781C1









1

2

3

4

Socket Accessories

Description Function For Use with Sockets Coil Voltage Pkg. Min. Standard Part Number
1 Metal Spring Clip Securing the relay in the socket 70-781D5R-1A, 70-781T-1 10

16-781SC

2 Plastic ID Hold-Down Clip Securing the relay in the socket and providing labeling 70-781D5R-1A 10

16781IDC

3 Extruded Aluminum DIN Rail, 1 m (39 .37 in.) Quick installation and removal of sockets 10

16-700DIN

Small Socket Modules

  Protection Diode Protecting the external drive circuitry from inductive voltages 70-781D5R-1A 6–250 Vdc 10

70-BSMD-250

4 LED Indicator Providing coil status at a glance 24 Vac/Vdc 10

70-BSMLG-24

  MOV Suppressor Protection from damaging electrical spikes 120 Vac/Vdc 10

70-BSMM-120

24 Vac/Vdc 10

70-BSMM-24

240 Vac/Vdc 10

70-BSMM-240

note

Using an LED socket module can increase the coil power draw by up to 10%.

782 Clear Cover

782 Full-Feature Cover

782 Power SeriesDPDT 15 A

Contact Rating Contact Configuration Nominal Voltage Coil Resistance (Ω) Standard Part Number
Clear Cover Clear Cover with LED PC Mount Full-Feature
15 A DPDT 6 Vac, 50/60 Hz 11

782XBXCT-6A

12 Vac, 50/60 Hz 44

782XBXC-12A

782XBXCL-12A

782XBXCT-12A

782XBXM4L-12A

24 Vac, 50/60 Hz 177

782XBXC-24A

782XBXCL-24A

782XBXCT-24A

782XBXM4L-24A

48 Vac, 50/60 Hz 708

782XBXC-48A

782XBXCL-48A

782XBXCT-48A

782XBXM4L-48A

120 Vac, 50/60 Hz 4430

782XBXC120A

782XBXCL-120A

782XBXCT120A

782XBXM4L-120A

240 Vac, 50/60 Hz 17720

782XBXC-240A

782XBXCL-240A

782XBXCT-240A

782XBXM4L-240A

6 Vdc 40

782XBXCT-6D

12 Vdc 160

782XBXC-12D

782XBXCL-12D

782XBXCT-12D

782XBXM4L-12D

24 Vdc 640

782XBXC-24D

782XBXCL-24D

782XBXCT-24D

782XBXM4L-24D

48 Vdc 2560

782XBXC-48D

782XBXCL-48D

782XBXCT-48D

782XBXM4L-48D

110 Vdc 13440

782XBXC-110D

782XBXCL-110D

782XBXCT-110D

782XBXM4L-110D


Dimensions, in. (mm)

Clear Cover Dimensions

 

Full-Feature Cover Dimensions


Wiring Diagram

1

2

3

4

5

6

Relay Accessories

Description Function For Use with Relays Pkg. Min. Standard Part Number
1 Socket DIN or panel mounting with screw terminals and clamping plates 782XBX 10

70-782D8-1A

2 Socket DIN or panel mounting with screw terminals and clamping plates 10

704591

3 Socket Quick Connect terminals for chassis mounting 10

704011

4 Socket Printed circuit terminals for PCB mounting 10

704021

5 Adapter Direct panel mounting 10

16-782C1

6 Adapter Direct DIN rail mounting 10

16-782C

1

2

3

4

5

6

7

Socket Accessories

Description Function For Use with Sockets Coil Voltage Pkg. Min. Standard Part Number
1, 2 Metal Spring Clip Securing the relay in the socket 70-782D8-1A,
704591,
704011,
704021
10

161342

3 Plastic Hold-Down Clip Securing the relay in the socket, or ejecting the relay from the socket 70-782D8-1A 10

16-782PC1

4 Write-on Tag Write-on tag for the 16-782PC1 hold-down clip 10

16-700ST-1

5 Plastic ID Hold-Down Clip Securing the relay in the socket and providing labeling 70-782D8-1A,
704591,
704011,
704021
10

16-782IDC

6 Extruded Aluminum DIN Rail,
1 m (39.37 in.)
Quick installation and removal of sockets 70-782D8-1A,
704591
10

16-700DIN

6 DIN Rail End Clip Holding the sockets firmly in place on a DIN rail 10

16-DCLIP-1

Small Socket Modules

  Protection Diode Protecting the external drive circuitry from inductive voltages 70-782D8-1A 6–250 Vdc 10

70-BSMD-250

7 LED Indicator Providing coil status at a glance 24 Vac/Vdc 10

70-BSMLG-24

  MOV Suppressor Protection from damaging electrical spikes 120 Vac/Vdc 10

70-BSMM-120

24 Vac/Vdc 10

70-BSMM-24

240 Vac/Vdc 10

70-BSMM-240

note

Using an LED socket module can increase the coil power draw by up to 10%.

783 Clear Cover

783 Full-Feature Cover

783 Series3PDT 15 A

Contact Rating Contact Configuration Nominal Voltage Coil Resistance (Ω) Standard Part Number
Clear Cover Clear Cover with LED Full-Feature
15 A 3PDT 12 Vac, 50/60 Hz 30

783XCXC-12A

783XCXCL-12A

783XCXM4L-12A

24 Vac, 50/60 Hz 110

783XCXC-24A

783XCXCL-24A

783XCXM4L-24A

48 Vac, 50/60 Hz 460

783XCXC-48A

783XCXCL-48A

783XCXM4L-48A

120 Vac, 50/60 Hz 2880

782XDXH10-120A

783XCXCL-120A

783XCXM4L-120A

240 Vac, 50/60 Hz 11300

783XCXC-240A

783XCXCL-240A

783XCXM4L-240A

12 Vdc 80

783XCXC-12D

783XCXCL-12D

783XCXM4L-12D

24 Vdc 320

783XCXC-24D

783XCXCL-24D

783XCXM4L-24D

48 Vdc 1280

783XCXC-48D

783XCXCL-48D

783XCXM4L-48D

110 Vdc 6720

782XDXH10-110D

783XCXCL-110D

783XCXM4L-110D


Dimensions, in. (mm)

Clear Cover Dimensions

 

Full-Feature Cover Dimensions


Wiring Diagram

1

2

3

Relay Accessories

Description Function For Use with Relays Pkg. Min. Standard Part Number
1 Socket DIN or panel mounting (finger-safe according to IP20), with screw terminals and clamping plates 783XCX 10

70-783D11-1A

2 Adapter Direct DIN rail mounting 10

16-783C

3 Adapter Direct panel mounting 10

16-783C1

1

2

3

4

Socket Accessories

Description Function For Use with Sockets Coil Voltage Pkg. Min. Standard Part Number
1 Metal Spring Clip Securing the relay in the socket 70-783D11-1A 10

16783SC

2 Plastic ID Hold-Down Clip Securing the relay in the socket and providing labeling 10

16-783IDC

3 Extruded Aluminum DIN Rail,
1 m (39 .37 in .)
Quick installation and removal of sockets 10

16-700DIN

3 DIN Rail End Clip Holding the sockets firmly in place on a DIN rail 10

16-DCLIP-1

Large Socket Module

  MOV Suppressor Protection from damaging electrical spikes 70-783D11-1A 24 Vac/Vdc 10

70-ASMM-24

  Protection Diode Protecting the external drive circuitry from inductive voltages 250 Vdc 10

70-ASMD-250

4 LED Indicator Providing coil status at a glance 110/240 Vac/Vdc 10

70ASMLG110/240

  RC Suppressor Snubbing back the EMF of the relay coil 110/240 Vac/Vdc 10

70ASMR110/240

note

Using an LED or RC socket module can increase the coil power draw by up to 10%.

784 Clear Cover

784 Full-Feature Cover

784 Series4PDT 15 A

Contact Rating Contact Configuration Nominal Voltage Coil Resistance (Ω) Standard Part Number
Clear Cover Clear Cover with LED Full-Feature
15 A 3PDT 12 Vac, 50/60 Hz 20

784XDXC-12A

784XDXCL-12A

784XDXM4L-12A

24 Vac, 50/60 Hz 80

784XDXC-24A

784XDXCL-24A

784XDXM4L-24A

48 Vac, 50/60 Hz 310

784XDXC-48A

784XDXCL-48A

784XDXM4L-48A

120 Vac, 50/60 Hz 2100

784XDXC-120A

784XDXCL-120A

784XDXM4L-120A

240 Vac, 50/60 Hz 8000

784XDXC-240A

784XDXCL-240A

784XDXM4L-240A

12 Vdc 76

784XDXC-12D

784XDXCL-12D

784XDXM4L-12D

24 Vdc 303

784XDXC-24D

784XDXCL-24D

784XDXM4L-24D

48 Vdc 1210

784XDXC-48D

784XDXCL-48D

784XDXM4L-48D

110 Vdc 6370

784XDXC-110D

784XDXCL-110D

784XDXM4L-110D


Dimensions, in. (mm)

Clear Cover Dimensions

 

Full-Feature Cover Dimensions

Wiring Diagram

1

2

3

Relay Accessories

Description Function For Use with Relays Pkg. Min. Standard Part Number
1 Socket DIN or panel mounting (finger-safe according to IP20), with screw terminals and clamping plates 784XDX 10

70-784D14-1

2 Adapter Direct DIN rail mounting 10

16784C

3 Adapter Flange mount adapter 10

16-783C1







1

2

3

4

Socket Accessories

Description Function For Use with Sockets Coil Voltage Pkg. Min. Standard Part Number
1 Metal Spring Clip Securing the relay in the socket 70-784D14-1 10

16-784SC

2 Plastic ID Hold-Down Clip Securing the relay in the socket and providing labeling 10

16-784IDC

3 Extruded Aluminum DIN Rail,
1 m (39 .37 in .)
Quick installation and removal of sockets 10

16-700DIN

3 DIN Rail End Clip Holding the sockets firmly in place on a DIN rail 10

16-DCLIP-1

Large Socket Module

  MOV Suppressor Protection from damaging electrical spikes 70-784D14-1 24 Vac/Vdc 10

70-ASMM-24

  Protection Diode Protecting the external drive circuitry from inductive voltages 250 Vdc 10

70-ASMD-250

4 LED Indicator Providing coil status at a glance 110/240 Vac/Vdc 10

70ASMLG110/240

  RC Suppressor Snubbing back the EMF of the relay coil 110/240 Vac 10

70ASMR110/240

note

Using an LED or RC socket module can increase the coil power draw by up to 10%.

Was this helpful?