SE Legacy 792 Ice Cube Relays

Refer to Catalog 8501CT1105

792 Ice Cube Relays

   

792 Clear Cover

792 Full-Feature Cover

DPDT 12 A; 4PDT 6 A and 3 A

Description

The 792 plug-in control relays offer clear or full-feature covers with multiple mounting options and accessories. The 4PDT models save valuable space while adding increased functionality.

Feature

Benefit

12 A / 6 A / 3 A switching current Ideal choice for various automation panels and controls
Clear or full-feature cover options Full-feature covers include an LED indicator and a locking test button to facilitate maintenance and speed up commissioning
DPDT and 4PDT contact options Simultaneous control of 2 or 4 separate circuits
Socket-mounting option Simplified installation and maintenance; use of protection modules, hold-down clips, and other accessories
Gold-flashed contacts Reduced contact oxidation and increased shelf life
Mechanical flag indicator (standard) Display of the status of an unpowered relay during testing or operation
Contact Rating Contact Configuration Nominal Coil Voltage Coil Resistance (Ω) Contacts Part Number
Clear Cover Clear Cover with LED Full-Feature Cover
3 A 4PDT 12 Vac 44 Low-Level Bifurcated

792XDX3C-12A

792XDX3CL-12A

792XDX3M4L-12A

24 Vac 177

792XDX3C-24A

792XDX3CL-24A

792XDX3M4L-24A

48 Vac 708

792XDX3C-48A

792XDX3CL-48A

792XDX3M4L-48A

120 Vac 3630

792XDX3C-120A

792XDX3CL-120A

792XDX3M4L-120A

240 Vac 17720

792XDX3C-240A

792XDX3CL-240A

792XDX3M4L-240A

12 Vdc 160

792XDX3C-12D

792XDX3CL-12D

792XDX3M4L-12D

24 Vdc 640

792XDX3C-24D

792XDX3CL-24D

792XDX3M4L-24D

48 Vdc 2560

792XDX3C-48D

792XDX3CL-48D

792XDX3M4L-48D

110 Vdc 13440

792XDX3C-110D

792XDX3CL-110D

792XDX3M4L-110D

12 A DPDT 12 Vac 44 Standard

792XBXC-12A

792XBXM4L-12A

24 Vac 177

792XBXC-24A

792XBXM4L-24A

48 Vac 708

792XBXC-48A

792XBXM4L-48A

120 Vac 3630

792XBXC-120A

792XBXM4L-120A

240 Vac 17720

792XBXC-240A

792XBXM4L-240A

12 Vdc 160

792XBXC-12D

792XBXM4L-12D

24 Vdc 640

792XBXC-24D

792XBXM4L-24D

48 Vdc 2560

792XBXC-48D

792XBXM4L-48D

110 Vdc 13440

792XBXC-110D

792XBXM4L-110D

6 A 4PDT 12 Vac 44

792XDXC-12A

792XDXCL-12A

792XDXM4L-12A

24 Vac 177

792XDXC-24A

792XDXCL-24A

792XDXM4L-24A

48 Vac 708

792XDXC-48A

792XDXCL-48A

792XDXM4L-48A

120 Vac 3630

792XDXC-120A

792XDXCL-120A

792XDXM4L-120A

240 Vac 17720

792XDXC-240A

792XDXCL-240A

792XDXM4L-240A

12 Vdc 160

792XDXC-12D

792XDXCL-12D

792XDXM4L-12D

24 Vdc 640

792XDXC-24D

792XDXCL-24D

792XDXM4L-24D

48 Vdc 2560

792XDXC-48D

792XDXCL-48D

792XDXM4L-48D

110 Vdc 13440

792XDXC-110D

792XDXCL-110D

792XDXM4L-110D


Specifications

Part Number

792XBX

792XDX

792XDX3D

Contact Characteristics

Terminal Style Blade Blade Blade
Contact Material Silver Alloy Silver Alloy Bifurcated
Contact Configuration DPDT 4PDT 4PDT
Carrying Current 12 A 6 A 3 A
Load Type Standard Low Level
Maximum Switching Voltage IEC: 250 Vac / 28 Vdc 300 V 300 V
UL/CSA: 300 Vac / 30 Vdc    
Rated Switching Current (Conforming to IEC AC-1 and DC-1) N.O.: 12 A at 250 Vac, N.C.: 6 A at 250 Vac N.O.: 6 A; N.C.: 3 A N.O.: 2 A; N.C.: 1 A
N.O.: 12 A at 28 Vdc, N.C.: 6 A at 28 Vdc N.O.: 6 A; N.C.: 3 A N.O.: 2 A; N.C.: 1 A
Rated Switching Current (Conforming to UL) General Purpose 3 A at 240–277 Vac
Resistive 12 A at 277 Vac,100 k cycles 6 A at 277 Vac, 200 k cycles 3 A at 30 Vdc
12 A at 120 Vac, 200 k cycles 8 A at 120 Vac, 200 k cycles
12 A at 30 Vdc,100 k cycles 8 A at 30 Vdc, 200 k cycles
Motor 1/2 hp at 120 Vac, 6 k cycles 1/3 hp at 120 Vac, 6 k cycles 1/16 hp (2.8 A FLA) at 120 Vac
1 hp at 277 Vac, 6 k cycles 1/2 hp at 277 Vac, 6 k cycles
B300 Pilot Duty 6 k cycles
Pilot Duty B300, 6 k cycles 5 A make, 0.5 A break, 3 A continuous at 120 Vac
Minimum Switching Requirement 10 mA at 17 Vdc 10 mA at 17 Vdc 3 mA at 5 Vdc

Coil Characteristics

Maximum Operating Voltage 110% (AC/DC)
Maximum Pickup Voltage 80% (AC/DC)
Drop-out Voltage Threshold 15% (AC); 10% (DC)
Average Consumption 0.9–1.2 VA (AC); 0.8–1.1 W (DC)

Dimensions, in. (mm)

Clear Cover Dimension

Full-Feature Cover Dimension


Wiring Diagrams

DPDT

4PDT

NEMA
(IEC)

NEMA
(IEC)

1

2

3

4

5

6

7

8

9

Relay Accessories

Description Function For Use with Relays Pkg. Min. Standard Part Number
1 Socket DIN or panel mounting with elevator terminals 792XBX 10

70-782EL8-1

2 Socket DIN or panel mounting with screw terminals and clamping plates 792XBX / 792XDX 10

70-782D14-1

3 Socket DIN or panel mounting with rising elevator box terminals 10

70782E141

4 Socket DIN or panel mounting with elevator terminals 10

70-782E14-1

5 Socket DIN or panel mounting with screw terminals and clamping plates 792XDX 10

704611

6 Socket Solder terminals for chassis mounting 10

703781

7 Socket Printed circuit terminals for PCB mounting 10

703791

8 Adapter Direct DIN rail mounting 792XBX / 792XDX 10

16-782C

9 Adapter Direct panel mounting 10

16-782C1

1

2

3

4

5

6

7

Socket Accessories

Description Function For Use with Sockets Coil Voltage Pkg. Min. Standard Part Number
1 Metal Spring Clip Securing the relay in the socket 70-782D14-1,
70-782E14-1,
70-782EL14-1,
70-782EL8-1
10

16-782SC

2 Plastic Hold-Down Clip Securing the relay in the socket or ejecting the relay from the socket 10

16-782PC1

3 Write-on Tag Small write-on tag 10

16-782FT-1

4 Write-on Tag Write-on tag for the
16-782PC-1 hold-down clip
10

16-700ST-1

5 Extruded Aluminum DIN Rail,
1 m (39.37 in.)
Quick installation and removal of sockets 70-782D14-1,
70-782E14-1,
70-782EL8-1,
70-782EL14-1
10

16-700DIN

5 DIN Rail End Clip Holding the sockets firmly in place on a DIN rail 10

16-DCLIP-1

6 Insulated Coil Bus Jumper System Wireless socket connection 70-782EL8-1,
70-782EL14-1
10

16-782CBJ-1

Small Socket Modules

  Protection Diode Protecting the external drive circuitry from inductive voltages 70-782D14-1,
70-782E14-1,
70-782EL14-1,
70-782EL8-1
6–250 Vdc 10

70-BSMD-250

7 LED Indicator Providing coil status at a glance 24 Vac/Vdc 10

70-BSMLG-24

  MOV Suppressor Protection from damaging electrical spikes 120 Vac/Vdc 10

70-BSMM-120

24 Vac/Vdc 10

70-BSMM-24

240 Vac/Vdc 10

70-BSMM-240

note

Using an LED socket module can increase the coil power draw by up to 10%.

Was this helpful?