SE Legacy 861H Relays

Refer to Catalog 8501CT1002

861H Solid-State Relays

    Class I, Division 2 certification for use in hazardous locations. (Temperature code: T5)
     

861H Relay

861HSPST-NO, 8–15 A

Switching Type Switching Device (1) Input Voltage Range Output Voltage Range Contact Configuration Rated Output Current (A) Standard Part Number
DC Switching MOSFET 3.5–32 Vdc 3–50 Vdc SPST-NO 15

861HSSR115-DD

3–150 Vdc SPST-NO 8

861HSSR208-DD

AC Random Triac 3–32 Vdc 24–280 Vac SPST-NO 8

861HSSRA208-DC-2

SPST-NC 8

861HSSRA208-DC-4

48–480 Vac SPST-NO 8

861HSSRA408-DC-2

90–280 Vac 24–280 Vac SPST-NO 8

861HSSRA208-AC-2

48–480 Vac SPST-NO 8

861HSSRA408-AC-2

SCR 3–32 Vdc 24–280 Vac SPST-NO 10

861HSSR210-DC-2

SPST-NC 10

861HSSR210-DC-4

48–480 Vac SPST-NO 10

861HSSR410-DC-2

SPST-NO 10

861HSSR610-DC-2

90–280 Vac 24–280 Vac SPST-NO 10

861HSSR210-AC-2

48–480 Vac SPST-NO 10

861HSSR410-AC-2

48–600 Vac SPST-NO 10

861HSSR610-AC-2

AC Zero Cross Triac 3–32 Vdc 24–280 Vac SPST-NO 8

861HSSRA208-DC-1

48–480 Vac SPST-NO 8

861HSSRA408-DC-1

90–280 Vac 24–280 Vac SPST-NO 8

861HSSRA208-AC-1

48–480 Vac SPST-NO 8

861HSSRA408-AC-1

SCR 3–32 Vdc 24–280 Vac SPST-NO 10

861HSSR210-DC-1

48–480 Vac SPST-NO 10

861HSSR410-DC-1

48–600 Vac SPST-NO 10

861HSSR610-DC-1

90–280 Vac 24–280 Vac SPST-NO 10

861HSSR210-AC-1

48–480 Vac SPST-NO 10

861HSSR410-AC-1

48–600 Vac SPST-NO 10

861HSSR610-AC-1

861H Specifications

Part Number

861HSSR•••DD

861HSSRA•••DC•

861HSSR•••DC•

861HSSRA•••AC•

861SSR•••AC•

Input Characteristics

Input Voltage Range 3.5–32 Vdc 3–32 Vdc 90–280 Vac
Must Release Voltage 1 Vdc 10 Vac
Nominal Input Impedance Current regulator 16–25 kW
Typical Input Current at 5 Vdc 12 mA 16 mA (12 mA for 861HSSR210-DC-4) 12 mA
Reverse Polarity Protection Yes N/A

Output Characteristics

Switching Device MOSFET Triac SCR Triac SCR
Switching Type DC Switching AC Zero Cross; AC Random
Contact Configuration SPST-NO SPST-NO, SPST-NC
Output Voltage Range 3–50 Vdc; 3–150 Vdc 24–480 Vac; 48–480 Vac; 48–600 Vac
Maximum Rate of Rise Off-State Voltage (dv/dt) N/A 250 V/us 500 V/us,
350 V/us (861HSSR410,
861HSSR610-DC-1),
200 V/us (861HSSR210-DC-4,
861HSSR610-DC-2)
250 V/us 500 V/us, 350 V/us (861HSSR410), 250 V/us (861HSSR610)
Current Ratings Load rating 8 A (rms), 15 A (rms) 8 A (rms) 10 A (rms) 8 A (rms) 10 A (rms)
Incandescent lamp rating N/A 5 A (rms) 8 A (rms) 5 A (rms) 8 A (rms)
Motor load rating N/A 3 A (rms) 4.5 A (rms) 3 A (rms) 4.5 A (rms)
Minimum Load Current–Maintain On 20 mA 150 mA 50 mA 150 mA 50 mA
Non-Repetitive Surge Current (1 cycle) 861HSSR115-DD: 35 A;
861HSSR208-DD: 50 A
200 A 500 A 200 A 500 A
Maximum RMS Overload Current (1 s) 861HSSR115-DD: 17 A;
861HSSR208-DD: 24 A
24 A
Maximum Off-State Leakage Current 0.25 mA 10 mA (rms)
Typical On-State Voltage Drop N/A 1.25 Vac (rms)
Maximum On-State Voltage Drop 0.5 Vdc 1.6 Vac (rms)
Maximum On-State Resistance 40 mW N/A
Maximum Turn-On Time 5 ms 8.3 ms
Maximum Turn-Off Time 5 ms 8.3 ms
Maximum I² T for Fusing N/A 250 A²sec 1250 A²sec (861HSSR210); 850 A²sec (861HSSR410); 600 A²sec (861HSSR610) 250 A²sec 1250 A²sec (861HSSR210); 850 A²sec (861HSSR410); 600 A²sec (861HSSR610)

Dimensions, in. (mm)

861H


Wiring Diagram

861H

Was this helpful?