SE Legacy TDR782 Timers

Refer to Catalog 8501CT1104

TDR782 Series Time Delay and Sensor Relays

 

TDR782 Relay

TDR782 SeriesDPDT, 5 A; 4PDT, 3 A

Input Voltage Functions Available Timing Range Contact Configuration Rated Current Standard Part Number

AC

24 Vac A (On-Delay) 100 ms to 100 hr 4PDT 3 A

TDR782XDXA-24A

DPDT 5 A

TDR782XBXA-24A

110 Vac A (On-Delay) 100 ms to 100 hr 4PDT 3 A

TDR782XDXA-110A

DPDT 5 A

TDR782XBXA-110A

230 Vac A (On-Delay) 100 ms to 100 hr 4PDT 3 A

TDR782XDXA-230A

DC

12 Vdc A (On-Delay) 100 ms to 100 hr 4PDT 3 A

TDR782XDXA-12D

24 Vdc A (On-Delay) 100 ms to 100 hr 4PDT 3 A

TDR782XDXA-24D

DPDT 5 A

TDR782XBXA-24D


TDR782 Specifications

Part Number

TDR782XBX

TDR782XDX

Input Characteristics

Input Voltage Range 24, 110/120, 230/240 Vac 12, 24 Vdc 24, 110/120, 230/240 Vac 12, 24 Vdc
Operating Voltage Vac 85–115% of nominal 85–115% of nominal
Vdc 90–110% of nominal 90–110% of nominal
Maximum Power Consumption 1.7 VA @ 24 Vac
2.6 VA @ 120 Vac
3 VA @ 230 Vac
1.5 W @ 12 Vdc
1.2 W @ 24 Vdc
1.7 VA @ 24 Vac
2.6 VA @ 120 Vac
3 VA @ 230 Vac
1.5 W @ 12 Vdc
1.2 W @ 24 Vdc

Output Characteristics

Contact Configuration DPDT 4PDT
Output Current Rating 5 A 3 A
Contact Material Silver alloy Silver alloy
Maximum Inrush Current 10 A @ < 100 ms 10 A @ < 100 ms
Minimum Switching Requirement 100 mA at 5 Vac/Vdc 100 mA at 5 Vac/Vdc

Timing Characteristics

Functions Available Multifunction Multifunction
Time Scales 7 7
Time Ranges 100 ms to 1 s
1 s to 10 s
0.1 min to 1 min
1 min to 10 min
0.1 hr to 1 hr
1 hr to 10 hr
10 hr to 100 hr
100 ms to 1 s
1 s to 10 s
0.1 min to 1 min
1 min to 10 min
0.1 hr to 1 hr
1 hr to 10 hr
10 hr to 100 hr
Tolerance 5% of mechanical setting 5% of mechanical setting
Repeatability at Constant Voltage and Temperature 0.5% 0.5%
Reset Time 50 ms maximum 50 ms maximum
Temperature Drift 0.05% /°C 0.05% /°C

Dimensions, in. (mm)

TDR782


Wiring Diagram

SPDT
NEMA

SPDT
NEMA


Relay Accessories

Description

Function

For Use With Relays

Packaging Quantities

Standard Part Number

Socket Mounts directly to the DIN rail or panel TDR782XBX 10

70-782EL8-1

TDR782XBX 10

70-782E14-1

TDR782XDX
DIN or panel mounting with rising elevator box terminals TDR782XBX 10

70782E141

TDR782XDX
DIN or panel mounting with screw terminals and clamping plates TDR782XBX 10

70-782D14-1

TDR782XDX
TDR782XBX 10

704611

TDR782XDX
Solder terminals for chassis mounting TDR782XBX 10

703781

TDR782XDX
Printed circuit terminals TDR782XBX 10

703791

TDR782XDX
Metal Retention Clip Helps secure the relay in the socket TDR782•• 10

16-TDR782SC


Socket Accessories

Description

Function

For Use With Sockets

Packaging Quantities

Standard Part Number

Metal DIN Rail, 1 m (39.3 in.) Quick installation and removal of sockets See table above 10

16-700DIN

DIN Rail End Clip Holds sockets firmly in place on the DIN rail 10

16-DCLIP-1

ID Tags Allows for identification of circuits in multi-relay applications 70-782EL8-1 10

16-782FT-1

70-782E14-1
70782E141

Was this helpful?