SE Legacy TDRPRO Multifunction Timers

Refer to Catalog 8501CT1104

TDRPRO Series Time Delay and Sensor Relays

 

TDRPRO Relay

TDRPRO Series SPDT, 12 A; DPDT, 12 A

Input Voltage Timing Range Functions Available Contact Configuration Rated Current Standard Part Number
12–240 Vac/Vdc 100 ms to 9990 hr A,B,C,D,E,F,G,H,I,J DPDT 12 A

TDRPRO-5100

A,B,C,D,E,F,G,H,I,J SPDT 12 A

TDRPRO-5101

A,B,C DPDT 12 A

TDRPRO-5102


TDRPRO Specifications

Part Number

TDRPRO-5100

TDRPRO-51001X

TDRPRO-51002

Input Characteristics

Input Voltage Range 12–240 Vac/Vdc 12–240 Vac/Vdc 12–240 Vac/Vdc
Operating Voltage 85–115% of nominal 85–115% of nominal 85–115% of nominal
Maximum Power Consumption (AC) 2.5 VA 2.5 VA 2.5 VA
Maximum Power Consumption (DC) 2 W 2 W 2 W

Output Characteristics

Contact Configuration DPDT SPDT DPDT
Output Current Rating 12 A 12 A 12 A
Contact Material Silver alloy Silver alloy Silver alloy
Switching Capabilities 12 A, 240 Vac, 50/60 Hz, 30 Vdc 1/3 hp @ 120 Vac 1/2 hp @ 240 Vac Pilot duty B300 12 A, 240 Vac, 50/60 Hz, 30 Vdc 1/3 hp @ 120 Vac 1/2 hp @ 240 Vac Pilot duty B300 12 A, 240 Vac, 50/60 Hz, 30 Vdc 1/3 hp @ 120 Vac 1/2 hp @ 240 Vac Pilot duty B300
Minimum Switching Requirement 100 mA 100 mA 100 mA

Timing Characteristics

Functions Available A,B,C,D,E,F,G,H,I,J A,B,C,D,E,F,G,H,I,J A,B,C
Time Scales 7 7 7
Time Ranges 0–999 by 0.1 s
0–999 by 1 s
0–999 by 0.1 min
0–999 by 1 min
0–999 by 0.1 hr
0–999 by 1 hr
0–999 by 10 hr
0–999 by 0.1 s
0–999 by 1 s
0–999 by 0.1 min
0–999 by 1 min
0–999 by 0.1 hr
0–999 by 1 hr
0–999 by 10 hr
0–999 by 0.1 s
0–999 by 1 s
0–999 by 0.1 min
0–999 by 1 min
0–999 by 0.1 hr
0–999 by 1 hr
0–999 by 10 hr
Repeatability of the Time Delay at Constant Voltage and Temperature 0.1% 0.1% 0.1%
Reset Time 150 ms 150 ms 150 ms
Operate Time[1] 25 ms maximum 25 ms maximum 25 ms maximum
Release Time[1] 25 ms maximum 25 ms maximum 25 ms maximum

Dimensions, in. (mm)

TDRPRO


Wiring Diagrams

TDRPRO-5100

TDRPRO-5101

TDRPRO-5102

Relay Accessories

Description

Function

For Use With Relays

Packaging Quantities

Standard Part Number

Socket Mounting directly to DIN Rail or Panel TDRPRO-5101, TDRPRO-5102 10

70-750DL8-1

Panel Mounting with Screw Terminals and Clamping Plates 10

701691

DIN or Panel Mounting with Elevator Terminals TDRPRO-5101 10

70750E81

DIN or Panel Mounting with Screw Terminals and Clamping Plates 10

704641

Mounting directly to DIN Rail or Panel TDRPRO-5100 10

70-750DL11-1

DIN or Panel Mounting with Elevator Terminals 10

70750E111

DIN or Panel Mounting with Screw Terminals and Clamping Plates 10

704651

Panel Mounting with Screw Terminals and Clamping Plates 10

701701

Metal Retention Clip Helping secure the relay in the socket TDRPRO 10

16TDRPROSC


Socket Accessories

Description

Function

For Use With Sockets

Packaging Quantities

Standard Part Number

Metal DIN Rail, 1 m (39.3 in.) Quick installation and removal of sockets Compatible with all sockets listed in the table above. 10

16-700DIN

DIN Rail End Clip Holds sockets firmly in place on the DIN rail 10

16-DCLIP-1

ID Tags Identification of circuits in multi-relay applications 70-750E8-1, 70-750EL8-1, 70-750DL8-1, 70-750E11-1, 70-750EL11, 70-750DL11-1 10

16750/782FT1

Insulated Coil Bus Jumper System Wireless socket connection 10

16750/788CBJ1

Footnotes

  1. After the time delay period expires, or upon application of the trigger signal (depending on the selected function).

Was this helpful?