AltivarTM 61 / 71 Options

Altivar™ 61 / 71 Options

LCD Keypad

Mounting Kits

Option Card Assembly

I/O Option Card

Communication

Option Card

Incremental

Encoder Interface

Option Card

 

Altivar 61/71 Options—Field Installed

Description

For Use on Drives

Catalog No.

Operator
Interface

LCD graphic keypad: IP54 rating

any ATV61

any ATV71

VW3A1101

Remote mounting kit: includes bezel and mounting hardware

VW3A1102

Door for use with remote mount kit for IP65 rating

VW3A1103

Cable for remote mounting LCD graphic keypad RJ-45 connector on each end

1 meter

VW3A1104R10

3 meters

VW3A1104R30

5 meters

VW3A1104R50

10 meters

VW3A1104R100

RJ-45 female—female adaptor to connect LCD keypad and cable. Not required if using VW3A1102.

VW3A1105

Operator, mounting collar, 2.5 kilohm, 12 watt potentiometer

Altivar 61

ATVPOT25K

SoMove™ Software

This software enables the user to configure, set, debug and organize maintenance task for the complete Altivar product line and the Altistart 22 and Altistart 48 soft starters. It can also be used to customize the integrated display terminal menus. It can be used with a direct connection or a Bluetooth® wireless connection. Free download www.schneider-electric.us

USB/RS485 cord set (equipped with RJ45 socket)

Altivar AC drives

Altistart™ 48

TeSys™ U-line

TCSMCNAM3M002P

For Wireless
Connection

Modbus™ to Bluetooth® Gateway and RS-485 converter

any ATV61

any ATV71

VW3A8114

I/O Adaptor

115 Vac logic input adaptor adapts 7 logic inputs for use with user supplied 115 Vac signals

any ATV61

any ATV71

VW3A3101

I/O Extension
Option Cards

Basic I/O option card—4 logic inputs, 2 logic outputs, 1 Form C relay output, an input for PTC motor probes, a 24 Vdc output, and a 10 Vdc output

any ATV61

any ATV71

VW3A3201

Extended I/O option card—contains all the I/O on the Basic I/O option card plus 2 analog inputs, 2 analog outputs, 1 pulse input

VW3A3202

CANopen Adapter

This adaptor connects to the RJ-45 port and provides a 9–pin male SUB–D connector conforming to the CANopen standard (CIA DRP 303–1)

any ATV61

any ATV71

VW3CANA71

CANopen Connector

9-pin female SUB–D with line terminator (can be disabled). 180º cable outlet CAN–H, CAN–L, CAN–GND connection

any ATV61

any ATV71

VW3CANKCDF180T

Incremental
Encoder Interface
Option Cards

with RS-422 outputs, 5 Vdc

any ATV71

VW3A3401

with RS-422 outputs, 15 Vdc

VW3A3402

with open collector outputs, 12 Vdc

VW3A3403

with open collector outputs, 15 Vdc

VW3A3404

with push–pull outputs, 12 Vdc

VW3A3405

with push–pull outputs, 15 Vdc

VW3A3406

with push–pull outputs, 24 Vdc

VW3A3407

Resolver

VW3A3408 [1]

Universal with SinCos, SinCos Hiperface®, SinCos EnDat® or SSI output

VW3A3409 [1]

Incremental with RS422 outputs and encoder emulation

VW3A3411 [1]

Communication
Option Cards

Modbus / Uni-Telway™ card

any ATV61

any ATV71

VW3A3303

Ethernet IP/Modbus TCP-IP daisy chain card

VW3A3320

Interbus® S card

VW3A3304

Profibus DP card

VW3A3307

PROFINET card

VW3A3327

Powerlink card

VW3A3321

EtherCAT card

VW3A3326

Profibus DPv1 card

VW3A3307S371

DeviceNet™ card

VW3A3309

LonWorks® card

any ATV61

VW3A3312

Metasys® N2 card

VW3A3313

Apogee® FLN P1 card

VW3A3314

BACnet card

VW3A3315

IMC Option Card

ATV IMC drive controller card [2]

VW3A3521

Controller Inside
Option Card

Programmable option card, conforms with IEC61131–3 programming standard.

any ATV61

any ATV71

VW3A3501 [3]

Water Solutions Control Card

This option card contains a variety of pre-programmed functions and features to manage multi–pump installations.

any ATV61
any ATV71

VW3A3503 [3]

Simple Loader

Using RJ45 port connections, the configurations of a drive can be downloaded then uploaded to compatible drive.

ATV31, ATV61, and ATV71

VW3A8120

Options—Field Installed (continued)

Description

For Use on Drives

Catalog No.

Flange Kit


VW3A9506

Kit includes:

a metal frame, seals, mounting hardware, and a bracket to mount the fan kit so the fan can be accessed from the front of the drive template.

Kit used to mount the heatsink of the drive outside of an enclosure.

ATV61/71H037M3...HU15M3

VW3A9501

ATV61/71H075N4...HU22N4

ATV61/71HU22M3...HU40M3

VW3A9502

ATV61/71HU30N4...HU40N4

ATV61/71HU55M3

VW3A9503

ATV61/71HU55N4, HU75N4

ATV61/71HU75M3

VW3A9504

ATV61/71HD11N4

ATV61/71HD11M3X..HD15M3X

VW3A9505

ATV61/71HD15N4, HD18N4

ATV61/71HD18M3X..HD22M3X

VW3A9506

ATV61/71HD22N4, ATV61/71HU30Y...HD30Y

ATV61/71HD30N4, HD37N4

VW3A9507

ATV61/71HD30M3X..HD45M3X

VW3A9508

ATV61/71HD45N4...HD75N4, ATV61/71HD37Y...HD90Y

VW3A9509

ATV61HD55M3X...HD75M3X
ATV61HD90N4...HC11N4

VW3A9510

ATV71HD55M3X, ATV71HD90N4

ATV61HD90M3X, ATV61HC13N4

VW3A9511

ATV71HD75M3X, ATV71HC11N4

ATV61HC16N4, ATV61HC20Y, ATV61/71HC11Y...HC16Y, ATV71HC13N4

VW3A9512

ATV61HC22N4, ATV71HC16N4

VW3A9513

ATV61HC25N4…HC31N4
ATV61HC40Y
ATV61/71HC25Y, HC31Y
ATV71HC20N4...HC28N4
ATV71HC20Y

VW3A9514

ATV61HC25N4…HC31N4 with VW3A7101 braking transistor
ATV61HC40Y
ATV61/71HC25Y, HC31Y
ATV71HC20N4...HC28N4 with VW3A7101 braking transistor
ATV71HC20Y

VW3A9515

Type 1
Conduit Kit

Kit includes:

a metal box with conduit knockouts.

The kit provides conduit landing when wall mounting the drive.

ATV61/71H037M3...HU15M3

VW3A9201

ATV61/71H075N4...HU22N4

ATV61/71HU22M3...HU40M3

VW3A9202

ATV61/71HU30N4...HU40N4

ATV61/71HU55M3

VW3A9203

ATV61/71HU55N4, HU75N4

ATV61/71HU75M3

VW3A9204

ATV61/71HD11N4

ATV61/71HD11M3X..HD15M3X

VW3A9205

ATV61/71HD15N4, HD18N4

ATV61/71HD18M3X..HD22M3X

VW3A9206

ATV61/71HD22N4

ATV61/71HU30Y...HD30Y

ATV61/71HD30N4, HD37N4

VW3A9207

ATV61/71HD30M3X..HD45M3X

VW3A9217

ATV61/71HD45N4..HD75N4

VW3A9208

ATV61/71HD37Y...HD90Y

ATV61HD55M3X...HD75M3X
ATV61HD90N4...HC11N4

VW3A9209

ATV71HD55M3X, ATV71HD90N4, ATV61HC11N4

ATV61HD90M3X, ATV61HC13N4

VW3A9210

ATV71HD75M3X, ATV71HC11N4

ATV61HC16N4, ATV71HC13N4

VW3A9211

ATV61/71HC11Y...HC16Y

ATV61HC20Y

ATV61HC22N4, ATV71HC16N4

VW3A9212

ATV61HC25N4...ATV61HC31N4
ATV71HC20N4...HC28N4

VW3A9213

ATV71HC20Y

ATV61/71HC25Y, HC31Y

ATV61HC40Y

ATV61HC25N4...HC31N4 with VW3A7101 braking transistor
ATV71HC20N4...HC28N4 with VW3A7101 braking transistor

VW3A9214

ATV71HC20Y

ATV61/71HC25Y, HC31Y

ATV61HC40Y

Profibus Option Card Cover

Type 1 cover for Profibus Option Card

230 V Drive controllers

480 V Drive controllers

 

ATV61H•••• [4]

ATV71H••••

ATV61H••••

ATV71H••••

075M3

037M3

075N4

075N4

VW3A9201PF

U15M3

075M3

U15N4

U15N4

U15M3

U22N4

U22N4

U22M3

U22M3

U30N4

U30N4

VW3A9292PF

U30M3

U30M3

U40N4

U40N4

U40M3

U40M3

U55M3

U55M3

U55N4

U55N4

VW3A9203PF

U75N4

U75N4

U75M3

U75M3

D11N4

D11N4

VW3A9204PF

D11M3X

D11M3X

D15N4

D15N4

VW3A9205PF

D15M3X

D15M3X

D18N4

D18N4

Footnotes

  1. For use with the ATV71H...383 drive ONLY.
  2. SoMachine is required to use this product.
  3. The drive cannot support the VW3A3503 water solutions card and the VW3A3501 controller inside option card simultaneously.
  4. The symbol “•” indicates the part of the number that varies with controller size or rating.

Was this helpful?