AltivarTM 312
Altivar™ 312 Drives
The Altivar 312 mid-featured AC drive is designed to make industrial and commercial machines more energy efficient while simplifying its integration into a single control system architecture.
With the highest overtorque and the only drive with a remote graphic keypad in its class, the Altivar 312 mini-drive is ideally suited to the needs of material handling, packaging, food and beverage, and other OEM machines. It also comes standard with integrated communications port for Modbus and CANopen networks, optional cards available for CANopen Daisy Chain, DeviceNet, and Profibus DP, and gateways can be used for Modbus TCP/IP and FIPIO.
Altivar 312 Selection
Input Line Voltage |
Three-Phase Motor Power[1] |
Open Drives [2] |
||
---|---|---|---|---|
HP |
kW |
Continuous |
Catalog Number |
|
A |
||||
208/230 Vac |
0.25 |
0.18 |
1.5 |
|
0.5 |
0.37 |
3.3 |
||
0.75 |
0.55 |
3.7 |
||
1 |
0.75 |
4.6 |
||
1.5 |
1.1 |
6.9 |
||
2 |
1.5 |
8 |
||
3 |
2.2 |
11 |
||
208/230 Vac |
0.25 |
0.18 |
1.5 |
|
0.5 |
0.37 |
3.3 |
||
0.75 |
0.55 |
3.7 |
||
1 |
0.75 |
4.8 |
||
1.5 |
1.1 |
6.9 |
||
2 |
1.5 |
8 |
||
3 |
2.2 |
11 |
||
4 |
3 |
13.7 |
||
5 |
— |
17.5 |
||
7.5 |
5.5 |
27.5 |
||
10 |
7.5 |
33 |
||
15 |
11 |
54 |
||
20 |
15 |
66 |
||
400/480 Vac |
0.5 |
0.37 |
1.5 |
|
0.75 |
0.55 |
1.9 |
||
1 |
0.75 |
2.3 |
||
1.5 |
1.1 |
3 |
||
2 |
1.5 |
4.1 |
||
3 |
2.2 |
5.5 |
||
4 |
3 |
7.1 |
||
5 |
— |
9.5 |
||
7.5 |
5.5 |
14.3 |
||
10 |
7.5 |
17 |
||
15 |
11 |
27.7 |
||
20 |
15 |
33 |
||
575/600
Vac |
1 |
0.75 |
1.7 |
|
2 |
1.5 |
2.7 |
||
3 |
2.2 |
3.9 |
||
5 |
3.7/4.0 |
6.1 |
||
7.5 |
5.5 |
9 |
||
10 |
7.5 |
11 |
||
15 |
11 |
17 |
||
20 |
15 |
22 |
Altivar™ 312 Options and Accessories
Altivar 312 Options and Accessories
Description |
For Use on Drives |
Catalog Number |
|
---|---|---|---|
Software |
|||
SoMove™ | This software enables the user to configure, set, debug and organize maintenance task for the complete Altivar product line and the Altistart 22 and Altistart 48 soft starters. It can also be used to customize the integrated display terminal menus. It can be used with a direct connection or a Bluetooth® wireless connection. Free download www.schneider-electric.us | ||
User Interface Kits |
|||
USB to RJ45 Adaptor Kit |
For use in connecting to a PC with a USB port |
Advantys™ OTB, Altistart™ soft starters, Altivar series including HMI, Altivar controller |
|
Remote |
Remote Keypad Display (IP54) |
ATV312, ATV12 |
|
Remote Keypad Display (IP65) |
ATV312, ATV12 |
||
Remote Keypad Display and Mounting Kit |
ATV312 |
||
Remote Keypad Display |
ATV312, ATV61, ATV71 |
||
Cable for remote mounting LCD graphic keypad. RJ-45 connector on each end. |
1 meter |
Any ATV61, Any ATV71 |
|
3 meters |
Any ATV61, Any ATV71 |
||
5 meters |
Any ATV61, Any ATV71 |
||
10 meters |
Any ATV61, Any ATV71 |
||
Communication |
Profibus |
ATV312 |
|
CANopen Daisy Chain |
ATV312 |
||
DeviceNet |
ATV312 |
note
Altivar 312 Configuration Tools
Description |
Part Number |
For Use on Drives |
---|---|---|
Altivar and Altistart Programming Cable:
For use with the iPad Configuration App. 30-Pin Mobile to RS-485 Converter Cable |
Altivar 12, 312, 212, S-FLEX, Altistart 22, 48 | |
Simple Loader: to transfer configuration between like drives. For use with the Altivar product line. |
ATV12, ATV312, ATV32, ATV61, and ATV71 |
|
Multi-loader: to copy a configuration from a drive or from SoMove via an SD card, and transferring to another drive or to a PC |
ATV12, ATV312, ATV212, ATV32, ATV61, ATV71, and ATS22 |
Altivar 312 Options—Field Installed Kits
Description |
For Use on Drives |
Catalog Number |
||
---|---|---|---|---|
DIN Rail |
DIN Rail Mounting Plate for 35 mm wide DIN rail |
ATV312H018M2, ATV312H037M2, ATV312H055M2, ATV312H075M2, ATV312H018M3, ATV312H037M3, ATV312H055M3, ATV312H075M3 |
||
ATV312HU11M2, ATV312HU15M2, ATV312HU11M3, ATV312HU15M3, ATV312HU22M3, ATV312H037N4, ATV312H055N4, ATV312H075N4, ATV312HU11N4, ATV312HU15N4, ATV312H075S6, ATV312HU15S6 |
||||
Conduit Entrance Kit |
Multiple knockout sizes Installation of conduit entrance kit and retention of vent cover on top of drive controller provides the ATV31 with UL Type 1 rating. |
ATV312H018M2, ATV312H037M2, ATV312H055M2, ATV312H075M2 |
||
ATV312H018M3, ATV312H037M3, ATV312H055M3, ATV312H075M3 |
||||
ATV312HU11M3, ATV312HU15M3 |
||||
ATV312HU11M2, ATV312HU15M2, ATV312HU22M3, ATV312H037N4, ATV312H055N4, ATV312H075N4, ATV312HU11N4, ATV312HU15N4, ATV312H075S6, ATV312HU15S6 |
||||
ATV312HU22M2, ATV312HU30M3, ATV312HU40M3, ATV312HU22N4, ATV312HU30N4, ATV312HU40N4, ATV312HU22S6, ATV312HU40S6 |
||||
ATV312HU55M3, ATV312HU75M3, ATV312HU55N4, ATV312HU75N4, ATV312HU55S6, ATV312HU75S6 |
||||
ATV312HD11M3, ATV312HD15M3, ATV312HD11N4, ATV312HD15N4, ATV312HD11S6, ATV312HD15S6 |
||||
Line Reactors |
230/460 V |
See Price Guide 8800PL9701. |
||
575 V |
Open Style |
ATV312H075S6 |
||
ATV312HU15S6 |
||||
ATV312HU22S6 |
||||
ATV312HU40S6 |
||||
ATV312HU55S6 |
||||
ATV312HU75S6 |
||||
ATV312HD11S6 |
||||
ATV312HD15S6 |
||||
Enclosed (Type 1) |
ATV312H075S6 |
|||
ATV312HU15S6 |
||||
ATV312HU22S6 |
||||
ATV312HU40S6 |
||||
ATV312HU55S6 |
||||
ATV312HU75S6 |
||||
ATV312HD11S6 |
||||
ATV312HD15S6 |
||||
Fan Kit |
Installation of the fan kit enables the drive to operate in higher ambient temperatures. The fan mounts on the drive. Consult the product catalog for more information. |
ATV61/71HD18M3X–HD22M3X, |
||
ATV61/71HD30N4–HD37N4 |
||||
ATV61/71HD30M3X–HD45M3X |
||||
ATV61/71HD45N4–HD75N4 |