AltivarTM 61 Altivar™ 61 Three-Phase Altivar 61 Drive Altivar 61 Selection Input Line Voltage Variable Torque Catalog Number withLCD Keypad (Stocked) Three-Phase Motor Power Continuous Output Current HP kW A 500/600 Vac Three Phase 3 2.2 3.9 ATV61HU22S6X [1] [2] 4 3 5.8 ATV61HU30S6X [1] [2] 5 4 6.1 ATV61HU40S6X [1] [2] 7.5 5.5 9 ATV61HU55S6X [1] [2] 10 7.5 11 ATV61HU75S6X [1] [2] 575/690 VacThree Phase 15 15 17 ATV61HD15Y [1] 20 18.5 22 ATV61HD18Y [1] 25 22 27 ATV61HD22Y [1] 30 30 32 ATV61HD30Y [1] 40 37 41 ATV61HD37Y [1] 50 45 52 ATV61HD45Y [1] 60 55 62 ATV61HD55Y [1] 75 75 77 ATV61HD75Y [1] 100 90 99 ATV61HD90Y [1] 125 110 125 ATV61HC11Y [1] [3] 150 132 150 ATV61HC13Y [1] [3] — 160 180 ATV61HC16Y [1] [3] 200 200 220 ATV61HC20Y [1] [3] 250 250 290 ATV61HC25Y [1] [3] [4] 350 315 355 ATV61HC31Y [1] [3] [4] 450 400 420 ATV61HC40Y [1] [3] [4] 550 500 543 ATV61HC50Y [1] [3] [4] 700 630 675 ATV61HC63Y [1] [3] [4] 800 800 840 ATV61HC80Y [1] [3] [4]
Altivar™ 61 Three-Phase Altivar 61 Drive Altivar 61 Selection Input Line Voltage Variable Torque Catalog Number withLCD Keypad (Stocked) Three-Phase Motor Power Continuous Output Current HP kW A 500/600 Vac Three Phase 3 2.2 3.9 ATV61HU22S6X [1] [2] 4 3 5.8 ATV61HU30S6X [1] [2] 5 4 6.1 ATV61HU40S6X [1] [2] 7.5 5.5 9 ATV61HU55S6X [1] [2] 10 7.5 11 ATV61HU75S6X [1] [2] 575/690 VacThree Phase 15 15 17 ATV61HD15Y [1] 20 18.5 22 ATV61HD18Y [1] 25 22 27 ATV61HD22Y [1] 30 30 32 ATV61HD30Y [1] 40 37 41 ATV61HD37Y [1] 50 45 52 ATV61HD45Y [1] 60 55 62 ATV61HD55Y [1] 75 75 77 ATV61HD75Y [1] 100 90 99 ATV61HD90Y [1] 125 110 125 ATV61HC11Y [1] [3] 150 132 150 ATV61HC13Y [1] [3] — 160 180 ATV61HC16Y [1] [3] 200 200 220 ATV61HC20Y [1] [3] 250 250 290 ATV61HC25Y [1] [3] [4] 350 315 355 ATV61HC31Y [1] [3] [4] 450 400 420 ATV61HC40Y [1] [3] [4] 550 500 543 ATV61HC50Y [1] [3] [4] 700 630 675 ATV61HC63Y [1] [3] [4] 800 800 840 ATV61HC80Y [1] [3] [4]
Altivar™ 61 Three-Phase Altivar 61 Drive Altivar 61 Selection Input Line Voltage Variable Torque Catalog Number withLCD Keypad (Stocked) Three-Phase Motor Power Continuous Output Current HP kW A 500/600 Vac Three Phase 3 2.2 3.9 ATV61HU22S6X [1] [2] 4 3 5.8 ATV61HU30S6X [1] [2] 5 4 6.1 ATV61HU40S6X [1] [2] 7.5 5.5 9 ATV61HU55S6X [1] [2] 10 7.5 11 ATV61HU75S6X [1] [2] 575/690 VacThree Phase 15 15 17 ATV61HD15Y [1] 20 18.5 22 ATV61HD18Y [1] 25 22 27 ATV61HD22Y [1] 30 30 32 ATV61HD30Y [1] 40 37 41 ATV61HD37Y [1] 50 45 52 ATV61HD45Y [1] 60 55 62 ATV61HD55Y [1] 75 75 77 ATV61HD75Y [1] 100 90 99 ATV61HD90Y [1] 125 110 125 ATV61HC11Y [1] [3] 150 132 150 ATV61HC13Y [1] [3] — 160 180 ATV61HC16Y [1] [3] 200 200 220 ATV61HC20Y [1] [3] 250 250 290 ATV61HC25Y [1] [3] [4] 350 315 355 ATV61HC31Y [1] [3] [4] 450 400 420 ATV61HC40Y [1] [3] [4] 550 500 543 ATV61HC50Y [1] [3] [4] 700 630 675 ATV61HC63Y [1] [3] [4] 800 800 840 ATV61HC80Y [1] [3] [4]