AltivarTM 71
Altivar™ 71 Single-Phase
In an application where it is necessary to use a 240 V single-phase input for a 3-phase motor, the drive must be derated; therefore, the power listed on the drive nameplate will be higher than the power rating on the motor nameplate.
For more information on wire and line reactor sizing, refer to Altivar 61 and 71 Supplementary Ratings (30072-451-38).
Altivar 71 Selection
Input Voltage |
With A 3% Line Reactor |
Without A 3% Line Reactor |
Catalog Number with LCD Keypad [1] |
Catalog Number |
Catalog Number with LED |
||||
---|---|---|---|---|---|---|---|---|---|
Motor Power |
Continuous |
Motor Power |
Continuous |
||||||
HP |
kW |
A |
HP |
kW |
A |
||||
208/ |
— |
— |
— |
0.5 |
0.37 |
3 |
|||
— |
— |
— |
1 |
0.75 |
4.8 |
||||
— |
— |
— |
2 |
1.5 |
8 |
||||
— |
— |
— |
3 |
2.2 |
11 |
||||
— |
3 |
13.7 |
— |
— |
— |
||||
5 |
4 |
17.5 |
— |
— |
— |
||||
7.5 |
5.5 |
27.5 |
5 |
4 |
17.5 |
||||
10 |
7.5 |
33 |
7.5 |
5.5 |
27.5 |
||||
— |
— |
— |
10 |
7.5 |
33 |
— |
|||
15 |
11 |
54 |
— |
— |
— |
— |
|||
20 |
15 |
66 |
15 |
11 |
54 |
— |
|||
25 |
18 |
75 |
20 |
15 |
66 |
— |
|||
30 |
22 |
88 |
25 |
18 |
75 |
— |