Lexium™ 28 Servo Drives and Motors

Lexium™ 28 Series

Lexium 28

Servo Drive

BCH2 Servo Motor

Optimized for easy integration and commissioning through Pulse & Direction, Analog, CanOpen, or CanMotion technology. Thanks to its compact form factor, and Safe Torque Off (STO) capability; the Lexium 28 range of AC-servo drives and motors from Schneider Electric delivers industry-leading performance and value.

Lexium 28 Characteristics

Input Voltage

200/240 Vac

Motor Size

50 W–4. 5 kW

Control Options

CANopen, CANmotion, EtherCat, Pulse & Direction, Analog, & Motion Table


Links to Websites and Downloads:

Lexium 28 Servo Drives and Motors

SoMove Commissioning (Free) Software

Motion Sizer (Free) Software

Was this helpful?