Lexium™ ILA, ILE, ILS

Lexium™ ILA, ILE, ILS Integrated Drives


Lexium ILA
Combination Stepper Motor

Lexium ILE
Combination DC Brushless Motor

Lexium ILS
Combination Stepper Motor

The Lexium ILA, ILE, and ILS drive series is an integrated, or combination, drive and motor series. This series comes in 3 different motor versions (DC brushless, stepper, and servo). Safe Torque Off (STO), highly customizable cable entry and communication options combined with detailed user guides, function blocks, and sample code, make this product ideal for use with both our Modicon and 3rd party controllers.

Lexium ILx Characteristics

Input Voltage

12–48 Vdc

Motor Size

150–305 W

Control Options

CANopen, Modbus TCP/IP, Ethernet/IP, EtherCAT, Ethernet Powerlink, Modbus RS485, DeviceNet, Profibus DP, Pulse & Direction, & Motion Table


Links to Websites and Downloads:

Lexium ILA, ILE, and ILS Integrated Drives

Lexium CT Commissioning (Free) Software

Was this helpful?