PLC and PAC Software

EcoStruxure™ Machine Expert Software (formerly SoMachine)

EcoStruxure Machine Expert (formerly known as SoMachine) is the OEM solution software for developing, configuring, and commissioning the entire machine in a single software environment, including logic, motion control, HMI, and related network automation functions. EcoStruxure Machine Expert allows you to program and commission all the elements in Schneider Electric’s Flexible and Scalable Control platform, the comprehensive solution-oriented offer for OEMs, which helps you achieve the most optimized control solution for each machine’s requirements. Flexible and Scalable Control platforms include:

Match your controller to the available software package:

MachineStruxure Product Range

Schneider Electric Software

Software Distribution

Zelio Logic: Smart Relays 10 to 40 I/O

Zelio Soft: Zelio Logic configuration software

Free to Download

Modicon M171 / M172: HVAC Logic Controller

EcoStruxure Machine Expert HVAC

Available to order

Modicon M221 Nano PLC

EcoStruxure Machine Expert Basic

Free to Download

Modicon Motion: M221, M241, M251, M258, M262 LMC058

EcoStruxure Machine Expert
NOTE: Vijeo™ Designer and Basic are included

Available to order

Harmony™ HMI: SCU and XBT GC

PacDrive Motion Controller

EcoStruxure Machine Expert

Available to order

More information is available at EcoStruxure™ Machine Expert and in catalog DIA3ED2140110EN.

EcoStruxure™ Control Expert Software (formerly Unity Pro)

EcoStruxure Control Expert software is the common programming, debugging, and operating software for Modicon M340, M580, M580S, Premium, Momentum, and Quantum ranges.


More details are available at EcoStruxure Control Expert Software and catalog MKTED2140504EN.

Was this helpful?