Breaking Capacities

  • CE Marking

  • International products—IEC 60947-2 rated. North American products are dual rated, UL 489 and IEC 60947-2.

  • MCCBs in I-Line™ plug-on construction and a complete line of accessories are available. Contact your nearest Field Sales office.

  • Order entry point is Cedar Rapids, Iowa.

Circuit Breaker Breaking Capacities

Circuit Breaker Cat. Prefix

Current Rating (Amps)

Short-circuit Ratings (415 Vac)

Isolator Rating

Impulse Rating Uimp (kV)

Insulation Rating Ui (Vac)

International

North America

Ultimate

Service

Withstand

lcu

Ics

Icw

QB [1]

70–250 A [2]

10 kA

5 kA

N/A

Yes

6

750

LA

125­–­400 A

20 kA

5 kA

N/A

Yes

6

750

SLA

250­–400 A

36 kA

18 kA

N/A

Yes

6

750

LH

125–400 A

20 kA

5 kA

N/A

Yes

6

750

PG

250–1200 A

35 kA

17.5 kA

25 kA

Yes

6

750

PJ

50 kA

25 kA

10 kA

PL

85 kA

42.5 kA

10 kA

PK

50 kA

25 kA

25 kA

RG

600–2500 A

35 kA

17.5 kA

32 kA

Yes

6

750

RJ

50 kA

25 kA

32 kA

RL

85 kA

42.5 kA

32 kA

RK

70 kA

52.5 kA

32 kA

PA

600–2000 A

50 kA

38 kA

N/A

No

6

750

PC, PH

600–2500 A

70 kA

53 kA

N/A

No

6

750

PE, PX

PE, PX

600–2500 A

70 kA

53 kA

12.5

No

6

750

Footnotes

  1. IEC rating 415Y/240 Vac; NEMA/UL rating 240 Vac.
  2. 250 A lugs are suitable for copper conductors only.

Was this helpful?