Dimensions
-
CE Marking
-
International products—IEC 60947-2 rated. North American products are dual rated, UL 489 and IEC 60947-2.
-
MCCBs in I-Line™ plug-on construction and a complete line of accessories are available. Contact your nearest Field Sales office.
-
Order entry point is Cedar Rapids, Iowa.
Dimensions
Circuit |
No. Poles |
Fig. |
Dimensions – mm |
|||||||
---|---|---|---|---|---|---|---|---|---|---|
A |
B |
C |
D |
E |
F |
G |
H |
|||
SLA/LA, LH |
3 |
1 |
279 |
152 |
103 |
148 |
22 |
235 |
51 |
25 |
QB |
2 |
2 |
164 |
76 |
77 |
100 |
108 |
— |
||
3 |
3 |
164 |
114 |
77 |
100 |
108 |
38 |
19 |
||
PG, PJ, PL |
2, 3 |
4 |
414 |
210 |
140 |
204 |
106 |
200 |
200 |
— |
RG, RJ, RL |
2, 3 |
5 |
381 |
420 |
160 |
365 |
222 |
362 |
390 |
— |