HRB1684301-11

Configurable units

Code

Unit

Description

0

No unit

1

%

Percentage

2

ºC

Degrees Celsius

3

ºF

Degrees Fahrenheit

4

Deg

Degrees Angular

5

Hz

Hertz

6

A
(Default)

Amperes

7

kA

Kilo Amperes

8

V

Volts

9

kV

Kilo Volts

10

MV

Mega Volts

11

W

Watts

12

kW

Kilowatts

13

MW

Megawatts

14

VAR

Volt-Ampere Reactive

15

kVAR

Kilo Volt-Ampere Reactive

16

MVAR

Mega Volt-Ampere Reactive

17

VA

Volt-Amperes

18

kVA

Kilo Volt-Amperes

19

MVA

Mega Volt-Amperes

20

WH

Watt-Hour

21

kWH

Kilowatt-Hour

22

MWH

Megawatt-Hour

23

VARH

Reactive Volt-Ampere Hour

24

kVARH

Reactive Kilo Volt-Ampere Hour

25

MVARH

Reactive Mega Volt-Ampere Hour

26

VAH

Volt-Ampere Hours

27

kVAH

Kilo Volt-Ampere Hours

28

MVAH

Mega Volt-Ampere Hours

29

Seconds

Seconds

30

Minutes

Minutes

31

Hours

Hours

32

Bytes (RAM)

Bytes

33

kBytes (RAM)

Kilobytes

34

$

Dollars

35

gal

Gallons

36

gal/hr

Gallons/hour

37

gal/min

Gallons/minute

38

cfm

Cubic feet/min

39

PSI

PSI

40

BTU

BTU

41

L

Liters

42

ton-hours

Ton-hours

43

l/hr

Liters/hour

44

l/min

Liters/min

45

Euros

46

ms

Milliseconds

47

m3

Cubic-meters

48

m3/sec

Cubic-meters/sec

49

m3/min

Cubic-meters/min

50

m3/hr

Cubic-meters/hour

51

Pa

Pascals

52

Bars

Bar

53

RPM

Revolutions/min

55

BTU/hr

BTU/hour

56

PSIG

Pounds/square inch gauge

57

SCFM

Standard cubic feet/min

58

MCF

Thousand cubic feet

59

Therm

Therm

60

SCFH

Standard cubic feet/hour

61

PSIA

Pounds/square inch absolute

62

lbs

Pounds

63

kg

Kilogram

64

klbs

Kilopounds

65

lb/hr

Pound/hour

66

ton/hr

Ton/hour

67

kg/hr

Kilogram/hour

68

in. Hg

Inch of Mercury

69

kPa

KiloPascals

70

%RH

Percentage of relative humidity

71

MPH

Miles per hour

72

m/sec

Meters/sec

73

mV/cal/(cm²/min)

MilliVolts/calorie/(square centimeters/min)

74

in

Inches

75

mm

Millimeter

76

GWH

GigaWatt-Hour

77

GVARH

Reactive Giga Volt-Ampere Hour

78

GVAH

Giga Volt-Ampere Hours

79

AH

Ampere-Hours

80

kAH

Kiloamp-Hours

81

Therm/hr

Therm/hour

QR code for this page

Was this helpful?