Features differentiation matrix for PM5500 / PM5600 / PM5700 series
Feature |
PM5560 |
PM5561 |
PM5562 |
PM5563 |
PM5650 |
PM5570 |
PM5580 |
PM5660 |
PM5661 |
PM5760 |
PM5761 |
---|---|---|---|---|---|---|---|---|---|---|---|
100 – 180 V AC; |
ü | ü | ü | ü | ü | ü |
– |
ü |
ü |
ü |
ü |
20 –
60 V DC |
– |
– |
– |
– |
– |
– |
ü |
– |
– |
– |
– |
Digital inputs |
4 |
4 |
4 |
4 |
4 |
2 |
4 |
2 |
2 |
2 |
2 |
RCM inputs |
– |
– |
– |
– |
– |
– |
– |
2 |
2 |
2 |
2 |
Analog inputs |
– |
– |
– |
– |
– |
2 |
– |
– |
– |
– |
– |
Digital outputs |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
DNP3 over Ethernet |
ü |
ü |
– |
ü |
ü |
ü |
ü |
ü |
ü |
ü |
ü |
Sag/Swell detection |
– |
– |
– |
– |
ü |
– |
– |
– |
– |
ü |
ü |
Waveform capture |
– |
– |
– |
– |
ü |
– |
– |
– |
– |
ü |
ü |
Digital alarm |
4 |
4 |
4 |
4 |
4 |
2 |
4 |
2 |
2 |
2 |
2 |
Standard alarm |
29 |
29 |
29 |
29 |
29 |
29 |
29 |
33 |
33 |
33 |
33 |
Disturbance alarm |
– |
– |
– |
– |
2 |
– |
– |
– |
– |
2 |
2 |
MID |
– |
ü |
– |
– |
– |
– |
– |
– |
ü |
– |
ü |