Meter description
All meter models except PM5563
A |
Voltage inputs: V1, V2, V3, VN |
||
B |
Control power (auxiliary power):
|
||
C |
Ethernet ports |
||
D |
Digital outputs: D1+, D1-, D2+, D2- |
||
E |
Current inputs: I1+, I1-, I2+, I2-, I3+, I3-, I4+, I4- |
||
F |
Digital inputs:
Digital and analog inputs:
Digital and RCM inputs:
|
||
G |
|||
H |
Gasket |
||
I |
Revenue lock LED indicator (only PM5562 / PM5562MC) |
||
J |
Revenue lock switch (only PM5562 / PM5562MC) |
||
K |
Ethernet communication LEDs |
||
L |
Alarm / energy pulsing LED |
||
M |
Heartbeat / serial communications LED |
||
N |
Navigation / menu selection buttons |
||
PM5563
A |
Voltage inputs: V1, V2, V3, VN |
||
B |
Control power (auxiliary power): L1, L2 |
||
C |
Ethernet ports |
||
D |
Remote display port |
||
E |
Digital outputs: D1+, D1-, D2+, D2- |
||
F |
Current inputs: I1+, I1-, I2+, I2-, I3+, I3-, I4+, I4- |
||
G |
Digital inputs: S1+, S1-, S2+, S2-, S3+, S3-, S4+, S4- |
||
H |
|||
I |
Alarm / energy pulsing LED |
||
J |
Heartbeat / serial communications LED |
||
K |
Ethernet communication LEDs |
||