7EN02-0336-07

Input/output ION modules

ION modules are used to configure your meter’s digital or analog inputs/outputs (I/O).

You need to configure the following ION modules in order to use the meter’s digital or analog I/O.

  • Digital input: uses the Digital Input module, which tells the meter how to interpret incoming signals.

  • Digital output: uses one of three ION modules depending on the application.

    • Digital Output module: monitors a change of state to control relay operation via a hardware output device.

    • Pulser module: transfers high-speed pulses to a hardware pulse counting device that is used to track energy usage.

    • Calibration Pulser module: integrates instantaneous power inputs, then outputs high-speed pulses to an LED that can be monitored for energy accuracy verification.

  • Analog input: uses the Analog Input module, which tells the meter how to interpret an incoming analog voltage or current signal from transducers.

  • Analog output: uses the Analog Output module to deliver a continuous direct voltage or current analog signal to transducers.

NOTE: All of these modules can act as intermediaries between the physical hardware port and the other modules in the meter. They define the characteristics of the incoming and outgoing signals.

QR code for this page

Was this helpful?