7EN02-0336-07

Ethernet communications

Number of ports 2 (switched mode)
Maximum cable length 100 m (328 ft), per TIA/EIA 568-5-A
Cable type CAT5 (or higher)
Connector type Unshielded RJ45 modular connector (2)
Mode 10Base-T, 100Base-TX, Auto-MDIX
Data rate up to 100 Mbps
FTP

Maximum simultaneous transfer connections (sessions): 2

Default timeout period: 90 seconds

IEC 61850 maximum simultaneous client connections

4

There are two rows above “FTP, and IEC 61850 Max connections” that were present in the PM8000 and ION7400 manuals. They were removed from the ION9000 specs. Perhaps these rows can be removed for the ION7400 and PM8000 as well?
QR code for this page

Was this helpful?