7EN02-0336-07

MID

Applicable MID standards and class index
  • EN 50470-1:2006 Class C

  • EN 50470-3:2006 Class C

Type of measuring equipment Static watt-hour meter
Mechanical environment M1
Electromagnetic environment E2
Cover sealing type Wire and crimp
Applicable measurements Active import/export energy metering
System types (for MID-compliant applications)

  • 3-phase 4-wire Wye grounded
  • 3-phase 3-wire Delta ungrounded

Current rating 0.05 – 5(10)A
Nominal frequency 50 Hz
Energy pulsing LED Pulse weight – 5000 imp/kWh
To comply with MID, the meter must be installed in MID certified cabinets rated for IP51 or better.
QR code for this page

Was this helpful?