7EN02-0336-07

Mechanical characteristics

PM8240 series panel mount meter

Mounting position Vertical
IP degree of protection

Display: IP54

Meter body: IP30 (except connectors)

Display type 1/4 VGA color graphic TFT LCD, 320 x 240 resolution
Display backlight White LED
Viewable area 70.6 x 52.9 mm (2.78 x 2.08 in)
Keypad 5 button
Maximum number of option modules 4 (based on mechanical stress and required IP rating)

PM8243 DIN meter

Mounting position Horizontal TS35 DIN rail
IP degree of protection Meter body: IP30 (except connectors)
Maximum number of option modules 4 (based on mechanical stress and required IP rating)

Mechanical compliance

Vibration

IEC 60068-2-6

Shock

IEC 60068-2-27

QR code for this page

Was this helpful?