7EN02-0290-11

SNMP Options Module

The SNMP Options module controls the meter’s SNMP (simple network message protocol) trap attributes.

Module icon

Overview

SNMP is enabled/disabled based on the Enable SNMP register in the Communications module. The SNMP Options module is used with the Alarm Options module for SNMP trapping. It is a core module that cannot be deleted, copied or linked. It is configured by altering the contents of its setup registers.

NOTE: The registers and settings available in this module depend on the device you are configuring, as well as its firmware and template versions. Not all registers or settings are available on all devices, and labels may vary.

Inputs

The SNMP Options module has no programmable inputs.

Setup registers

Enable Traps

This register enables or disables SNMP trapping on your meter. SNMP must also be enabled in order for SNMP trapping to be enabled. Refer to the Communications module for SNMP enabling.

Trap Rcvr1 Addr...Trap Rcvr4 Addr

These registers specify the IP address and optional port number for the SNMP trap receivers. This value may either be:

  • an IPv4 address in the format of ###.###.###.###:<port>

  • an IPv6 address in the format of [nnnn.nnnn.nnnn.nnnn.nnnn.nnnn.nnnn.nnnn]:<port>

  • a fully qualified domain name (for example, snmp.yourcompnay.com:<port>)

If you do not specify a port, the default port number for SNMP is used. Up to four unique IP addresses can be entered.
NOTE: If you enter a fully qualified domain name you must also specify a DNS server in the Ethernet Communications module.

Read Only Community

This register specifies the community string used for SNMP get (read-only) requests.

Write Only Community

This register specifies the community string used for SNMP set (read/write) requests.

System Contact

This register specifies the name of the administrative contact.

System Name

This register specifies the name of the device.

System Location

This register specifies where the device is located.

Output registers

Event

All events are recorded in the Event register. Possible events and their associated priority numbers are:

Event priority group Priority Description
Setup Change 10 Input links, setup registers or labels have changed.

The Event output register stores the following information for each ION event: time stamp, priority, cause, effect, and any values or conditions associated with the cause and effect.

Responses to special conditions

The following table summarizes how the module behaves under different conditions.

Condition Response of output registers
When the meter is started or powered-up (either the first time, or after a shutdown). All output registers retain the values they held when the meter was shutdown.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?