Create Domains

There are several domains that may be created to work with Gas Tracing. These domains provide the coded values for various functionality within Gas Tracing. Below are the domains that are provided with the ArcFM Solution sample data. Except for the Material Conductivity domain, you may name the domains as you like and modify the Description values as needed. Do not alter Code values.

CPSystemStatus

CPSystemStatus domain properties:

  • Field Type = long integer

  • Domain Type = Coded Values

  • Split Policy = Duplicate

  • Merge Policy = Default Value

CPSystemStatus domain coded values:

Code

Description

0

Closed

1

Open

Gas Pipe Diameter

Gas Pipe Diameter domain properties:

  • Field Type = Text

  • Domain Type = Coded Values

  • Split Policy = Duplicate

  • Merge Policy = Default Value

Gas Pipe Diameter domain coded values:

This domain shows a partial listing of the values in the ArcFM sample data Gas Pipe Diameter domain. See the sample data for all domain values.

Code

Description

0.25

1/4"

0.38

3/8"

0.5

1/2"

0.63

5/8"

0.75

3/4"

0.88

7/8"

1

1"

UNK

Unknown

NOTE: While the following two domains have similar names, they have different field types. When assigning domains to fields, the domains are filtered by field type. So you will never see a domain with a field type of text while viewing a field with a field type of long integer.

GasWaterSystemStatus - String

GasWaterSystemStatus - String domain properties:

  • Field Type = text

  • Domain Type = Coded Values

  • Split Policy = Duplicate

  • Merge Policy = Default Value

GasWaterSystemStatus - String domain coded values:

Code

Description

N

Not a Boundary

Y

Boundary

GasWaterSystemStatus - Integer

GasWaterSystemStatus - Integer domain properties:

  • Field Type = long integer

  • Domain Type = Coded Values

  • Split Policy = Duplicate

  • Merge Policy = Default Value

GasWaterSystemStatus - Integer domain coded values:

Code

Description

0

Not a Boundary

1

Boundary

Material Domain

Material domain properties:

  • Field Type = text

  • Domain Type = Coded Values

  • Split Policy = Duplicate

  • Merge Policy = Default Value

Material domain coded values:

Code

Description

CI

Cast Iron

MTL

Metal

PL

Plastic

ST

Steel

UNK

Unknown

Note for GasTraceWeight Autoupdaters: In addition to other factors, material type determines conductivity for cathodic protection purposes. Review the Material Conductivity Domain section in the Configure Domains for Cathodic Protection topic for guidance in adding material types or subtypes to your geodatabase.

You can also create a numeric Material domain:

Material domain properties:

  • Field Type = long integer

  • Domain Type = Coded Values

  • Split Policy = Duplicate

  • Merge Policy = Default Value

Material domain coded values:

Code

Description

1

Copper

2

Cast Iron

3

Steel

4

Metal

5

Plastic

 Material Conductivity

Material Conductivity domain properties:

  • Field Type = text

  • Domain Type = Coded Values

  • Split Policy = Default Value

  • Merge Policy = Default Value

GasConductivity domain coded values: These coded values determine whether particular material types are conductive. Review the Material Conductivity Domain section in the Configure Domains for Cathodic Protection topic for guidance.

Normal Position Domain

Normal Position domain properties:

  • Field Type = long integer

  • Domain Type = Coded Values

  • Split Policy = Duplicate

  • Merge Policy = Default Value

Normal Position domain coded values:

Code

Description

0

Closed

1

Open

Operating Classification Domain

Operating Classification domain properties:

  • Field Type = text

  • Domain Type = Coded Values

  • Split Policy = Duplicate

  • Merge Policy = Default Value

Operating Classification domain coded values:

Code

Description

CIR

Critical/Inspection Required

CINR

Critical/Inspection Not Required

NC

Non-Critical

Pipe Type Domain

Pipe Type domain properties:

  • Field Type = text

  • Domain Type = Coded Values

  • Split Policy = Duplicate

  • Merge Policy = Default Value

Pipe Type domain coded values:

Code

Description

P

Pinchable

NP

Non-Pinchable

Station Status Domain

Station Status Indicator domain properties:

  • Field Type = text

  • Domain Type = Coded Values

  • Split Policy = Duplicate

  • Merge Policy = Default Value

Station Status Indicator domain coded values:

Code

Description

OFF

Offline

ONL

Online

UNK

Unknown

Surface Area Conversion Factor Domain

Station Status Indicator domain properties:

  • Field Type = text

  • Domain Type = Coded Values

  • Split Policy = Default Value

  • Merge Policy = Default Value

Surface Area Conversion Factor domain coded values:

Code

Description

FACTOR

0.0833333333

Yes/No Indicator Domain

Yes/No Indicator domain properties:

  • Field Type = text

  • Domain Type = Coded Values

  • Split Policy = Duplicate

  • Merge Policy = Default Value

Yes/No Indicator domain coded values:

Code

Description

Y

Yes

N

No

QR code for this page

Was this helpful?