F_SPLITTEROUTPUTPORT

IMPORTANT:
  • ObjectID fields are automatically created (by Esri) when you create the schema.

  • GlobalID fields are required by Fiber Manager and are created with Esri's Add Global ID tool (Manage > Add Global IDs).

  • Tables must be versioned for an SDE database. See Esri’s documentation for more information about versioning tables.

  • Tables must also be converted to ArcFM Objects.

Alias: Splitter Output Port

TIP: You can change the length of Text fields to a number that is appropriate for your organization.

Field

Data Type

Default Value

Domain

Length/Precision

FiberChildClassModelName

Alias: Fiber Child Class Model Name

Text

   

50

FiberParent

Alias: Fiber Parent

Guid

     

FiberParentClassModelName

Alias: Fiber Parent Class Model Name

Text

   

50

Height

Short Integer

     

ImpliedAlignment

Alias: Alignment

Short Integer

     

ImpliedConnectionSourceGuid

Alias: Implied Connection Source Guid

Guid

     

LambdaMax

Alias: Wavelength Max

Double

     

LambdaMin

Alias: Wavelength Min

Double

     

PortNumber

Alias: Number

Text

   

50

PortPositionOnSplitter

Alias: Position

Short Integer

     

PortType

Alias; Type

Text

 

Fiber Port Type

50

Sides

Text

 

Fiber Connection Location

50

ThisFiberClassModelName

Alias: This Fiber Class Model Name

Text

SplitterOutputPort

 

50

Width

Short Integer

     

Field Display

Primary Display Field: ObjectID

Model Names

FIBERCIRCUITPARTICIPANT, FIBERCONNECTABLEOBJECT, FIBERIMPLIEDCONNECTIONDESTINATION, FIBEROBJECT, SPLITTEROUTPUTPORT, SUPPORTSALOSS, SUPPORTSBLOSS, SUPPORTSCONNECTIONTYPE

Field Model Names

FiberChildClassModelName: FIBERCHILDCLASSMODELNAME

FiberParent: FIBERPARENT

FiberParentClassModelName: FIBERPARENTCLASSMODELNAME

Height: FIBERGRIDDEFAULTHEIGHT

GlobalID: GLOBALID

ImpliedAlignment: FIBERIMPLIEDALIGNMENT

ImpliedConnectionSourceGuid: FIBERIMPLIEDCONNECTIONSOURCEGUID

LambdaMax: FIBERLAMBDA2

LambdaMin: FIBERLAMBDA

PortNumber: FIBERCONNECTIONDISPLAYSORTFIELD, FIBERIMPLIEDALIGNMENT, PORTNUMBER

PortPositionOnSplitter: FIBERGRIDPOSITION

PortType: FIBERCONNECTIONDISPLAYFIELD, PORTTYPE

Sides: FIBERFACETSCONTAINEDBY

ThisFiberClassModelName: THISFIBERCLASSMODELNAME

Width: FIBERGRIDDEFAULTWIDTH

AutoUpdaters

On Feature Delete: ArcFM Fiber Object Deleted

Field Autoupdaters

ChangeDate — On Feature Update: ArcFM Current Date

ChangeUser — On Feature Update: ArcFM Login User Name

CreationDate — On Feature Create: ArcFM Current Date

CreationUser — On Feature Create: ArcFM Login User Name

QR code for this page

Was this helpful?