F_DEVICEPORT

IMPORTANT:
  • ObjectID fields are automatically created (by Esri) when you create the schema.

  • GlobalID fields are required by Fiber Manager and are created with Esri's Add Global ID tool (Manage > Add Global IDs).

  • Tables must be versioned for an SDE database. See Esri’s documentation for more information about versioning tables.

  • Tables must also be converted to ArcFM Objects.

  • In ArcGIS applications, there are four numeric data types: Short Integer, Long Integer, Float, and Double. The choices reflect a balance between minimizing storage space while still allowing enough range and precision for the field to be useful. For example, because lengths typically have decimals, these fields are assigned either Float or Double.

    In the table below, any field set to integer does need to be either a Short or Long Integer, as these fields cannot contain decimals. So, the decision comes down to the minimum and maximum values you need for the field:

    • Short Integer Storable Range: -32,768 to 32,767

    • Long Integer Storable Range: -2,147,483,648 to 2,147,483,647

    So, as an example, would you ever have more than 32,767 patch panels on a single rack? No. So, the RackPosition field could be a Short Integer. Conversely, foot or meter stamps along a cable could easily exceed 32,767. So, CableMarking fields should be a Long Integer. Our integer recommendations err on the side of more range and usefulness, but your company could decide to change a Long Integer to a Short Integer (or a Double down to a Float) if you knew the maximum values would never exceed the types’ upper threshold.

Alias: Device Port

TIP: You can change the length of Text fields to a number that is appropriate for your organization.

Field

Data Type

Default Value

Domain

Length/Precision

FiberChildClassModelName

Alias: Fiber Child Class Model Name

Text

   

50

FiberParent

Alias: Fiber Parent

Guid

     

FiberParentClassModelName

Alias: Fiber Parent Class Model Name

Text

   

50

Height

Short Integer

1

   

LambdaMax

Alias: Wavelength Max

Double

     

LambdaMin

Alias: Wavelength Min

Double

     

PortName

Alias: Name

Text

   

50

PortNumber

Alias: Number

Long Integer

     

PortStatus

Alias: Status

Short Integer

 

Fiber Port Status

 

PortType

Alias: Type

Text

 

Fiber Port Type

50

RackSides

Alias: Sides of Rack Shown On

Text

 

Fiber Connection Location

50

ThisFiberClassModelName

Alias: This Fiber Class Model Name

Text

DevicePort

 

50

Width

Short Integer

1

   

Field Display

Primary Display Field: Choose this field in the ArcFM Properties Manager. The chosen field is displayed when using ArcFM tools such as the ArcFM Locator and ArcFM Attribute Editor. Your company can choose the most useful field to display for the end users. If the chosen field is null for the selected or identified features, the display field defaults to the ObjectID.

Because this choice also determines what is displayed on the Patch Panel Connection Report and Circuit Trace Report, PortName is recommended.

Model Names

ENDDEVICEPORT, FIBERCIRCUITPARTICIPANT, FIBERCONNECTABLEOBJECT, FIBERGRIDABLEOBJECT, FIBEROBJECT, SUPPORTSALOSS, SUPPORTSBLOSS, SUPPORTSCONNECTIONTYPE

Field Model Names

FiberChildClassModelName: FIBERCHILDCLASSMODELNAME

FiberParent: FIBERPARENT

FiberParentClassModelName: FIBERPARENTCLASSMODELNAME

GlobalID: GLOBALID

Height: FIBERGRIDDEFAULTHEIGHT

LambdaMax: FIBERLAMBDA2

LambdaMin: FIBERLAMBDA

PortName: PORTNAME

PortNumber: FIBERCONNECTIONDISPLAYSORTFIELD, PORTNUMBER

PortStatus: FIBERPORTSTATUS

PortType: PORTTYPE

RackSides: FIBERFACETSCONTAINEDBY

ThisFiberClassModelName: THISFIBERCLASSMODELNAME

Width: FIBERGRIDDEFAULTWIDTH

Object AutoUpdaters

On Feature Delete: ArcFM Fiber Object Deleted

Field Autoupdaters

ChangeDate — On Feature Update: ArcFM Current Date

ChangeUser — On Feature Update: ArcFM Login User Name

CreationDate — On Feature Create: ArcFM Current Date

CreationUser — On Feature Create: ArcFM Login User Name

QR code for this page

Was this helpful?