Print

The Print tool allows you to modify the appearance of the map document and print or export it.

  1. Select File > Print to display the Print Preview window or click the Print button on the ArcFM Viewer toolbar.

  2. Choose your page template from the Page Template drop-down menu. If the Printer orientation differs from the orientation selected here, the orientation selected on the Print Preview is the one used.
  3. If you want to print a hard copy, click Print. If you want to export, skip to step 5.
  4. The Print dialog allows you to select a printer and select the number of copies to print. Click Print (skip steps 6-8).
  5. If you want to export to an electronic file, click Export.
  6. Select the type of file you want to export and enter a file name. Click Save.
  7. The export settings allow you to determine settings such as resolution and background color. These settings vary depending on the type of file you are exporting.

    The first set of tools allows you to navigate the data in the Print Preview window.

    Tool

    Description

      Continuous Zoom/Pan

    This tool provides both pan and zoom functionality. Click and hold while dragging the cursor up and down to zoom in and out. Right-click and hold while dragging the cursor around the map to pan.

      Zoom In

    Zooms the map display to a larger extent.

      Zoom Out

    Zooms the map display to a smaller extent.

      Fixed Zoom In

    Zooms in 25%.

      Fixed Zoom Out

    Zooms out 25%.

      Pan

    Allows the user to move around the map display without changing the extent.

      Full Extent

    Zooms the map display to include all features in the map.

      Go Back to Previous Extent

    Moves the map display back to the previous display.

      Go to Next Extent

    Moves the map display foward to the next display. This button is enabled after you've clicked the Back Extent button.

    The second set of tools allows you to navigate the Layout view of the Print Preview.

    Tool

    Description

      Page Zoom In

    Zooms in on the page layout.

      Page Zoom Out

    Zooms out on the page layout.

      Page Pan

    Pans the page layout.

      Page Fixed Zoom In

    Zooms in on the page layout 25%.

      Page Fixed Zoom Out

    Zooms out on the page layout 25%.

      Zoom Whole Page

    Zooms the page layout to include the whole page.

      Zoom 100%

    Zooms the page layout to 100%.

      Page Back Extent

    Moves the layout display back to the previous display.

      Page Forward Extent

    Moves the layouy display foward to the next display. This button is enabled after you've clicked the Back Extent button.

      Page Zoom Control

    Zooms the page layout to the specified percentage.

QR code for this page

Was this helpful?