AntennaDish

This object represents the individual microwave dishes that are attached to an antenna structure or tower.

Attributes:

Field Name

Field Type

Required field?

Description

DishID

text

No

This field contains a unique name assigned to a dish.

DishOwner

text

No

This field contains the owner of the dish. It uses the Fiber Dish Owner domain.

TowerID

text

No

This field contains a unique name assigned to the tower to which the dish is attached.

DishManufacturer

text

No

This field contains the name of the dish manufacturer. It uses the Fiber Dish Manufacturer domain.

DishSize

text

No

This field contains the diameter of the dish and is represented as inches in the US. It may be represented as centimeters in most other countries.

DishType

text

No

This field contains the style of dish. It uses the Fiber Dish Type domain.

Azimuth

long integer

No

This field contains the direction in which the dish is pointed. This value is expressed in degrees. It can be used to determine the microwave path between two antenna dishes on separate towers.

CallSign

text

No

This field holds a value that uniquely identifies the antenna, which is registered with the Federal Communications Commission (FCC) in the US.

Frequency

long integer

No

This field stores the wavelength broadcast and received by the microwave dish.

CircuitName

text

No

This is the name of the fiber optic circuit that this dish completes via a microwave link.

DishHeightAboveBase

long integer

No

This field contains the height (usually represented in feet in the US; meters in other locations) at which the antenna is installed as measured from the base of the tower.

GlobalID

GlobalID

Yes

This field contains a unique number (GUID) that is generated and maintained by ArcGIS. This value is used for all relationships in the ArcFM data model and is required for Fiber Manager to function properly.

FiberOpticCableGlobalID

GUID

Yes

This field contains the GlobalID for the FiberOpticCable.

TowerPointGlobalID

GUID

Yes

This field contains the GlobalID for the tower on which the antenna resides.

Common Fields:

  • CreationUser

  • CreationDate

  • LastUser

  • DateModified

QR code for this page

Was this helpful?