Conductor Info

The conductors used in distribution are most often made of aluminum or copper. ConductorInfo stores information about material and other properties of the conductors that compose circuits. For a given current, a circuit’s resistance is the average rate at which electrical energy is converted to heat. This object class is associated with linear features but does not itself have a location on the map.

Several ArcFM tools require the CONDUCTORINFO model name on the ConductorInfo table: Conduit Manager, Secondary Circuit Analysis, Abandon Tool, Structural Analysis. These tools either use information in the ConductorInfo table or store data there.

The CONDUCTORINFOANNO model name can be used to determine the method used to display the annotation contents list for a conduit and the associated conductors in Conduit Manager.

Associations: AbandonedElectricLineSegment

Subtypes: Primary Overhead, Primary Underground, Secondary Overhead, Secondary Underground, and Streetlight Conductor. The use of subtypes is optional. The Subtype attribute can be removed if subtypes aren't used in the model.

Model Names: CONDUCTORINFO, CONDUCTORINFOANNO

Attributes:

Field Name

Field Type

Description

ConductorMaterial

text

Code indicating material of conductor; domain values include Copper, Aluminum, Steel, etc. Conduit Manager, Structural Analysis, and Secondary Circuit Analysis all use the CONDUCTORMATERIAL model name on this field.

ConductorSize

text

Code indicating size of a conductor; domain values include 1/0, 1000, 2, 2/0, 250, 3/0, etc. Conduit Manager, Structural Analysis, and Secondary Circuit Analysis all use the CONDUCTORSIZE model name on this field.

Hyperlink

text

Used to store a hyperlink path via standard Esri hyperlinking functionality.

InstallationDate

date

Date conductor was installed.

InsulationType

text

Code indicating type of insulation; domain values include BAR, POL, XLP, etc. Secondary Circuit Analysis uses the INSULATIONTYPE model name on this field.

InsulationVoltage

text

Rated voltage.

Manufacturer

text

Conductor manufacturer.

NumberConductorsPerPhase

long integer

Code indicating number of conductors per phase; range domain values are 1 through 6.

PhaseDesignation

long integer

Phase designation of conductor; domain values include A, ABC, etc. Conduit Manager and Structural Analysis uses the PHASEDESIGNATION model name on this field.

ReelNumber

text

Number of cable reel.

QR code for this page

Was this helpful?