DevicePoint

A DevicePoint represents a place to which fiber optic service is delivered, but that does not have a patch panel. These are typically much smaller and simpler installations than a patch panel location. Examples of these locations may be a electric distribution system recloser on a power pole that has a SCADA device that is connected to the fiber optic network. It could also represent a CCTV camera that is monitoring a secure area or a traffic intersection. The concept is that a single, or small number of, devices are connected to the fiber optic network and define an end point for at least one circuit.

Attributes:

Field Name

Field Type

Required field?

Description

GlobalID

GlobalID

Yes

This field contains a unique number (GUID) that is generated and maintained by ArcGIS. This value is used for all relationships in the ArcFM data model and is required for Fiber Manager to function properly.

FiberParent

GUID

Yes

This field contains the GlobalID of the parent object to the current object.

ThisFiberClassModelName

text

Yes

This field stores the class model name assigned to the feature class on which the field resides. It is used in conjunction with the FiberParentClassModelName field to determine the GlobalID that will be placed in the FiberParent field.

FiberParentClassModelName

text

Yes

This field stores the class model name assigned to the feature class that is the parent of the class on which the field resides. It is used in conjunction with the ThisFiberClassModelName field to determine the GlobalID that will be placed in the FiberParent field.

FiberChildClassModelName

text

Yes

This field stores the class model name of a child object to the object on which the field resides.

Common Fields:

  • Owner

  • LocationDescription

  • Comments

  • SymbolRotation

  • CreationUser

  • CreationDate

  • LastUser

  • DateModified

QR code for this page

Was this helpful?