PressureMonitoringDevice

Pressure monitoring devices monitor the flow of gas through a pipe and include pressure recorders, pressure telemeters, and pressure charts. An electronic PressureMonitoringDevice can monitor the flow of gas remotely using Supervisory Control and Data Acquisition (SCADA) systems to collect data.

PressureMonitoringDevice inherits characteristics from the abstract class GasDevice.

Subtypes: None

Associations: None

Model Names: None

Attributes:

Field Name

Field Type

Description

CompanyPaidTelephone

text

Code indicating whether device is monitored remotely; domain values include Yes or No.

Duration

long integer

Length of time PressureMonitoringDevice will be active.

LocationDescription

text

Verbal description of location of the pressure monitoring device.

Manufacturer

text

Code indicating manufacturer.

Model

text

Model number specified by manufacturer.

PermanentIndicator

text

Indicates whether PressureMonitoringDevice is permanent; domain values include Yes or No.

PSIRating

text

Pressure rating in psi.

RecordingMethod

text

Method of reading device.

SCADA

text

Code indicating whether device is SCADA monitored; domain values are Yes or No.

SerialNumber

text

Serial number of monitoring device.

TelephoneNumber

text

Telephone number of associated remote monitoring system.

TempRating

text

Temperature rating for pressure telemeter.

UsageType

text

Use type of device.

QR code for this page

Was this helpful?