1Ø, Field-Installed Mains Kits

Class 1170 / Refer to Catalog 1100CT0501

1Ø, Field-Installed Mains Kits

QOL125

QOL225

For Convertible Load Centers Only

Field-Installed Main Type

Frame Size

Main [1]

Ampere Rating

Use on Convertible Load Center with Mains Rating

Cat. No.

Lug Wire Size   [2]

AWG/kcmil

Main Lugs [3]

125 A

100–125 A

QOL125

6–2/0 Al or Cu

125 A

100–125 A

QOL125VD

6–4/0 Al or Cu

225 A

150–225 A

QOL225

6–300 Al or Cu

Main Circuit Breaker [4]

QOM1

 50 A

100–125 A

QOM50VH

12–2/0 Al or Cu

 60 A

100–125 A

QOM60VH

 70 A

100–125 A

QOM70VH

 80 A

100–125 A

QOM80VH

 90 A

100–125 A

QOM90VH

100 A

100–125 A

QOM100VH

110 A

125 A

QOM110VH

125 A

125 A

QOM125VH

QOM2 [5]

100 A

150–225 A

QOM2100VH

4–300 Al or Cu

125 A

150–225 A

QOM2125VH

150 A

150–225 A

QOM2150VH

175 A

200–225 A

QOM2175VH

200 A

200–225 A

QOM2200VH

225 A

225 A

QOM2225VH

Footnotes

  1. Do not exceed the load center mains rating.
  2. Wire range listed for main device kits is the wire range of that device. To find out maximum wire size permitted in a particular load center per UL, see tables in QO™ Load Centers and QO™ and Homeline™ Load Centers and Circuit Breakers under Main Wire Size.
  3. If main circuit breaker knockout has been removed from the load center’s trim, order appropriate filler plate from QO and Homeline Load Center Accessories.
  4. 22 k AIR main circuit breaker UL Listed for use ahead of HOM and HOMT 10 k AIR branch circuit breakers to permit their application on systems with up to 22 kA available fault current.
  5. Add suffix 1021 for 120, 208, 240 Vac shunt trip.

Was this helpful?