Rainproof, Meter Mains and All-In-Ones, 125 to 225 A Maximum

Class 4120

Homeline Solar Ready PoN CSEDs

  • Ring-type Meter Sockets

  • UL Listed, suitable only for use as service equipment

  • Service disconnect(s) are supplied factory-installed, except where noted

  • Interiors accept plug-on neutral and pigtail style branch circuit breakers

  • Supplied with a fully distributed neutral bar, all unused terminals may be used for equipment grounding wires

  • Meets Ferderal Specification W-P-115c as Type 1, Class 2

  • Solar Ready kit SR69064A fits all devices below

  • All devices have a 3" KO in the bottom endwall

  • Provisions for field installed CTs on All devices

  • Meets EUSERC requirements

All-In-One Combination Service Entrance Devices

Main
Breaker

Bus Bar
Ampere
Rating

Bypass
Type

Service
Type

Short Circuit
Current
Rating

Cat. No. [1]

Service Disconnect(s)

Load Center and Branch
Circuit Breakers
(Order Separately
Pages 1-2, 1-3, 1-4)

Hub Type (Order
Separately [2])

Line
Side

Main
Lugs
AWG/
kcmil
(Al/Cu)

Service

Ground

Lug
AWG/
kcmil

(Al/Cu)

Max. Quantity

Ampere
Rating Max.

Spaces

1P

Circuits

Tandems

2P

Circuits

(Max.)

Type

(Factory Installed except where noted)

Semiflush Mount Only

200 A

225 A

None

OH[3]/UG

22 kA

SC816F200PF [4]

1

QOM2200VH

8

16

8

200 A

A-L

4-250

8-2/0

125 A

None

OH[3]/UG

22 kA

SC2040M125PF

1

QOM2125VH

20

40

20

110 A

200 A

None

OH[3]/UG

22 kA

SC2040M200PF

1

QOM2200VH

20

40

20

200 A

None

OH[5]/UG

22 kA

SC3042M200PF

1

QOM2200VH

30

42

12

200 A

225 A

None

OH[5]/UG

22 kA

SC3042M225PF

1

QOM2225VH

30

42

12

200 A

Surface Mount Only

150 A

225 A

None

OH/UG

22 kA

SC816F150PS [4]

1

QOM2150VH

8

16

8

150 A

A-L

4-250

8-2/0

200 A

None

OH/UG

22 kA

SC816F200PS [4]

1

QOM2200VH

8

16

8

200 A

None

OH/UG

22 kA

SC2040M200PS

1

QOM2200VH

20

40

20

200 A

None

OH/UG

22 kA

SC3042M200PS

1

QOM2200VH

30

42

12

200 A

None

OH/UG

22 kA

SC42M200PS

1

QOM2200VH

42

42

0

200 A

Knockouts

Symbol

A

B

C

D

E

F

G

H

I

J

Conduit Size (in.)

1/2

3/4

1

1-1/4

1-1/2

2

2-1/2

3

3-1/2

4

Semiflush Mount

Surface Mount

Footnotes

  1. Accepts Solar Ready Kit Part Number SR69064A. Check with local utility for approval and order separately.
  2. See Bolt-On Hubs
  3. Suitable for OH service with addition of tunnel kit (SCTKP20). Check with local utility for approval and order separately.
  4. Supplied with load side feed-thru lugs, for 4AWG-250 kcmil Al/Cu conductors.
  5. Suitable for OH service with addition of tunnel kit (SCTKP30). Check with local utility for approval and order separately.

Was this helpful?